Product groups
Tension levers, safety, internal thread
K0112

Tension levers, safety, internal thread

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.Type of operation:Press the handle down until the teeth are fully engaged. The object can now be clamped or released. Spring pressure pushes the handle up disengaging the teeth and thereby restoring the safety function (handle can be rotated without engaging).On request:Special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0112 Tension levers safety internal thread 286 kB

Drawings

Tension levers, safety, internal thread

Item selection/filter

Order No.XTA=Handle lengthA2DD1

D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0112.1108M81488151624251044,59,549,349,563,522 on request
K0112.1110M101488151624251044,59,549,349,563,522 on request
K0112.1210M101710615192832125110,556,356,57424 on request
K0112.1212M121710615192832125110,556,356,57424 on request
K0112.1312M1223128,5152333321357,512,564,564,587,526 on request
K0112.1316M1623128,5152333321357,512,564,564,587,526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33