Product groups
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
K0797

Grub screw with hexagon socket and pointed end DIN EN ISO 4027

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Steel class 45 H, black.
Stainless steel A2-70, bright.
Note:By M4x5, M5x5, M5x6, M6x6, M8x8, M10x10 the point angle is 120°.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0797 Grub screw with hexagon socket and pointed end DIN EN ISO 4027 180 kB
 Grades 39,9 kB

Drawings

Grub screw with hexagon socket and pointed end DIN EN ISO 4027

Overview of items (compressed)

Item selection/filter
Order No.Material

D1D2LTSWCADAcc.PriceOrder
K0797.03X5steelM3-51,21,5 on request
K0797.03X6steelM3-61,21,5 on request
K0797.03X8steelM3-81,21,5 on request
K0797.03X10steelM3-101,21,5 on request
K0797.03X12steelM3-121,21,5 on request
K0797.03X16steelM3-161,21,5 on request
K0797.03X20steelM3-201,21,5 on request
K0797.04X5steelM4-51,52 on request
K0797.04X6steelM4-61,52 on request
K0797.04X8steelM4-81,52 on request
K0797.04X10steelM4-101,52 on request
K0797.04X12steelM4-121,52 on request
K0797.04X16steelM4-161,52 on request
K0797.04X20steelM4-201,52 on request
K0797.04X25steelM4-251,52 on request
K0797.05X5steelM5-522,5 on request
K0797.05X6steelM5-622,5 on request
K0797.05X8steelM5-822,5 on request
K0797.05X10steelM5-1022,5 on request
K0797.05X12steelM5-1222,5 on request
K0797.05X14steelM5-1422,5 on request
K0797.05X16steelM5-1622,5 on request
K0797.05X20steelM5-2022,5 on request
K0797.05X25steelM5-2522,5 on request
K0797.05X30steelM5-3022,5 on request
K0797.06X6steelM61,5623 on request
K0797.06X8steelM61,5823 on request
K0797.06X10steelM61,51023 on request
K0797.06X12steelM61,51223 on request
K0797.06X16steelM61,51623 on request
K0797.06X20steelM61,52023 on request
K0797.06X25steelM61,52523 on request
K0797.06X30steelM61,53023 on request
K0797.06X35steelM61,53523 on request
K0797.06X40steelM61,54023 on request
K0797.06X45steelM61,54523 on request
K0797.08X8steelM82834 on request
K0797.06X50steelM61,55023 on request
K0797.06X60steelM61,56023 on request
K0797.08X10steelM821034 on request
K0797.08X12steelM821234 on request
K0797.08X14steelM821434 on request
K0797.08X16steelM821634 on request
K0797.08X20steelM822034 on request
K0797.08X25steelM822534 on request
K0797.08X30steelM823034 on request
K0797.08X35steelM823534 on request
K0797.08X40steelM824034 on request
K0797.08X45steelM824534 on request
K0797.08X50steelM825034 on request
K0797.08X60steelM826034 on request
K0797.10X10steelM102,51045 on request
K0797.10X12steelM102,51265 on request
K0797.10X16steelM102,51665 on request
K0797.10X20steelM102,52065 on request
K0797.10X25steelM102,52565 on request
K0797.10X30steelM102,53065 on request
K0797.10X35steelM102,53565 on request
K0797.10X40steelM102,54065 on request
K0797.10X45steelM102,54565 on request
K0797.10X50steelM102,55065 on request
K0797.10X60steelM102,56065 on request
K0797.10X70steelM102,57065 on request
K0797.10X80steelM102,58065 on request
K0797.103X5stainless steelM3-51,21,5 on request
K0797.103X6stainless steelM3-61,21,5 on request
K0797.103X8stainless steelM3-81,21,5 on request
K0797.103X10stainless steelM3-101,21,5 on request
K0797.103X12stainless steelM3-121,21,5 on request
K0797.103X16stainless steelM3-161,21,5 on request
K0797.103X20stainless steelM3-201,21,5 on request
K0797.104X5stainless steelM4-51,52 on request
K0797.104X6stainless steelM4-61,52 on request
K0797.104X8stainless steelM4-81,52 on request
K0797.104X10stainless steelM4-101,52 on request
K0797.104X12stainless steelM4-121,52 on request
K0797.104X16stainless steelM4-161,52 on request
K0797.104X20stainless steelM4-201,52 on request
K0797.104X25stainless steelM4-251,52 on request
K0797.105X5stainless steelM5-522,5 on request
K0797.105X6stainless steelM5-622,5 on request
K0797.105X8stainless steelM5-822,5 on request
K0797.105X10stainless steelM5-1022,5 on request
K0797.105X12stainless steelM5-1222,5 on request
K0797.105X14stainless steelM5-1422,5 on request
K0797.105X16stainless steelM5-1622,5 on request
K0797.105X20stainless steelM5-2022,5 on request
K0797.105X25stainless steelM5-2522,5 on request
K0797.105X30stainless steelM5-3022,5 on request
K0797.106X6stainless steelM61,5623 on request
K0797.106X8stainless steelM61,5823 on request
K0797.106X10stainless steelM61,51023 on request
K0797.106X12stainless steelM61,51223 on request
K0797.106X16stainless steelM61,51623 on request
K0797.106X20stainless steelM61,52023 on request
K0797.106X25stainless steelM61,52523 on request
K0797.106X30stainless steelM61,53023 on request
K0797.106X35stainless steelM61,53523 on request
K0797.106X40stainless steelM61,54023 on request
K0797.106X45stainless steelM61,54523 on request
K0797.106X50stainless steelM61,55023 on request
K0797.106X60stainless steelM61,56023 on request
K0797.108X8stainless steelM82834 on request
K0797.108X10stainless steelM821034 on request
K0797.108X12stainless steelM821234 on request
K0797.108X14stainless steelM821434 on request
K0797.108X16stainless steelM821634 on request
K0797.108X20stainless steelM822034 on request
K0797.108X25stainless steelM822534 on request
K0797.108X30stainless steelM823034 on request
K0797.108X35stainless steelM823534 on request
K0797.108X40stainless steelM824034 on request
K0797.108X45stainless steelM824534 on request
K0797.108X50stainless steelM825034 on request
K0797.108X60stainless steelM826034 on request
K0797.110X10stainless steelM102,51045 on request
K0797.110X12stainless steelM102,51265 on request
K0797.110X16stainless steelM102,51665 on request
K0797.110X20stainless steelM102,52065 on request
K0797.110X25stainless steelM102,52565 on request
K0797.110X30stainless steelM102,53065 on request
K0797.110X35stainless steelM102,53565 on request
K0797.110X40stainless steelM102,54065 on request
K0797.110X45stainless steelM102,54565 on request
K0797.110X50stainless steelM102,55065 on request
K0797.110X60stainless steelM102,56065 on request
K0797.110X70stainless steelM102,57065 on request
K0797.110X80stainless steelM102,58065 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33