Product groups
Swing clamps pneumatic
K1388

Swing clamps pneumatic

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Clamping element nickel-plated.
Clamping bolt tempered and nickel-plated.
Note:The pneumatic swing clamp is suitable for clamping workpieces from above. The swivel and clamping function occurs pneumatically. The swivel function enables unobstructed insertion and removal of the workpiece. Optimum accessibility to the workpiece is guaranteed. The foot of the housing offers universal fastening possibilities, enabling the swing clamp to be optimally aligned with the workpiece being clamped. The swing clamps are available in left or right swivelling versions.
Pneumatic swing clamps can also be placed in multiple positions on the workpiece and operated in a particular order. They can be controlled manually or automatically.

The clamping force and retaining force indicated are based on 0.5 MPa.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1388 Swing clamps pneumatic 412 kB

Drawings

Swing clamps pneumatic
Swing clamps pneumatic

Item selection/filter

Order No.Version 1BB1B2B3D

D1D2D3D4D5D6D7HH1H2CADAcc.PriceOrder
K1388.13945right65161048301628M88,4288,448855018 on request
K1388.03945left65161048301628M88,4288,448855018 on request
K1388.15155right85201364402235M1010,53510,4641066522 on request
K1388.05155left85201364402235M1010,53510,4641066522 on request
Order No.H3

H4H5H6H7LL1L2S1
(travel)
F=Retaining
force N
Holding
force
F kN
Operating
pressure
MPa
X
min.
X
max.
Y
min.
Y
max.
CADAcc.PriceOrder
K1388.1394545,51298163045371,24000,80,3 - 0,732,53933,540 on request
K1388.0394545,51298163045371,24000,80,3 - 0,732,53933,540 on request
K1388.1515557151110184055451,66501,30,3 - 0,741,5514453,5 on request
K1388.0515557151110184055451,66501,30,3 - 0,741,5514453,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33