Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Clamping bolt, steel.
Clamping screw, carbon steel.
Clamping ring brass.
Version:Clamping bolt hardened and black oxidised.
Clamping screw black oxidised.
Clamping ring bright.
Note:The clamping bolts can be fixed to the machine table directly with T-slot nuts. Clamping parallel to the table is guaranteed by low tolerance classes (js6) for the height.
The clamping range is 8 – 40 mm. Clamping screws for the ranges 40 – 67 and 65 – 87 mm are also available.
The intermediate plate prevents damage to the machine table, as well as shifting during tightening. The brass clamping ring prevents impressions on the workpiece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1232 Clamping bolts 211 kB

Drawings (total overview)

Clamping bolts

Clamping bolts

More information

Drawings

Clamping bolts

Item selection/filter

Order No.

HClamp rangeCADAcc.PriceOrder
K1232.050508-40 on request
K1232.1001008-40 on request

Clamping screws

More information

Drawings

Clamping screws

Item selection/filter

Order No.

Clamp rangeCADAcc.PriceOrder
K1232.406740-67 on request
K1232.658765-87 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33