Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:These T-slot clamps are especially useful for clamping low profile workpieces. The wedge operated jaws also provide positive down force.
Dimensions “H1” and “X” depend on the max. T-slot depth acc. to DIN 650.
To achieve the minimal clamping height by the minimal slot depth, the jaw can be ground down by the dimension “X”.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1230 T-slot clamps 231 kB

Drawings

T-slot clamps

Item selection/filter

Order No.

Slot
width
CLBH

H1
min.
H1
max.
XH2F
kN
F1
kN
StatusCADAcc.PriceOrder
K1230.12121,85218313,58,55750,6expiring on request
K1230.16162,56825414116980,9expiring on request
K1230.22223893553514914161,9expiring on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33