Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
HYDRAULIC
PNEUMATIC
DETECTABLE
FEATUREgrip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
KIPPflexX 5-axis vice
5-axis clamping system compact
3-axis clamping system
5-axis clamping system
Centric vices
K1236
Centric vices
jaw width 65 mm
K1237
Centric vices
jaw width 80–125 mm
K0587
Attachment jaws, stepped, with grip rail
K1115
Step jaw attachment for 5-axis machining
K0591
Inserts
for stepped jaw
K1383
Attachment step jaws
for centric vice, jaw width 65 mm
K1384
Attachment step jaws
for centric vice, jaw width 80–125 mm
K0598
Jaw pads
for centric vice 65-80-125 mm
K1375
Prism jaw pads
for centric vice, 65–80–125 mm
K0607
Hinged stops
K1274
Baseplate
for centric vice
NC Vices
Multi-clamping system
Stationary chuck
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
Centric vices
go back
Products
Clamping technology
Vice Clamping Technology
Centric vices
Novelties
Swing clamps, heavy duty, extended clamping travel, with collar, automation compatible
Side clamps, automation compatible
Support elements automation compatible
Swing clamps mini with locking function
Expansion
ball-end thrust screws
Side clamp, steel with clamping point
Mandrel collet for small bores
Mandrel collet for small bores for automated clamping
Aluminium protection plugs
Low-profile clamps
T-slot clamps
Clamping bolt flexible
Cylindrical Support Elements
Flat clamps with cam
Side clamp
Machinable collet for external clamping
UNILOCK clamping module ASM 99
UNILOCK clamping module ESA 138
UNILOCK clamping module EGM 110-75
K1236
Centric vices
jaw width 65 mm
1 Product(s)
K1237
Centric vices
jaw width 80–125 mm
2 Product(s)
K0587
Attachment jaws, stepped, with grip rail
3 Product(s)
K1115
Step jaw attachment for 5-axis machining
2 Product(s)
K0591
Inserts
for stepped jaw
6 Product(s)
K1383
Attachment step jaws
for centric vice, jaw width 65 mm
1 Product(s)
K1384
Attachment step jaws
for centric vice, jaw width 80–125 mm
2 Product(s)
K0598
Jaw pads
for centric vice 65-80-125 mm
6 Product(s)
K1375
Prism jaw pads
for centric vice, 65–80–125 mm
3 Product(s)
K0607
Hinged stops
2 Product(s)
K1274
Baseplate
for centric vice
3 Product(s)
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33