Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
HYDRAULIC
PNEUMATIC
DETECTABLE
FEATUREgrip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Zero-point clamping system
5-axis module clamping system 80
5-axis module clamping system 50
K1117
UNILOCK 5-axis basic module
system size 50 mm
K1118
UNILOCK 5-axis basic module double clamp
system size 50 mm
K1119
UNILOCK 5-axis add-on module
system size 50 mm
K1120
UNILOCK 5-axis reducer adapter
system size 50 mm
K1121
UNILOCK clamping pin
system size 50 mm
5-axis module clamping system 138
Locating and clamping systems
Vice Clamping Technology
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
5-axis module clamping system 50
go back
Products
Clamping technology
Zero Point Clamping Technology
5-axis module clamping system 50
Novelties
Swing clamps mini with locking function
Expansion
ball-end thrust screws
Side clamp, steel with clamping point
Mandrel collet for small bores
Mandrel collet for small bores for automated clamping
Aluminium protection plugs
Low-profile clamps
T-slot clamps
Clamping bolt flexible
Cylindrical Support Elements
Flat clamps with cam
Side clamp
Machinable collet for external clamping
UNILOCK clamping module ASM 99
UNILOCK clamping module ESA 138
UNILOCK clamping module EGM 110-75
UNILOCK compensation clamping bolt system size 80 mm
UNILOCK dovetail clamping bolts system size 80 mm
Pallet coupler for UNILOCK clamping module EGM 110-75
K1117
UNILOCK 5-axis basic module
system size 50 mm
1 Product(s)
K1118
UNILOCK 5-axis basic module double clamp
system size 50 mm
1 Product(s)
K1119
UNILOCK 5-axis add-on module
system size 50 mm
1 Product(s)
K1120
UNILOCK 5-axis reducer adapter
system size 50 mm
2 Product(s)
K1121
UNILOCK clamping pin
system size 50 mm
3 Product(s)
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33