Product groups
Grease nipples conical head DIN 71412
K1132

Grease nipples conical head DIN 71412

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or 1.4305 stainless steelVersion:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1132 Grease nipples conical head DIN 71412 154 kB

Drawings (total overview)

Grease nipples conical head DIN 71412

Grease nipples conical head DIN 71412, Form A, straight

More information

Drawings

Grease nipples conical head DIN 71412, Form A, straight

Item selection/filter

Order No.FormForm definitionMain
material
DL1L
max.
SWCADAcc.PriceOrder
K1132.1106100Astraight with hexagon socketsteelM6X15,5157 on request
K1132.1108100Astraight with hexagon socketsteelM8X15,5159 on request
K1132.1108125Astraight with hexagon socketsteelM8X1,255,5159 on request
K1132.1110100Astraight with hexagon socketsteelM10X15,51511 on request
K1132.1110150Astraight with hexagon socketsteelM10X1,55,51511 on request
K1132.1118Astraight with hexagon socketsteelR1/85,51511 on request
K1132.1114Astraight with hexagon socketsteelR1/46,517,514 on request
K1132.2106100Astraight with hexagon socketstainless steelM6X15,5157 on request
K1132.2108100Astraight with hexagon socketstainless steelM8X15,5159 on request
K1132.2108125Astraight with hexagon socketstainless steelM8X1,255,5159 on request
K1132.2110100Astraight with hexagon socketstainless steelM10X15,51511 on request
K1132.2110150Astraight with hexagon socketstainless steelM10X1,55,51511 on request
K1132.2118Astraight with hexagon socketstainless steelR1/85,51511 on request
K1132.2114Astraight with hexagon socketstainless steelR1/46,517,514 on request

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal

More information

Drawings

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
K1132.1206100Bangled 45° with hexagon socketsteel10,5M6X123,55,59 on request
K1132.1208100Bangled 45° with hexagon socketsteel10,5M8X123,55,59 on request
K1132.1208125Bangled 45° with hexagon socketsteel10,5M8X1,2523,55,59 on request
K1132.1210100Bangled 45° with hexagon socketsteel11,5M10X1255,511 on request
K1132.1210150Bangled 45° with hexagon socketsteel11,5M10X1,5255,511 on request
K1132.1218Bangled 45° with hexagon socketsteel11,5R1/8255,511 on request
K1132.1214Bangled 45° with hexagon socketsteel12R1/422,56,514 on request
K1132.2206100Bangled 45° with hexagon socketstainless steel10,5M6X123,55,59 on request
K1132.2208100Bangled 45° with hexagon socketstainless steel10,5M8X123,55,59 on request
K1132.2208125Bangled 45° with hexagon socketstainless steel10,5M8X1,2523,55,59 on request
K1132.2210100Bangled 45° with hexagon socketstainless steel11,5M10X1255,511 on request
K1132.2210150Bangled 45° with hexagon socketstainless steel11,5M10X1,5255,511 on request
K1132.2218Bangled 45° with hexagon socketstainless steel11,5R1/8255,511 on request
K1132.2214Bangled 45° with hexagon socketstainless steel12R1/422,56,514 on request

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal

More information

Drawings

Grease nipples conical head DIN 71412, Form C, 90°, hexagonal

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
K1132.1306100Cangled 90° with hexagon socketsteel13M6X1185,59 on request
K1132.1308100Cangled 90° with hexagon socketsteel13M8X1185,59 on request
K1132.1308125Cangled 90° with hexagon socketsteel13M8X1,25185,59 on request
K1132.1310100Cangled 90° with hexagon socketsteel14M10X1205,511 on request
K1132.1310150Cangled 90° with hexagon socketsteel14M10X1,5205,511 on request
K1132.1318Cangled 90° with hexagon socketsteel14R1/8205,511 on request
K1132.1314Cangled 90° with hexagon socketsteel14R1/4226,514 on request
K1132.2306100Cangled 90° with hexagon socketstainless steel13M6X1185,59 on request
K1132.2308100Cangled 90° with hexagon socketstainless steel13M8X1185,59 on request
K1132.2308125Cangled 90° with hexagon socketstainless steel13M8X1,25185,59 on request
K1132.2310100Cangled 90° with hexagon socketstainless steel14M10X1205,511 on request
K1132.2310150Cangled 90° with hexagon socketstainless steel14M10X1,5205,511 on request
K1132.2318Cangled 90° with hexagon socketstainless steel14R1/8205,511 on request
K1132.2314Cangled 90° with hexagon socketstainless steel14R1/4226,514 on request

Grease nipples conical head DIN 71412, Form D, 45°, square

More information

Drawings

Grease nipples conical head DIN 71412, Form D, 45°, square

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
K1132.1406100Dangled 45° with squaresteel10,5M6X1215,59 on request
K1132.1408100Dangled 45° with squaresteel10,5M8X1215,59 on request
K1132.1408125Dangled 45° with squaresteel10,5M8X1,25215,59 on request
K1132.1410100Dangled 45° with squaresteel11M10X1215,511 on request
K1132.1418Dangled 45° with squaresteel11R1/8215,511 on request

Grease nipples conical head DIN 71412, Form E, 90°, square

More information

Drawings

Grease nipples conical head DIN 71412, Form E, 90°, square

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
K1132.1506100Eangled 90° with squaresteel14M6X1185,59 on request
K1132.1508100Eangled 90° with squaresteel14M8X1185,59 on request
K1132.1508125Eangled 90° with squaresteel14M8X1,25185,59 on request
K1132.1510100Eangled 90° with squaresteel15M10X1185,511 on request
K1132.1518Eangled 90° with squaresteel15R1/8185,511 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33