- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Bright.Note:With shim washers, an existing axial backlash can be significantly reduced. They are available with a thicknesses from 0.1 mm. Any thicknesses can made by combining several shim washers.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | D2 | H | CAD | Acc. | Price | Order |
---|
K1151.0306010 | steel | 3 | 6 | 0,1 | | | on request | | K1151.0306015 | steel | 3 | 6 | 0,15 | | | on request | | K1151.0306020 | steel | 3 | 6 | 0,2 | | | on request | | K1151.0306025 | steel | 3 | 6 | 0,25 | | | on request | | K1151.0306030 | steel | 3 | 6 | 0,3 | | | on request | | K1151.0306050 | steel | 3 | 6 | 0,5 | | | on request | | K1151.0306100 | steel | 3 | 6 | 1 | | | on request | | K1151.0408010 | steel | 4 | 8 | 0,1 | | | on request | | K1151.0408015 | steel | 4 | 8 | 0,15 | | | on request | | K1151.0408020 | steel | 4 | 8 | 0,2 | | | on request | | K1151.0408030 | steel | 4 | 8 | 0,3 | | | on request | | K1151.0408050 | steel | 4 | 8 | 0,5 | | | on request | | K1151.0408100 | steel | 4 | 8 | 1 | | | on request | | K1151.0510010 | steel | 5 | 10 | 0,1 | | | on request | | K1151.0510015 | steel | 5 | 10 | 0,15 | | | on request | | K1151.0510020 | steel | 5 | 10 | 0,2 | | | on request | | K1151.0510025 | steel | 5 | 10 | 0,25 | | | on request | | K1151.0510030 | steel | 5 | 10 | 0,3 | | | on request | | K1151.0510050 | steel | 5 | 10 | 0,5 | | | on request | | K1151.0510100 | steel | 5 | 10 | 1 | | | on request | | K1151.0612010 | steel | 6 | 12 | 0,1 | | | on request | | K1151.0612020 | steel | 6 | 12 | 0,2 | | | on request | | K1151.0612025 | steel | 6 | 12 | 0,25 | | | on request | | K1151.0612030 | steel | 6 | 12 | 0,3 | | | on request | | K1151.0612050 | steel | 6 | 12 | 0,5 | | | on request | | K1151.0612100 | steel | 6 | 12 | 1 | | | on request | | K1151.0713010 | steel | 7 | 13 | 0,1 | | | on request | | K1151.0713020 | steel | 7 | 13 | 0,2 | | | on request | | K1151.0713030 | steel | 7 | 13 | 0,3 | | | on request | | K1151.0713050 | steel | 7 | 13 | 0,5 | | | on request | | K1151.0713100 | steel | 7 | 13 | 1 | | | on request | | K1151.0814010 | steel | 8 | 14 | 0,1 | | | on request | | K1151.0814015 | steel | 8 | 14 | 0,15 | | | on request | | K1151.0814020 | steel | 8 | 14 | 0,2 | | | on request | | K1151.0814025 | steel | 8 | 14 | 0,25 | | | on request | | K1151.0814030 | steel | 8 | 14 | 0,3 | | | on request | | K1151.0814050 | steel | 8 | 14 | 0,5 | | | on request | | K1151.0814100 | steel | 8 | 14 | 1 | | | on request | | K1151.0915010 | steel | 9 | 15 | 0,1 | | | on request | | K1151.0915015 | steel | 9 | 15 | 0,15 | | | on request | | K1151.0915020 | steel | 9 | 15 | 0,2 | | | on request | | K1151.0915030 | steel | 9 | 15 | 0,3 | | | on request | | K1151.0915050 | steel | 9 | 15 | 0,5 | | | on request | | K1151.0915100 | steel | 9 | 15 | 1 | | | on request | | K1151.1016010 | steel | 10 | 16 | 0,1 | | | on request | | K1151.1016015 | steel | 10 | 16 | 0,15 | | | on request | | K1151.1016020 | steel | 10 | 16 | 0,2 | | | on request | | K1151.1016025 | steel | 10 | 16 | 0,25 | | | on request | | K1151.1016030 | steel | 10 | 16 | 0,3 | | | on request | | K1151.1016050 | steel | 10 | 16 | 0,5 | | | on request | | K1151.1016100 | steel | 10 | 16 | 1 | | | on request | | K1151.1117010 | steel | 11 | 17 | 0,1 | | | on request | | K1151.1117020 | steel | 11 | 17 | 0,2 | | | on request | | K1151.1117025 | steel | 11 | 17 | 0,25 | | | on request | | K1151.1117030 | steel | 11 | 17 | 0,3 | | | on request | | K1151.1117050 | steel | 11 | 17 | 0,5 | | | on request | | K1151.1117100 | steel | 11 | 17 | 1 | | | on request | | K1151.1218010 | steel | 12 | 18 | 0,1 | | | on request | | K1151.1218015 | steel | 12 | 18 | 0,15 | | | on request | | K1151.1218020 | steel | 12 | 18 | 0,2 | | | on request | | K1151.1218025 | steel | 12 | 18 | 0,25 | | | on request | | K1151.1218030 | steel | 12 | 18 | 0,3 | | | on request | | K1151.1218050 | steel | 12 | 18 | 0,5 | | | on request | | K1151.1218100 | steel | 12 | 18 | 1 | | | on request | | K1151.1319010 | steel | 13 | 19 | 0,1 | | | on request | | K1151.1319015 | steel | 13 | 19 | 0,15 | | | on request | | K1151.1319020 | steel | 13 | 19 | 0,2 | | | on request | | K1151.1319025 | steel | 13 | 19 | 0,25 | | | on request | | K1151.1319030 | steel | 13 | 19 | 0,3 | | | on request | | K1151.1319050 | steel | 13 | 19 | 0,5 | | | on request | | K1151.1319100 | steel | 13 | 19 | 1 | | | on request | | K1151.1420010 | steel | 14 | 20 | 0,1 | | | on request | | K1151.1420015 | steel | 14 | 20 | 0,15 | | | on request | | K1151.1420020 | steel | 14 | 20 | 0,2 | | | on request | | K1151.1420025 | steel | 14 | 20 | 0,25 | | | on request | | K1151.1420030 | steel | 14 | 20 | 0,3 | | | on request | | K1151.1420050 | steel | 14 | 20 | 0,5 | | | on request | | K1151.1420100 | steel | 14 | 20 | 1 | | | on request | | K1151.1521010 | steel | 15 | 21 | 0,1 | | | on request | | K1151.1521015 | steel | 15 | 21 | 0,15 | | | on request | | K1151.1521020 | steel | 15 | 21 | 0,2 | | | on request | | K1151.1521025 | steel | 15 | 21 | 0,25 | | | on request | | K1151.1521030 | steel | 15 | 21 | 0,3 | | | on request | | K1151.1521050 | steel | 15 | 21 | 0,5 | | | on request | | K1151.1521100 | steel | 15 | 21 | 1 | | | on request | | K1151.1521120 | steel | 15 | 21 | 1,2 | | | on request | | K1151.1622015 | steel | 16 | 22 | 0,15 | | | on request | | K1151.1622020 | steel | 16 | 22 | 0,2 | | | on request | | K1151.1622025 | steel | 16 | 22 | 0,25 | | | on request | | K1151.1622030 | steel | 16 | 22 | 0,3 | | | on request | | K1151.1622050 | steel | 16 | 22 | 0,5 | | | on request | | K1151.1622100 | steel | 16 | 22 | 1 | | | on request | | K1151.1622120 | steel | 16 | 22 | 1,2 | | | on request | | K1151.1724010 | steel | 17 | 24 | 0,1 | | | on request | | K1151.1724015 | steel | 17 | 24 | 0,15 | | | on request | | K1151.1724020 | steel | 17 | 24 | 0,2 | | | on request | | K1151.1724025 | steel | 17 | 24 | 0,25 | | | on request | | K1151.1724030 | steel | 17 | 24 | 0,3 | | | on request | | K1151.1724050 | steel | 17 | 24 | 0,5 | | | on request | | K1151.1724100 | steel | 17 | 24 | 1 | | | on request | | K1151.1724120 | steel | 17 | 24 | 1,2 | | | on request | | K1151.1825010 | steel | 18 | 25 | 0,1 | | | on request | | K1151.1825015 | steel | 18 | 25 | 0,15 | | | on request | | K1151.1825020 | steel | 18 | 25 | 0,2 | | | on request | | K1151.1825025 | steel | 18 | 25 | 0,25 | | | on request | | K1151.1825030 | steel | 18 | 25 | 0,3 | | | on request | | K1151.1825050 | steel | 18 | 25 | 0,5 | | | on request | | K1151.1825100 | steel | 18 | 25 | 1 | | | on request | | K1151.1825120 | steel | 18 | 25 | 1,2 | | | on request | | K1151.1926010 | steel | 19 | 26 | 0,1 | | | on request | | K1151.1926015 | steel | 19 | 26 | 0,15 | | | on request | | K1151.1926020 | steel | 19 | 26 | 0,2 | | | on request | | K1151.1926025 | steel | 19 | 26 | 0,25 | | | on request | | K1151.1926030 | steel | 19 | 26 | 0,3 | | | on request | | K1151.1926050 | steel | 19 | 26 | 0,5 | | | on request | | K1151.1926100 | steel | 19 | 26 | 1 | | | on request | | K1151.1926120 | steel | 19 | 26 | 1,2 | | | on request | | K1151.2028010 | steel | 20 | 28 | 0,1 | | | on request | | K1151.2028015 | steel | 20 | 28 | 0,15 | | | on request | | K1151.2028020 | steel | 20 | 28 | 0,2 | | | on request | | K1151.2028025 | steel | 20 | 28 | 0,25 | | | on request | | K1151.2028030 | steel | 20 | 28 | 0,3 | | | on request | | K1151.2028050 | steel | 20 | 28 | 0,5 | | | on request | | K1151.2028100 | steel | 20 | 28 | 1 | | | on request | | K1151.2028120 | steel | 20 | 28 | 1,2 | | | on request | | K1151.2028150 | steel | 20 | 28 | 1,5 | | | on request | | K1151.2230010 | steel | 22 | 30 | 0,1 | | | on request | | K1151.2230015 | steel | 22 | 30 | 0,15 | | | on request | | K1151.2230020 | steel | 22 | 30 | 0,2 | | | on request | | K1151.2230025 | steel | 22 | 30 | 0,25 | | | on request | | K1151.2230030 | steel | 22 | 30 | 0,3 | | | on request | | K1151.2230050 | steel | 22 | 30 | 0,5 | | | on request | | K1151.2230100 | steel | 22 | 30 | 1 | | | on request | | K1151.2230120 | steel | 22 | 30 | 1,2 | | | on request | | K1151.2230150 | steel | 22 | 30 | 1,5 | | | on request | | K1151.2535010 | steel | 25 | 35 | 0,1 | | | on request | | K1151.2535015 | steel | 25 | 35 | 0,15 | | | on request | | K1151.2535020 | steel | 25 | 35 | 0,2 | | | on request | | K1151.2535025 | steel | 25 | 35 | 0,25 | | | on request | | K1151.2535030 | steel | 25 | 35 | 0,3 | | | on request | | K1151.2535050 | steel | 25 | 35 | 0,5 | | | on request | | K1151.2535100 | steel | 25 | 35 | 1 | | | on request | | K1151.2535120 | steel | 25 | 35 | 1,2 | | | on request | | K1151.2535150 | steel | 25 | 35 | 1,5 | | | on request | | K1151.2637010 | steel | 26 | 37 | 0,1 | | | on request | | K1151.2637015 | steel | 26 | 37 | 0,15 | | | on request | | K1151.2637020 | steel | 26 | 37 | 0,2 | | | on request | | K1151.2637025 | steel | 26 | 37 | 0,25 | | | on request | | K1151.2637030 | steel | 26 | 37 | 0,3 | | | on request | | K1151.2637050 | steel | 26 | 37 | 0,5 | | | on request | | K1151.2637100 | steel | 26 | 37 | 1 | | | on request | | K1151.2637120 | steel | 26 | 37 | 1,2 | | | on request | | K1151.2637150 | steel | 26 | 37 | 1,5 | | | on request | | K1151.2840010 | steel | 28 | 40 | 0,1 | | | on request | | K1151.2840015 | steel | 28 | 40 | 0,15 | | | on request | | K1151.2840020 | steel | 28 | 40 | 0,2 | | | on request | | K1151.2840025 | steel | 28 | 40 | 0,25 | | | on request | | K1151.2840030 | steel | 28 | 40 | 0,3 | | | on request | | K1151.2840050 | steel | 28 | 40 | 0,5 | | | on request | | K1151.2840100 | steel | 28 | 40 | 1 | | | on request | | K1151.2840120 | steel | 28 | 40 | 1,2 | | | on request | | K1151.2840150 | steel | 28 | 40 | 1,5 | | | on request | | K1151.3042010 | steel | 30 | 42 | 0,1 | | | on request | | K1151.3042015 | steel | 30 | 42 | 0,15 | | | on request | | K1151.3042020 | steel | 30 | 42 | 0,2 | | | on request | | K1151.3042025 | steel | 30 | 42 | 0,25 | | | on request | | K1151.3042030 | steel | 30 | 42 | 0,3 | | | on request | | K1151.3042050 | steel | 30 | 42 | 0,5 | | | on request | | K1151.3042100 | steel | 30 | 42 | 1 | | | on request | | K1151.3042120 | steel | 30 | 42 | 1,2 | | | on request | | K1151.3042150 | steel | 30 | 42 | 1,5 | | | on request | | K1151.3042200 | steel | 30 | 42 | 2 | | | on request | | K1151.3245010 | steel | 32 | 45 | 0,1 | | | on request | | K1151.3245015 | steel | 32 | 45 | 0,15 | | | on request | | K1151.3245020 | steel | 32 | 45 | 0,2 | | | on request | | K1151.3245025 | steel | 32 | 45 | 0,25 | | | on request | | K1151.3245030 | steel | 32 | 45 | 0,3 | | | on request | | K1151.3245050 | steel | 32 | 45 | 0,5 | | | on request | | K1151.3245100 | steel | 32 | 45 | 1 | | | on request | | K1151.3245120 | steel | 32 | 45 | 1,2 | | | on request | | K1151.3245150 | steel | 32 | 45 | 1,5 | | | on request | | K1151.3245200 | steel | 32 | 45 | 2 | | | on request | | K1151.3545010 | steel | 35 | 45 | 0,1 | | | on request | | K1151.3545015 | steel | 35 | 45 | 0,15 | | | on request | | K1151.3545020 | steel | 35 | 45 | 0,2 | | | on request | | K1151.3545025 | steel | 35 | 45 | 0,25 | | | on request | | K1151.3545030 | steel | 35 | 45 | 0,3 | | | on request | | K1151.3545050 | steel | 35 | 45 | 0,5 | | | on request | | K1151.3545100 | steel | 35 | 45 | 1 | | | on request | | K1151.3545120 | steel | 35 | 45 | 1,2 | | | on request | | K1151.3545150 | steel | 35 | 45 | 1,5 | | | on request | | K1151.3545200 | steel | 35 | 45 | 2 | | | on request | | K1151.3645010 | steel | 36 | 45 | 0,1 | | | on request | | K1151.3645015 | steel | 36 | 45 | 0,15 | | | on request | | K1151.3645020 | steel | 36 | 45 | 0,2 | | | on request | | K1151.3645025 | steel | 36 | 45 | 0,25 | | | on request | | K1151.3645030 | steel | 36 | 45 | 0,3 | | | on request | | K1151.3645050 | steel | 36 | 45 | 0,5 | | | on request | | K1151.3645100 | steel | 36 | 45 | 1 | | | on request | | K1151.3645120 | steel | 36 | 45 | 1,2 | | | on request | | K1151.3645150 | steel | 36 | 45 | 1,5 | | | on request | | K1151.3645200 | steel | 36 | 45 | 2 | | | on request | | K1151.3747010 | steel | 37 | 47 | 0,1 | | | on request | | K1151.3747015 | steel | 37 | 47 | 0,15 | | | on request | | K1151.3747020 | steel | 37 | 47 | 0,2 | | | on request | | K1151.3747025 | steel | 37 | 47 | 0,25 | | | on request | | K1151.3747030 | steel | 37 | 47 | 0,3 | | | on request | | K1151.3747050 | steel | 37 | 47 | 0,5 | | | on request | | K1151.3747100 | steel | 37 | 47 | 1 | | | on request | | K1151.3747120 | steel | 37 | 47 | 1,2 | | | on request | | K1151.3747150 | steel | 37 | 47 | 1,5 | | | on request | | K1151.3747200 | steel | 37 | 47 | 2 | | | on request | | K1151.4050010 | steel | 40 | 50 | 0,1 | | | on request | | K1151.4050015 | steel | 40 | 50 | 0,15 | | | on request | | K1151.4050020 | steel | 40 | 50 | 0,2 | | | on request | | K1151.4050025 | steel | 40 | 50 | 0,25 | | | on request | | K1151.4050030 | steel | 40 | 50 | 0,3 | | | on request | | K1151.4050050 | steel | 40 | 50 | 0,5 | | | on request | | K1151.4050100 | steel | 40 | 50 | 1 | | | on request | | K1151.4050120 | steel | 40 | 50 | 1,2 | | | on request | | K1151.4050150 | steel | 40 | 50 | 1,5 | | | on request | | K1151.4050200 | steel | 40 | 50 | 2 | | | on request | | K1151.4252010 | steel | 42 | 52 | 0,1 | | | on request | | K1151.4252015 | steel | 42 | 52 | 0,15 | | | on request | | K1151.4252020 | steel | 42 | 52 | 0,2 | | | on request | | K1151.4252025 | steel | 42 | 52 | 0,25 | | | on request | | K1151.4252030 | steel | 42 | 52 | 0,3 | | | on request | | K1151.4252050 | steel | 42 | 52 | 0,5 | | | on request | | K1151.4252100 | steel | 42 | 52 | 1 | | | on request | | K1151.4252120 | steel | 42 | 52 | 1,2 | | | on request | | K1151.4252150 | steel | 42 | 52 | 1,5 | | | on request | | K1151.4252200 | steel | 42 | 52 | 2 | | | on request | | K1151.4555010 | steel | 45 | 55 | 0,1 | | | on request | | K1151.4555015 | steel | 45 | 55 | 0,15 | | | on request | | K1151.4555020 | steel | 45 | 55 | 0,2 | | | on request | | K1151.4555025 | steel | 45 | 55 | 0,25 | | | on request | | K1151.4555030 | steel | 45 | 55 | 0,3 | | | on request | | K1151.4555050 | steel | 45 | 55 | 0,5 | | | on request | | K1151.4555100 | steel | 45 | 55 | 1 | | | on request | | K1151.4555120 | steel | 45 | 55 | 1,2 | | | on request | | K1151.4555150 | steel | 45 | 55 | 1,5 | | | on request | | K1151.4555200 | steel | 45 | 55 | 2 | | | on request | | K1151.4860010 | steel | 48 | 60 | 0,1 | | | on request | | K1151.4860015 | steel | 48 | 60 | 0,15 | | | on request | | K1151.4860020 | steel | 48 | 60 | 0,2 | | | on request | | K1151.4860025 | steel | 48 | 60 | 0,25 | | | on request | | K1151.4860030 | steel | 48 | 60 | 0,3 | | | on request | | K1151.4860050 | steel | 48 | 60 | 0,5 | | | on request | | K1151.4860100 | steel | 48 | 60 | 1 | | | on request | | K1151.4860120 | steel | 48 | 60 | 1,2 | | | on request | | K1151.4860150 | steel | 48 | 60 | 1,5 | | | on request | | K1151.4860200 | steel | 48 | 60 | 2 | | | on request | | K1151.5062010 | steel | 50 | 62 | 0,1 | | | on request | | K1151.5062015 | steel | 50 | 62 | 0,15 | | | on request | | K1151.5062020 | steel | 50 | 62 | 0,2 | | | on request | | K1151.5062025 | steel | 50 | 62 | 0,25 | | | on request | | K1151.5062030 | steel | 50 | 62 | 0,3 | | | on request | | K1151.5062050 | steel | 50 | 62 | 0,5 | | | on request | | K1151.5062100 | steel | 50 | 62 | 1 | | | on request | | K1151.5062120 | steel | 50 | 62 | 1,2 | | | on request | | K1151.5062150 | steel | 50 | 62 | 1,5 | | | on request | | K1151.5062200 | steel | 50 | 62 | 2 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|