Product groups
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
K1147

Hexagon nuts with polyamide thread lock high type, DIN 982...

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.

The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.

Due to the plastic deformation of the thread lock, this hex nut may only be used once.

The maximum nut height H max. is shown in the table.

M4 as per DIN EN ISO 7040.
Temperature range:-50°C to +120°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1147 Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced 159 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced

Item selection/filter

Order No.Main
material
GradeD

EHMSWDINCADAcc.PriceOrder
K1147.204steel6-8M47,6662,97DIN 982 on request
K1147.205steel8M58,796,34,48DIN 982 on request
K1147.206steel8M611,0584,910DIN 982 on request
K1147.208steel8M814,389,56,4413DIN 982 on request
K1147.210steel8M1018,911,58,0417DIN 982 on request
K1147.212steel8M1221,11410,3719DIN 982 on request
K1147.214steel8M1423,91612,122DIN 982 on request
K1147.216steel8M1626,761814,124DIN 982 on request
K1147.220steel8M2032,952216,930DIN 982 on request
K1147.224steel8M2439,552820,236DIN 982 on request
K1147.310steel10M1018,911,58,0417DIN 982 on request
K1147.312steel10M1221,11410,3719DIN 982 on request
K1147.316steel10M1626,761814,124DIN 982 on request
K1147.320steel10M2032,952216,930DIN 982 on request
K1147.324steel10M2439,552820,236DIN 982 on request
K1147.105stainless steel A2-M58,796,34,48similar to DIN 982 on request
K1147.106stainless steel A2-M611,0584,910similar to DIN 982 on request
K1147.108stainless steel A2-M814,389,56,4413similar to DIN 982 on request
K1147.110stainless steel A2-M1018,911,58,0417similar to DIN 982 on request
K1147.112stainless steel A2-M1221,11410,3719similar to DIN 982 on request
K1147.116stainless steel A2-M1626,761814,124similar to DIN 982 on request
K1147.120stainless steel A2-M2032,952216,930similar to DIN 982 on request
K1147.605stainless steel A4-M58,796,34,48similar to DIN 982 on request
K1147.606stainless steel A4-M611,0584,910similar to DIN 982 on request
K1147.608stainless steel A4-M814,389,56,4413similar to DIN 982 on request
K1147.610stainless steel A4-M1018,911,58,0417similar to DIN 982 on request
K1147.612stainless steel A4-M1221,11410,3719similar to DIN 982 on request
K1147.616stainless steel A4-M1626,761814,124similar to DIN 982 on request
K1147.620stainless steel A4-M2032,952216,930similar to DIN 982 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33