Product groups
Hexagon head bolts DIN 931/ISO 4014
K0870

Hexagon head bolts DIN 931/ISO 4014

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
On request:DIN ISO 272 spanner sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0870 Hexagon head bolts DIN 931/ISO 4014 225 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings (total overview)

Hexagon head bolts DIN 931/ISO 4014

Hexagon head bolts DIN 931/ISO 4014, steel

More information

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
EKSWDINISOCADAcc.PriceOrder
K0870.04X25steel8.8bright (black)M4257,5117,662,87DIN 931ISO 4014 on request
K0870.04X30steel8.8bright (black)M43012,5167,662,87DIN 931ISO 4014 on request
K0870.04X35steel8.8bright (black)M43517,5217,662,87DIN 931ISO 4014 on request
K0870.04X40steel8.8bright (black)M44022,5267,662,87DIN 931ISO 4014 on request
K0870.04X45steel8.8bright (black)M44527,5317,662,87DIN 931ISO 4014 on request
K0870.04X50steel8.8bright (black)M45032,5367,662,87DIN 931ISO 4014 on request
K0870.05X25steel8.8bright (black)M525598,793,58DIN 931ISO 4014 on request
K0870.05X30steel8.8bright (black)M53010148,793,58DIN 931ISO 4014 on request
K0870.05X35steel8.8bright (black)M53515198,793,58DIN 931ISO 4014 on request
K0870.05X40steel8.8bright (black)M54020248,793,58DIN 931ISO 4014 on request
K0870.05X45steel8.8bright (black)M54525298,793,58DIN 931ISO 4014 on request
K0870.05X50steel8.8bright (black)M55030348,793,58DIN 931ISO 4014 on request
K0870.05X60steel8.8bright (black)M56039448,793,58DIN 931ISO 4014 on request
K0870.06X30steel8.8bright (black)M63071211,05410DIN 931ISO 4014 on request
K0870.06X35steel8.8bright (black)M635121711,05410DIN 931ISO 4014 on request
K0870.06X40steel8.8bright (black)M640172211,05410DIN 931ISO 4014 on request
K0870.06X45steel8.8bright (black)M645222711,05410DIN 931ISO 4014 on request
K0870.06X50steel8.8bright (black)M650273211,05410DIN 931ISO 4014 on request
K0870.06X60steel8.8bright (black)M660374211,05410DIN 931ISO 4014 on request
K0870.06X70steel8.8bright (black)M670475211,05410DIN 931ISO 4014 on request
K0870.08X35steel8.8bright (black)M8356,751314,385,313DIN 931ISO 4014 on request
K0870.08X40steel8.8bright (black)M84011,751814,385,313DIN 931ISO 4014 on request
K0870.08X45steel8.8bright (black)M84516,752314,385,313DIN 931ISO 4014 on request
K0870.08X50steel8.8bright (black)M85021,752814,385,313DIN 931ISO 4014 on request
K0870.08X60steel8.8bright (black)M86031,753814,385,313DIN 931ISO 4014 on request
K0870.08X70steel8.8bright (black)M87041,754814,385,313DIN 931ISO 4014 on request
K0870.08X80steel8.8bright (black)M88051,755814,385,313DIN 931ISO 4014 on request
K0870.10X40steel8.8bright (black)M10406,51418,96,417DIN 931- on request
K0870.10X45steel8.8bright (black)M104511,51918,96,417DIN 931- on request
K0870.10X50steel8.8bright (black)M105016,52418,96,417DIN 931- on request
K0870.10X60steel8.8bright (black)M106026,53418,96,417DIN 931- on request
K0870.10X70steel8.8bright (black)M107036,54418,96,417DIN 931- on request
K0870.10X80steel8.8bright (black)M108046,55418,96,417DIN 931- on request
K0870.10X90steel8.8bright (black)M109056,56418,96,417DIN 931- on request
K0870.10X100steel8.8bright (black)M1010066,57418,96,417DIN 931- on request
K0870.12X45steel8.8bright (black)M12456,251521,17,519DIN 931- on request
K0870.12X50steel8.8bright (black)M125011,252021,17,519DIN 931- on request
K0870.12X60steel8.8bright (black)M126021,253021,17,519DIN 931- on request
K0870.12X70steel8.8bright (black)M127031,254021,17,519DIN 931- on request
K0870.12X80steel8.8bright (black)M128041,255021,17,519DIN 931- on request
K0870.12X90steel8.8bright (black)M129051,256021,17,519DIN 931- on request
K0870.12X100steel8.8bright (black)M1210061,257021,17,519DIN 931- on request
K0870.12X110steel8.8bright (black)M1211071,258021,17,519DIN 931- on request
K0870.12X120steel8.8bright (black)M1212081,259021,17,519DIN 931- on request
K0870.16X60steel8.8bright (black)M1660122226,751024DIN 931ISO 4014 on request
K0870.16X70steel8.8bright (black)M1670223226,751024DIN 931ISO 4014 on request
K0870.16X80steel8.8bright (black)M1680324226,751024DIN 931ISO 4014 on request
K0870.16X90steel8.8bright (black)M1690425226,751024DIN 931ISO 4014 on request
K0870.16X100steel8.8bright (black)M16100526226,751024DIN 931ISO 4014 on request
K0870.16X110steel8.8bright (black)M16110627226,751024DIN 931ISO 4014 on request
K0870.16X120steel8.8bright (black)M16120728226,751024DIN 931ISO 4014 on request
K0870.20X70steel8.8bright (black)M207011,52433,5312,530DIN 931ISO 4014 on request
K0870.20X80steel8.8bright (black)M208021,53433,5312,530DIN 931ISO 4014 on request
K0870.20X90steel8.8bright (black)M209031,54433,5312,530DIN 931ISO 4014 on request
K0870.20X100steel8.8bright (black)M2010041,55433,5312,530DIN 931ISO 4014 on request
K0870.20X110steel8.8bright (black)M2011051,56433,5312,530DIN 931ISO 4014 on request
K0870.20X120steel8.8bright (black)M2012061,57433,5312,530DIN 931ISO 4014 on request
K0870.404X25steel8.8galvanisedM4257,5117,662,87DIN 931ISO 4014 on request
K0870.404X30steel8.8galvanisedM43012,5167,662,87DIN 931ISO 4014 on request
K0870.404X35steel8.8galvanisedM43517,5217,662,87DIN 931ISO 4014 on request
K0870.404X40steel8.8galvanisedM44022,5267,662,87DIN 931ISO 4014 on request
K0870.404X45steel8.8galvanisedM44527,5317,662,87DIN 931ISO 4014 on request
K0870.404X50steel8.8galvanisedM45032,5367,662,87DIN 931ISO 4014 on request
K0870.405X25steel8.8galvanisedM525598,793,58DIN 931ISO 4014 on request
K0870.405X30steel8.8galvanisedM53010148,793,58DIN 931ISO 4014 on request
K0870.405X35steel8.8galvanisedM53515198,793,58DIN 931ISO 4014 on request
K0870.405X40steel8.8galvanisedM54020248,793,58DIN 931ISO 4014 on request
K0870.405X45steel8.8galvanisedM54525298,793,58DIN 931ISO 4014 on request
K0870.405X50steel8.8galvanisedM55030348,793,58DIN 931ISO 4014 on request
K0870.405X60steel8.8galvanisedM56039448,793,58DIN 931ISO 4014 on request
K0870.406X30steel8.8galvanisedM63071211,05410DIN 931ISO 4014 on request
K0870.406X35steel8.8galvanisedM635121711,05410DIN 931ISO 4014 on request
K0870.406X40steel8.8galvanisedM640172211,05410DIN 931ISO 4014 on request
K0870.406X45steel8.8galvanisedM645222711,05410DIN 931ISO 4014 on request
K0870.406X50steel8.8galvanisedM650273211,05410DIN 931ISO 4014 on request
K0870.406X60steel8.8galvanisedM660374211,05410DIN 931ISO 4014 on request
K0870.406X70steel8.8galvanisedM670475211,05410DIN 931ISO 4014 on request
K0870.408X35steel8.8galvanisedM8356,751314,385,313DIN 931ISO 4014 on request
K0870.408X40steel8.8galvanisedM84011,751814,385,313DIN 931ISO 4014 on request
K0870.408X45steel8.8galvanisedM84516,752314,385,313DIN 931ISO 4014 on request
K0870.408X50steel8.8galvanisedM85021,752814,385,313DIN 931ISO 4014 on request
K0870.408X60steel8.8galvanisedM86031,753814,385,313DIN 931ISO 4014 on request
K0870.408X70steel8.8galvanisedM87041,754814,385,313DIN 931ISO 4014 on request
K0870.408X80steel8.8galvanisedM88051,755814,385,313DIN 931ISO 4014 on request
K0870.410X40steel8.8galvanisedM10406,51418,96,417DIN 931- on request
K0870.410X45steel8.8galvanisedM104511,51918,96,417DIN 931- on request
K0870.410X50steel8.8galvanisedM105016,52418,96,417DIN 931- on request
K0870.410X60steel8.8galvanisedM106026,53418,96,417DIN 931- on request
K0870.410X70steel8.8galvanisedM107036,54418,96,417DIN 931- on request
K0870.410X80steel8.8galvanisedM108046,55418,96,417DIN 931- on request
K0870.410X90steel8.8galvanisedM109056,56418,96,417DIN 931- on request
K0870.410X100steel8.8galvanisedM1010066,57418,96,417DIN 931- on request
K0870.412X45steel8.8galvanisedM12456,251521,17,519DIN 931- on request
K0870.412X50steel8.8galvanisedM125011,252021,17,519DIN 931- on request
K0870.412X60steel8.8galvanisedM126021,253021,17,519DIN 931- on request
K0870.412X70steel8.8galvanisedM127031,254021,17,519DIN 931- on request
K0870.412X80steel8.8galvanisedM128041,255021,17,519DIN 931- on request
K0870.412X90steel8.8galvanisedM129051,256021,17,519DIN 931- on request
K0870.412X100steel8.8galvanisedM1210061,257021,17,519DIN 931- on request
K0870.412X110steel8.8galvanisedM1211071,258021,17,519DIN 931- on request
K0870.412X120steel8.8galvanisedM1212081,259021,17,519DIN 931- on request
K0870.416X60steel8.8galvanisedM1660122226,751024DIN 931ISO 4014 on request
K0870.416X70steel8.8galvanisedM1670223226,751024DIN 931ISO 4014 on request
K0870.416X80steel8.8galvanisedM1680324226,751024DIN 931ISO 4014 on request
K0870.416X90steel8.8galvanisedM1690425226,751024DIN 931ISO 4014 on request
K0870.416X100steel8.8galvanisedM16100526226,751024DIN 931ISO 4014 on request
K0870.416X110steel8.8galvanisedM16110627226,751024DIN 931ISO 4014 on request
K0870.416X120steel8.8galvanisedM16120728226,751024DIN 931ISO 4014 on request
K0870.420X70steel8.8galvanisedM207011,52433,5312,530DIN 931ISO 4014 on request
K0870.420X80steel8.8galvanisedM208021,53433,5312,530DIN 931ISO 4014 on request
K0870.420X90steel8.8galvanisedM209031,54433,5312,530DIN 931ISO 4014 on request
K0870.420X100steel8.8galvanisedM2010041,55433,5312,530DIN 931ISO 4014 on request
K0870.420X110steel8.8galvanisedM2011051,56433,5312,530DIN 931ISO 4014 on request
K0870.420X120steel8.8galvanisedM2012061,57433,5312,530DIN 931ISO 4014 on request
K0870.306X30steel10.9bright (black)M63071211,05410DIN 931ISO 4014 on request
K0870.306X35steel10.9bright (black)M635121711,05410DIN 931ISO 4014 on request
K0870.306X40steel10.9bright (black)M640172211,05410DIN 931ISO 4014 on request
K0870.306X45steel10.9bright (black)M645222711,05410DIN 931ISO 4014 on request
K0870.306X50steel10.9bright (black)M650273211,05410DIN 931ISO 4014 on request
K0870.306X60steel10.9bright (black)M660374211,05410DIN 931ISO 4014 on request
K0870.306X70steel10.9bright (black)M670475211,05410DIN 931ISO 4014 on request
K0870.308X35steel10.9bright (black)M8356,751314,385,313DIN 931ISO 4014 on request
K0870.308X40steel10.9bright (black)M84011,751814,385,313DIN 931ISO 4014 on request
K0870.308X45steel10.9bright (black)M84516,752314,385,313DIN 931ISO 4014 on request
K0870.308X50steel10.9bright (black)M85021,752814,385,313DIN 931ISO 4014 on request
K0870.308X60steel10.9bright (black)M86031,753814,385,313DIN 931ISO 4014 on request
K0870.308X70steel10.9bright (black)M87041,754814,385,313DIN 931ISO 4014 on request
K0870.308X80steel10.9bright (black)M88051,755814,385,313DIN 931ISO 4014 on request
K0870.310X40steel10.9bright (black)M10406,51418,96,417DIN 931- on request
K0870.310X45steel10.9bright (black)M104511,51918,96,417DIN 931- on request
K0870.310X50steel10.9bright (black)M105016,52418,96,417DIN 931- on request
K0870.310X60steel10.9bright (black)M106026,53418,96,417DIN 931- on request
K0870.310X70steel10.9bright (black)M107036,54418,96,417DIN 931- on request
K0870.310X80steel10.9bright (black)M108046,55418,96,417DIN 931- on request
K0870.310X90steel10.9bright (black)M109056,56418,96,417DIN 931- on request
K0870.310X100steel10.9bright (black)M1010066,57418,96,417DIN 931- on request
K0870.312X45steel10.9bright (black)M12456,251521,17,519DIN 931- on request
K0870.312X50steel10.9bright (black)M125011,252021,17,519DIN 931- on request
K0870.312X60steel10.9bright (black)M126021,253021,17,519DIN 931- on request
K0870.312X70steel10.9bright (black)M127031,254021,17,519DIN 931- on request
K0870.312X80steel10.9bright (black)M128041,255021,17,519DIN 931- on request
K0870.312X90steel10.9bright (black)M129051,256021,17,519DIN 931- on request
K0870.312X100steel10.9bright (black)M1210061,257021,17,519DIN 931- on request
K0870.312X110steel10.9bright (black)M1211071,258021,17,519DIN 931- on request
K0870.312X120steel10.9bright (black)M1212081,259021,17,519DIN 931- on request
K0870.316X60steel10.9bright (black)M1660122226,751024DIN 931ISO 4014 on request
K0870.316X70steel10.9bright (black)M1670223226,751024DIN 931ISO 4014 on request
K0870.316X80steel10.9bright (black)M1680324226,751024DIN 931ISO 4014 on request
K0870.316X90steel10.9bright (black)M1690425226,751024DIN 931ISO 4014 on request
K0870.316X100steel10.9bright (black)M16100526226,751024DIN 931ISO 4014 on request
K0870.316X110steel10.9bright (black)M16110627226,751024DIN 931ISO 4014 on request
K0870.316X120steel10.9bright (black)M16120728226,751024DIN 931ISO 4014 on request
K0870.320X70steel10.9bright (black)M207011,52433,5312,530DIN 931ISO 4014 on request
K0870.320X80steel10.9bright (black)M208021,53433,5312,530DIN 931ISO 4014 on request
K0870.320X90steel10.9bright (black)M209031,54433,5312,530DIN 931ISO 4014 on request
K0870.320X100steel10.9bright (black)M2010041,55433,5312,530DIN 931ISO 4014 on request
K0870.320X110steel10.9bright (black)M2011051,56433,5312,530DIN 931ISO 4014 on request
K0870.320X120steel10.9bright (black)M2012061,57433,5312,530DIN 931ISO 4014 on request
K0870.506X30steel10.9galvanisedM63071211,05410DIN 931ISO 4014 on request
K0870.506X35steel10.9galvanisedM635121711,05410DIN 931ISO 4014 on request
K0870.506X40steel10.9galvanisedM640172211,05410DIN 931ISO 4014 on request
K0870.506X45steel10.9galvanisedM645222711,05410DIN 931ISO 4014 on request
K0870.506X50steel10.9galvanisedM650273211,05410DIN 931ISO 4014 on request
K0870.506X60steel10.9galvanisedM660374211,05410DIN 931ISO 4014 on request
K0870.506X70steel10.9galvanisedM670475211,05410DIN 931ISO 4014 on request
K0870.508X35steel10.9galvanisedM8356,751314,385,313DIN 931ISO 4014 on request
K0870.508X40steel10.9galvanisedM84011,751814,385,313DIN 931ISO 4014 on request
K0870.508X45steel10.9galvanisedM84516,752314,385,313DIN 931ISO 4014 on request
K0870.508X50steel10.9galvanisedM85021,752814,385,313DIN 931ISO 4014 on request
K0870.508X60steel10.9galvanisedM86031,753814,385,313DIN 931ISO 4014 on request
K0870.508X70steel10.9galvanisedM87041,754814,385,313DIN 931ISO 4014 on request
K0870.508X80steel10.9galvanisedM88051,755814,385,313DIN 931ISO 4014 on request
K0870.510X40steel10.9galvanisedM10406,51418,96,417DIN 931- on request
K0870.510X45steel10.9galvanisedM104511,51918,96,417DIN 931- on request
K0870.510X50steel10.9galvanisedM105016,52418,96,417DIN 931- on request
K0870.510X60steel10.9galvanisedM106026,53418,96,417DIN 931- on request
K0870.510X70steel10.9galvanisedM107036,54418,96,417DIN 931- on request
K0870.510X80steel10.9galvanisedM108046,55418,96,417DIN 931- on request
K0870.510X90steel10.9galvanisedM109056,56418,96,417DIN 931- on request
K0870.510X100steel10.9galvanisedM1010066,57418,96,417DIN 931- on request
K0870.512X45steel10.9galvanisedM12456,251521,17,519DIN 931- on request
K0870.512X50steel10.9galvanisedM125011,252021,17,519DIN 931- on request
K0870.512X60steel10.9galvanisedM126021,253021,17,519DIN 931- on request
K0870.512X70steel10.9galvanisedM127031,254021,17,519DIN 931- on request
K0870.512X80steel10.9galvanisedM128041,255021,17,519DIN 931- on request
K0870.512X90steel10.9galvanisedM129051,256021,17,519DIN 931- on request
K0870.512X100steel10.9galvanisedM1210061,257021,17,519DIN 931- on request
K0870.512X110steel10.9galvanisedM1211071,258021,17,519DIN 931- on request
K0870.512X120steel10.9galvanisedM1212081,259021,17,519DIN 931- on request
K0870.516X60steel10.9galvanisedM1660122226,751024DIN 931ISO 4014 on request
K0870.516X70steel10.9galvanisedM1670223226,751024DIN 931ISO 4014 on request
K0870.516X80steel10.9galvanisedM1680324226,751024DIN 931ISO 4014 on request
K0870.516X90steel10.9galvanisedM1690425226,751024DIN 931ISO 4014 on request
K0870.516X100steel10.9galvanisedM16100526226,751024DIN 931ISO 4014 on request
K0870.516X110steel10.9galvanisedM16110627226,751024DIN 931ISO 4014 on request
K0870.516X120steel10.9galvanisedM16120728226,751024DIN 931ISO 4014 on request
K0870.520X70steel10.9galvanisedM207011,52433,5312,530DIN 931ISO 4014 on request
K0870.520X80steel10.9galvanisedM208021,53433,5312,530DIN 931ISO 4014 on request
K0870.520X90steel10.9galvanisedM209031,54433,5312,530DIN 931ISO 4014 on request
K0870.520X100steel10.9galvanisedM2010041,55433,5312,530DIN 931ISO 4014 on request
K0870.520X110steel10.9galvanisedM2011051,56433,5312,530DIN 931ISO 4014 on request
K0870.520X120steel10.9galvanisedM2012061,57433,5312,530DIN 931ISO 4014 on request
K0870.210X40steel12.9bright (black)M10406,51418,96,417DIN 931- on request
K0870.210X45steel12.9bright (black)M104511,51918,96,417DIN 931- on request
K0870.210X50steel12.9bright (black)M105016,52418,96,417DIN 931- on request
K0870.210X60steel12.9bright (black)M106026,53418,96,417DIN 931- on request
K0870.210X70steel12.9bright (black)M107036,54418,96,417DIN 931- on request
K0870.210X80steel12.9bright (black)M108046,55418,96,417DIN 931- on request
K0870.210X90steel12.9bright (black)M109056,56418,96,417DIN 931- on request
K0870.210X100steel12.9bright (black)M1010066,57418,96,417DIN 931- on request
K0870.212X45steel12.9bright (black)M12456,251521,17,519DIN 931- on request
K0870.212X50steel12.9bright (black)M125011,252021,17,519DIN 931- on request
K0870.212X60steel12.9bright (black)M126021,253021,17,519DIN 931- on request
K0870.212X70steel12.9bright (black)M127031,254021,17,519DIN 931- on request
K0870.212X80steel12.9bright (black)M128041,255021,17,519DIN 931- on request
K0870.212X90steel12.9bright (black)M129051,256021,17,519DIN 931- on request
K0870.212X100steel12.9bright (black)M1210061,257021,17,519DIN 931- on request
K0870.212X120steel12.9bright (black)M1212081,259021,17,519DIN 931- on request
K0870.216X60steel12.9bright (black)M1660122226,751024DIN 931ISO 4014 on request
K0870.216X70steel12.9bright (black)M1670223226,751024DIN 931ISO 4014 on request
K0870.216X80steel12.9bright (black)M1680324226,751024DIN 931ISO 4014 on request
K0870.216X90steel12.9bright (black)M1690425226,751024DIN 931ISO 4014 on request
K0870.216X100steel12.9bright (black)M16100526226,751024DIN 931ISO 4014 on request
K0870.216X120steel12.9bright (black)M16120728226,751024DIN 931ISO 4014 on request
K0870.220X70steel12.9bright (black)M207011,52433,5312,530DIN 931ISO 4014 on request
K0870.220X80steel12.9bright (black)M208021,53433,5312,530DIN 931ISO 4014 on request
K0870.220X90steel12.9bright (black)M209031,54433,5312,530DIN 931ISO 4014 on request
K0870.220X100steel12.9bright (black)M2010041,55433,5312,530DIN 931ISO 4014 on request
K0870.220X120steel12.9bright (black)M2012061,57433,5312,530DIN 931ISO 4014 on request

Hexagon head bolts DIN 931/ISO 4014, stainless steel

More information

Drawings

Hexagon head bolts DIN 931/ISO 4014, stainless steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
EKSWDINISOCADAcc.PriceOrder
K0870.105X25stainless steel A270brightM525598,793,58DIN 931ISO 4014 on request
K0870.105X30stainless steel A270brightM53010148,793,58DIN 931ISO 4014 on request
K0870.105X35stainless steel A270brightM53515198,793,58DIN 931ISO 4014 on request
K0870.105X40stainless steel A270brightM54020248,793,58DIN 931ISO 4014 on request
K0870.105X45stainless steel A270brightM54525298,793,58DIN 931ISO 4014 on request
K0870.105X50stainless steel A270brightM55030348,793,58DIN 931ISO 4014 on request
K0870.105X60stainless steel A270brightM56039448,793,58DIN 931ISO 4014 on request
K0870.106X30stainless steel A270brightM63071211,05410DIN 931ISO 4014 on request
K0870.106X35stainless steel A270brightM635121711,05410DIN 931ISO 4014 on request
K0870.106X40stainless steel A270brightM640172211,05410DIN 931ISO 4014 on request
K0870.106X45stainless steel A270brightM645222711,05410DIN 931ISO 4014 on request
K0870.106X50stainless steel A270brightM650273211,05410DIN 931ISO 4014 on request
K0870.106X60stainless steel A270brightM660374211,05410DIN 931ISO 4014 on request
K0870.106X70stainless steel A270brightM670475211,05410DIN 931ISO 4014 on request
K0870.108X35stainless steel A270brightM8356,751314,385,313DIN 931ISO 4014 on request
K0870.108X40stainless steel A270brightM84011,751814,385,313DIN 931ISO 4014 on request
K0870.108X45stainless steel A270brightM84516,752314,385,313DIN 931ISO 4014 on request
K0870.108X50stainless steel A270brightM85021,752814,385,313DIN 931ISO 4014 on request
K0870.108X60stainless steel A270brightM86031,753814,385,313DIN 931ISO 4014 on request
K0870.108X70stainless steel A270brightM87041,754814,385,313DIN 931ISO 4014 on request
K0870.108X80stainless steel A270brightM88051,755814,385,313DIN 931ISO 4014 on request
K0870.110X100stainless steel A270brightM1010066,57418,96,417DIN 931- on request
K0870.110X40stainless steel A270brightM10406,51418,96,417DIN 931- on request
K0870.110X45stainless steel A270brightM104511,51918,96,417DIN 931- on request
K0870.110X50stainless steel A270brightM105016,52418,96,417DIN 931- on request
K0870.110X60stainless steel A270brightM106026,53418,96,417DIN 931- on request
K0870.110X70stainless steel A270brightM107036,54418,96,417DIN 931- on request
K0870.110X80stainless steel A270brightM108046,55418,96,417DIN 931- on request
K0870.110X90stainless steel A270brightM109056,56418,96,417DIN 931- on request
K0870.112X100stainless steel A270brightM1210061,257021,17,519DIN 931- on request
K0870.112X110stainless steel A270brightM1211071,258021,17,519DIN 931- on request
K0870.112X120stainless steel A270brightM1212081,259021,17,519DIN 931- on request
K0870.112X45stainless steel A270brightM12456,251521,17,519DIN 931- on request
K0870.112X50stainless steel A270brightM125011,252021,17,519DIN 931- on request
K0870.112X60stainless steel A270brightM126021,253021,17,519DIN 931- on request
K0870.112X70stainless steel A270brightM127031,254021,17,519DIN 931- on request
K0870.112X80stainless steel A270brightM128041,255021,17,519DIN 931- on request
K0870.112X90stainless steel A270brightM129051,256021,17,519DIN 931- on request
K0870.116X100stainless steel A270brightM16100526226,751024DIN 931ISO 4014 on request
K0870.116X110stainless steel A270brightM16110627226,751024DIN 931ISO 4014 on request
K0870.116X120stainless steel A270brightM16120728226,751024DIN 931ISO 4014 on request
K0870.116X60stainless steel A270brightM1660122226,751024DIN 931ISO 4014 on request
K0870.116X70stainless steel A270brightM1670223226,751024DIN 931ISO 4014 on request
K0870.116X80stainless steel A270brightM1680324226,751024DIN 931ISO 4014 on request
K0870.116X90stainless steel A270brightM1690425226,751024DIN 931ISO 4014 on request
K0870.605X30stainless steel A470brightM53010148,793,58DIN 931ISO 4014 on request
K0870.605X35stainless steel A470brightM53515198,793,58DIN 931ISO 4014 on request
K0870.605X40stainless steel A470brightM54020248,793,58DIN 931ISO 4014 on request
K0870.605X45stainless steel A470brightM54525298,793,58DIN 931ISO 4014 on request
K0870.605X50stainless steel A470brightM55030348,793,58DIN 931ISO 4014 on request
K0870.605X60stainless steel A470brightM56039448,793,58DIN 931ISO 4014 on request
K0870.606X30stainless steel A470brightM63071211,05410DIN 931ISO 4014 on request
K0870.606X35stainless steel A470brightM635121711,05410DIN 931ISO 4014 on request
K0870.606X40stainless steel A470brightM640172211,05410DIN 931ISO 4014 on request
K0870.606X45stainless steel A470brightM645222711,05410DIN 931ISO 4014 on request
K0870.606X50stainless steel A470brightM650273211,05410DIN 931ISO 4014 on request
K0870.606X60stainless steel A470brightM660374211,05410DIN 931ISO 4014 on request
K0870.606X70stainless steel A470brightM670475211,05410DIN 931ISO 4014 on request
K0870.608X35stainless steel A470brightM8356,751314,385,313DIN 931ISO 4014 on request
K0870.608X40stainless steel A470brightM84011,751814,385,313DIN 931ISO 4014 on request
K0870.608X45stainless steel A470brightM84516,752314,385,313DIN 931ISO 4014 on request
K0870.608X50stainless steel A470brightM85021,752814,385,313DIN 931ISO 4014 on request
K0870.608X60stainless steel A470brightM86031,753814,385,313DIN 931ISO 4014 on request
K0870.608X70stainless steel A470brightM87041,754814,385,313DIN 931ISO 4014 on request
K0870.608X80stainless steel A470brightM88051,755814,385,313DIN 931ISO 4014 on request
K0870.610X40stainless steel A470brightM10406,51418,96,417DIN 931- on request
K0870.610X45stainless steel A470brightM104511,51918,96,417DIN 931- on request
K0870.610X50stainless steel A470brightM105016,52418,96,417DIN 931- on request
K0870.610X60stainless steel A470brightM106026,53418,96,417DIN 931- on request
K0870.610X70stainless steel A470brightM107036,54418,96,417DIN 931- on request
K0870.610X80stainless steel A470brightM108046,55418,96,417DIN 931- on request
K0870.610X90stainless steel A470brightM109056,56418,96,417DIN 931- on request
K0870.610X100stainless steel A470brightM1010066,57418,96,417DIN 931- on request
K0870.612X45stainless steel A470brightM12456,251521,17,519DIN 931- on request
K0870.612X50stainless steel A470brightM125011,252021,17,519DIN 931- on request
K0870.612X60stainless steel A470brightM126021,253021,17,519DIN 931- on request
K0870.612X70stainless steel A470brightM127031,254021,17,519DIN 931- on request
K0870.612X80stainless steel A470brightM128041,255021,17,519DIN 931- on request
K0870.612X90stainless steel A470brightM129051,256021,17,519DIN 931- on request
K0870.612X100stainless steel A470brightM1210061,257021,17,519DIN 931- on request
K0870.612X110stainless steel A470brightM1211071,258021,17,519DIN 931- on request
K0870.612X120stainless steel A470brightM1212081,259021,17,519DIN 931- on request
K0870.616X60stainless steel A470brightM1660122226,751024DIN 931ISO 4014 on request
K0870.616X70stainless steel A470brightM1670223226,751024DIN 931ISO 4014 on request
K0870.616X80stainless steel A470brightM1680324226,751024DIN 931ISO 4014 on request
K0870.616X90stainless steel A470brightM1690425226,751024DIN 931ISO 4014 on request
K0870.616X100stainless steel A470brightM16100526226,751024DIN 931ISO 4014 on request
K0870.616X110stainless steel A470brightM16110627226,751024DIN 931ISO 4014 on request
K0870.616X120stainless steel A470brightM16120728226,751024DIN 931ISO 4014 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33