Product groups
Socket head screws with low headDIN 6912
K1160

Socket head screws with low head DIN 6912

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1160 Socket head screws with low headDIN 6912 205 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings (total overview)

Socket head screws with low headDIN 6912

Socket head screws with low head DIN 6912, steel

More information

Drawings

Socket head screws with low head DIN 6912, steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
DLDKKLs
min.
Lg
max.
D1SWTCADAcc.PriceOrder
K1160.04X10steel8.8bright (black)M41072,81,43,5231,48 on request
K1160.04X12steel8.8bright (black)M41272,81,43,5231,48 on request
K1160.04X16steel8.8bright (black)M41672,81,43,5231,48 on request
K1160.04X20steel8.8bright (black)M42072,82,56231,48 on request
K1160.04X25steel8.8bright (black)M42572,87,511231,48 on request
K1160.05X10steel8.8bright (black)M5108,53,51,84,22,541,88 on request
K1160.05X12steel8.8bright (black)M5128,53,51,84,22,541,88 on request
K1160.05X16steel8.8bright (black)M5168,53,51,84,22,541,88 on request
K1160.05X20steel8.8bright (black)M5208,53,51,84,22,541,88 on request
K1160.05X25steel8.8bright (black)M5258,53,5592,541,88 on request
K1160.05X30steel8.8bright (black)M5308,53,510142,541,88 on request
K1160.06X10steel8.8bright (black)M6101042,55,5352,38 on request
K1160.06X12steel8.8bright (black)M6121042,55,5352,38 on request
K1160.06X16steel8.8bright (black)M6161042,55,5352,38 on request
K1160.06X20steel8.8bright (black)M6201042,55,5352,38 on request
K1160.06X25steel8.8bright (black)M6251042,55,5352,38 on request
K1160.06X30steel8.8bright (black)M630104712352,38 on request
K1160.06X35steel8.8bright (black)M6351041217352,38 on request
K1160.06X40steel8.8bright (black)M6401041722352,38 on request
K1160.06X45steel8.8bright (black)M6451042227352,38 on request
K1160.06X50steel8.8bright (black)M6501042732352,38 on request
K1160.06X60steel8.8bright (black)M6601043742352,38 on request
K1160.08X10steel8.8bright (black)M81013506,25462,88 on request
K1160.08X12steel8.8bright (black)M8121353,27462,88 on request
K1160.08X16steel8.8bright (black)M8161353,27462,88 on request
K1160.08X20steel8.8bright (black)M8201353,27462,88 on request
K1160.08X25steel8.8bright (black)M8251353,27462,88 on request
K1160.08X30steel8.8bright (black)M8301353,27462,88 on request
K1160.08X35steel8.8bright (black)M8351356,7513462,88 on request
K1160.08X40steel8.8bright (black)M84013511,7518462,88 on request
K1160.08X45steel8.8bright (black)M84513516,7523462,88 on request
K1160.08X50steel8.8bright (black)M85013521,7528462,88 on request
K1160.08X60steel8.8bright (black)M86013531,7538462,88 on request
K1160.08X70steel8.8bright (black)M87013541,7548462,88 on request
K1160.08X80steel8.8bright (black)M88013551,7558462,88 on request
K1160.10X20steel8.8bright (black)M1020166,53,58583,35 on request
K1160.10X25steel8.8bright (black)M1025166,53,58583,35 on request
K1160.10X30steel8.8bright (black)M1030166,53,58583,35 on request
K1160.10X35steel8.8bright (black)M1035166,53,58583,35 on request
K1160.10X40steel8.8bright (black)M1040166,56,514583,35 on request
K1160.10X45steel8.8bright (black)M1045166,511,519583,35 on request
K1160.10X50steel8.8bright (black)M1050166,516,524583,35 on request
K1160.10X60steel8.8bright (black)M1060166,526,534583,35 on request
K1160.10X70steel8.8bright (black)M1070166,536,544583,35 on request
K1160.10X80steel8.8bright (black)M1080166,546,554583,35 on request
K1160.10X90steel8.8bright (black)M1090166,556,564583,35 on request
K1160.10X100steel8.8bright (black)M10100166,566,565583,35 on request
K1160.12X20steel8.8bright (black)M1220187,54,29,56103,85 on request
K1160.12X25steel8.8bright (black)M1225187,54,29,56103,85 on request
K1160.12X30steel8.8bright (black)M1230187,54,29,56103,85 on request
K1160.12X35steel8.8bright (black)M1235187,54,29,56103,85 on request
K1160.12X40steel8.8bright (black)M1240187,54,29,56103,85 on request
K1160.12X45steel8.8bright (black)M1245187,56,5156103,85 on request
K1160.12X50steel8.8bright (black)M1250187,511,5206103,85 on request
K1160.12X60steel8.8bright (black)M1260187,521,5306103,85 on request
K1160.12X70steel8.8bright (black)M1270187,531,5406103,85 on request
K1160.12X80steel8.8bright (black)M1280187,541,5506103,85 on request
K1160.12X90steel8.8bright (black)M1290187,551,5606103,85 on request
K1160.12X100steel8.8bright (black)M12100187,561,5706103,85 on request
K1160.12X110steel8.8bright (black)M12110187,571,5806103,85 on request
K1160.12X120steel8.8bright (black)M12120187,581,5906103,85 on request
K1160.16X30steel8.8bright (black)M163024105118145,35 on request
K1160.16X35steel8.8bright (black)M163524105118145,35 on request
K1160.16X40steel8.8bright (black)M164024105118145,35 on request
K1160.16X45steel8.8bright (black)M164524105118145,35 on request
K1160.16X50steel8.8bright (black)M165024105118145,35 on request
K1160.16X60steel8.8bright (black)M1660241012228145,35 on request
K1160.16X70steel8.8bright (black)M1670241022328145,35 on request
K1160.16X80steel8.8bright (black)M1680241032428145,35 on request
K1160.16X90steel8.8bright (black)M1690241042528145,35 on request
K1160.16X100steel8.8bright (black)M16100241052628145,35 on request
K1160.16X110steel8.8bright (black)M16110241062728145,35 on request
K1160.16X120steel8.8bright (black)M16120241072828145,35 on request
K1160.20X40steel8.8bright (black)M204030126,51410176,32 on request
K1160.20X45steel8.8bright (black)M204530126,51410176,32 on request
K1160.20X50steel8.8bright (black)M205030126,51410176,32 on request
K1160.20X60steel8.8bright (black)M206030126,51410176,32 on request
K1160.20X70steel8.8bright (black)M2070301211,52410176,32 on request
K1160.20X80steel8.8bright (black)M2080301221,53410176,32 on request
K1160.20X90steel8.8bright (black)M2090301231,54410176,32 on request
K1160.20X100steel8.8bright (black)M20100301241,55410176,32 on request
K1160.20X110steel8.8bright (black)M20110301251,56410176,32 on request
K1160.20X120steel8.8bright (black)M20120301261,57410176,32 on request
K1160.404X10steel8.8galvanisedM41072,81,43,5231,48 on request
K1160.404X12steel8.8galvanisedM41272,81,43,5231,48 on request
K1160.404X16steel8.8galvanisedM41672,81,43,5231,48 on request
K1160.404X20steel8.8galvanisedM42072,82,56231,48 on request
K1160.404X25steel8.8galvanisedM42572,87,511231,48 on request
K1160.405X10steel8.8galvanisedM5108,53,51,84,22,541,88 on request
K1160.405X12steel8.8galvanisedM5128,53,51,84,22,541,88 on request
K1160.405X16steel8.8galvanisedM5168,53,51,84,22,541,88 on request
K1160.405X20steel8.8galvanisedM5208,53,51,84,22,541,88 on request
K1160.405X25steel8.8galvanisedM5258,53,5592,541,88 on request
K1160.405X30steel8.8galvanisedM5308,53,510142,541,88 on request
K1160.406X10steel8.8galvanisedM6101042,55,5352,38 on request
K1160.406X12steel8.8galvanisedM6121042,55,5352,38 on request
K1160.406X16steel8.8galvanisedM6161042,55,5352,38 on request
K1160.406X20steel8.8galvanisedM6201042,55,5352,38 on request
K1160.406X25steel8.8galvanisedM6251042,55,5352,38 on request
K1160.406X30steel8.8galvanisedM630104712352,38 on request
K1160.406X35steel8.8galvanisedM6351041217352,38 on request
K1160.406X40steel8.8galvanisedM6401041722352,38 on request
K1160.406X45steel8.8galvanisedM6451042227352,38 on request
K1160.406X50steel8.8galvanisedM6501042732352,38 on request
K1160.406X60steel8.8galvanisedM6601043742352,38 on request
K1160.408X10steel8.8galvanisedM81013506,25462,88 on request
K1160.408X12steel8.8galvanisedM8121353,27462,88 on request
K1160.408X16steel8.8galvanisedM8161353,27462,88 on request
K1160.408X20steel8.8galvanisedM8201353,27462,88 on request
K1160.408X25steel8.8galvanisedM8251353,27462,88 on request
K1160.408X30steel8.8galvanisedM8301353,27462,88 on request
K1160.408X35steel8.8galvanisedM8351356,7513462,88 on request
K1160.408X40steel8.8galvanisedM84013511,7518462,88 on request
K1160.408X45steel8.8galvanisedM84513516,7523462,88 on request
K1160.408X50steel8.8galvanisedM85013521,7528462,88 on request
K1160.408X60steel8.8galvanisedM86013531,7538462,88 on request
K1160.408X70steel8.8galvanisedM87013541,7548462,88 on request
K1160.408X80steel8.8galvanisedM88013551,7558462,88 on request
K1160.410X20steel8.8galvanisedM1020166,53,58583,35 on request
K1160.410X25steel8.8galvanisedM1025166,53,58583,35 on request
K1160.410X30steel8.8galvanisedM1030166,53,58583,35 on request
K1160.410X35steel8.8galvanisedM1035166,53,58583,35 on request
K1160.410X40steel8.8galvanisedM1040166,56,514583,35 on request
K1160.410X45steel8.8galvanisedM1045166,511,519583,35 on request
K1160.410X50steel8.8galvanisedM1050166,516,524583,35 on request
K1160.410X60steel8.8galvanisedM1060166,526,534583,35 on request
K1160.410X70steel8.8galvanisedM1070166,536,544583,35 on request
K1160.410X80steel8.8galvanisedM1080166,546,554583,35 on request
K1160.410X90steel8.8galvanisedM1090166,556,564583,35 on request
K1160.410X100steel8.8galvanisedM10100166,566,574583,35 on request
K1160.412X20steel8.8galvanisedM1220187,54,29,56103,85 on request
K1160.412X25steel8.8galvanisedM1225187,54,29,56103,85 on request
K1160.412X30steel8.8galvanisedM1230187,54,29,56103,85 on request
K1160.412X35steel8.8galvanisedM1235187,54,29,56103,85 on request
K1160.412X40steel8.8galvanisedM1240187,54,29,56103,85 on request
K1160.412X45steel8.8galvanisedM1245187,56,5156103,85 on request
K1160.412X50steel8.8galvanisedM1250187,511,5206103,85 on request
K1160.412X60steel8.8galvanisedM1260187,521,5306103,85 on request
K1160.412X70steel8.8galvanisedM1270187,531,5406103,85 on request
K1160.412X80steel8.8galvanisedM1280187,541,5506103,85 on request
K1160.412X90steel8.8galvanisedM1290187,551,5606103,85 on request
K1160.412X100steel8.8galvanisedM12100187,561,5706103,85 on request
K1160.412X110steel8.8galvanisedM12110187,571,5806103,85 on request
K1160.412X120steel8.8galvanisedM12120187,581,5906103,85 on request
K1160.416X30steel8.8galvanisedM163024105118145,35 on request
K1160.416X35steel8.8galvanisedM163524105118145,35 on request
K1160.416X40steel8.8galvanisedM164024105118145,35 on request
K1160.416X45steel8.8galvanisedM164524105118145,35 on request
K1160.416X50steel8.8galvanisedM165024105118145,35 on request
K1160.416X60steel8.8galvanisedM1660241012228145,35 on request
K1160.416X70steel8.8galvanisedM1670241022328145,35 on request
K1160.416X80steel8.8galvanisedM1680241032428145,35 on request
K1160.416X90steel8.8galvanisedM1690241042528145,35 on request
K1160.416X100steel8.8galvanisedM16100241052628145,35 on request
K1160.416X110steel8.8galvanisedM16110241062728145,35 on request
K1160.416X120steel8.8galvanisedM16120241072828145,35 on request
K1160.420X40steel8.8galvanisedM204030126,51410176,32 on request
K1160.420X45steel8.8galvanisedM204530126,51410176,32 on request
K1160.420X50steel8.8galvanisedM205030126,51410176,32 on request
K1160.420X60steel8.8galvanisedM206030126,51410176,32 on request
K1160.420X70steel8.8galvanisedM2070301211,52410176,32 on request
K1160.420X80steel8.8galvanisedM2080301221,53410176,32 on request
K1160.420X90steel8.8galvanisedM2090301231,54410176,32 on request
K1160.420X100steel8.8galvanisedM20100301241,55410176,32 on request
K1160.420X110steel8.8galvanisedM20110301251,56410176,32 on request
K1160.420X120steel8.8galvanisedM20120301261,57410176,32 on request
K1160.306X10steel10.9bright (black)M6101042,55,5352,38 on request
K1160.306X12steel10.9bright (black)M6121042,55,5352,38 on request
K1160.306X16steel10.9bright (black)M6161042,55,5352,38 on request
K1160.306X20steel10.9bright (black)M6201042,55,5352,38 on request
K1160.306X25steel10.9bright (black)M6251042,55,5352,38 on request
K1160.306X30steel10.9bright (black)M630104712352,38 on request
K1160.306X35steel10.9bright (black)M6351041217352,38 on request
K1160.306X40steel10.9bright (black)M6401041722352,38 on request
K1160.308X16steel10.9bright (black)M8161353,27462,88 on request
K1160.308X20steel10.9bright (black)M8201353,27462,88 on request
K1160.308X30steel10.9bright (black)M8301353,27462,88 on request
K1160.308X35steel10.9bright (black)M8351356,7513462,88 on request
K1160.308X40steel10.9bright (black)M84013511,7518462,88 on request
K1160.308X45steel10.9bright (black)M84513516,7523462,88 on request
K1160.308X50steel10.9bright (black)M85013521,7528462,88 on request
K1160.308X60steel10.9bright (black)M86013531,7538462,88 on request
K1160.310X20steel10.9bright (black)M1020166,53,58583,35 on request
K1160.310X25steel10.9bright (black)M1025166,53,58583,35 on request
K1160.310X35steel10.9bright (black)M1035166,53,58583,35 on request
K1160.310X40steel10.9bright (black)M1040166,56,514583,35 on request
K1160.310X45steel10.9bright (black)M1045166,511,519583,35 on request
K1160.310X50steel10.9bright (black)M1050166,516,524583,35 on request
K1160.310X60steel10.9bright (black)M1060166,526,534583,35 on request
K1160.312X25steel10.9bright (black)M1225187,54,29,56103,85 on request
K1160.312X35steel10.9bright (black)M1235187,54,29,56103,85 on request
K1160.312X45steel10.9bright (black)M1245187,56,5156103,85 on request
K1160.312X50steel10.9bright (black)M1250187,511,5206103,85 on request
K1160.312X60steel10.9bright (black)M1260187,521,5306103,85 on request
K1160.316X30steel10.9bright (black)M163024105118145,35 on request
K1160.316X35steel10.9bright (black)M163524105118145,35 on request
K1160.316X40steel10.9bright (black)M164024105118145,35 on request
K1160.316X45steel10.9bright (black)M164524105118145,35 on request
K1160.316X60steel10.9bright (black)M1660241012228145,35 on request
K1160.316X50steel10.9bright (black)M165024105118145,35 on request
K1160.316X70steel10.9bright (black)M1670241022328145,35 on request
K1160.316X80steel10.9bright (black)M1680241032428145,35 on request
K1160.320X40steel10.9bright (black)M204030126,51410176,32 on request
K1160.320X50steel10.9bright (black)M205030126,51410176,32 on request
K1160.320X60steel10.9bright (black)M206030126,51410176,32 on request
K1160.320X70steel10.9bright (black)M2070301211,52410176,32 on request

Socket head screws with low head DIN 6912, stainless steel

More information

Drawings

Socket head screws with low head DIN 6912, stainless steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
DLDKKLs
min.
Lg
max.
D1SWTCADAcc.PriceOrder
K1160.104X10stainless steel A270brightM41072,81,43,5231,48 on request
K1160.104X12stainless steel A270brightM41272,81,43,5231,48 on request
K1160.104X16stainless steel A270brightM41672,81,43,5231,48 on request
K1160.104X20stainless steel A270brightM42072,82,56231,48 on request
K1160.104X25stainless steel A270brightM42572,84,511231,48 on request
K1160.105X10stainless steel A270brightM5108,53,51,84,22,541,88 on request
K1160.105X12stainless steel A270brightM5128,53,51,84,22,541,88 on request
K1160.105X16stainless steel A270brightM5168,53,51,84,22,541,88 on request
K1160.105X20stainless steel A270brightM5208,53,51,84,22,541,88 on request
K1160.105X25stainless steel A270brightM5258,53,5592,541,88 on request
K1160.105X30stainless steel A270brightM5308,53,510142,541,88 on request
K1160.106X10stainless steel A270brightM6101042,55,5352,38 on request
K1160.106X12stainless steel A270brightM6121042,55,5352,38 on request
K1160.106X16stainless steel A270brightM6161042,55,5352,38 on request
K1160.106X20stainless steel A270brightM6201042,55,5352,38 on request
K1160.106X25stainless steel A270brightM6251042,55,5352,38 on request
K1160.106X30stainless steel A270brightM630104712352,38 on request
K1160.106X35stainless steel A270brightM6351041217352,38 on request
K1160.106X40stainless steel A270brightM6401041722352,38 on request
K1160.106X45stainless steel A270brightM6451042227352,38 on request
K1160.106X50stainless steel A270brightM6501042732352,38 on request
K1160.106X60stainless steel A270brightM6601043742352,38 on request
K1160.108X10stainless steel A270brightM81013506,25462,88 on request
K1160.108X12stainless steel A270brightM8121353,27462,88 on request
K1160.108X16stainless steel A270brightM8161353,27462,88 on request
K1160.108X20stainless steel A270brightM8201353,27462,88 on request
K1160.108X25stainless steel A270brightM8251353,27462,88 on request
K1160.108X30stainless steel A270brightM8301353,27462,88 on request
K1160.108X35stainless steel A270brightM8351356,7513462,88 on request
K1160.108X40stainless steel A270brightM84013511,7518462,88 on request
K1160.108X45stainless steel A270brightM84513516,7523462,88 on request
K1160.108X50stainless steel A270brightM85013521,7528462,88 on request
K1160.108X60stainless steel A270brightM86013531,7538462,88 on request
K1160.108X70stainless steel A270brightM87013541,7548462,88 on request
K1160.110X16stainless steel A270brightM1016166,53,58583,35 on request
K1160.110X20stainless steel A270brightM1020166,53,58583,35 on request
K1160.110X25stainless steel A270brightM1025166,53,58583,35 on request
K1160.110X30stainless steel A270brightM1030166,53,58583,35 on request
K1160.110X35stainless steel A270brightM1035166,53,58583,35 on request
K1160.110X40stainless steel A270brightM1040166,56,514583,35 on request
K1160.110X45stainless steel A270brightM1045166,511,519583,35 on request
K1160.110X50stainless steel A270brightM1050166,516,524583,35 on request
K1160.110X60stainless steel A270brightM1060166,526,534583,35 on request
K1160.110X70stainless steel A270brightM1070166,536,544583,35 on request
K1160.112X20stainless steel A270brightM1220187,54,29,56103,85 on request
K1160.112X25stainless steel A270brightM1225187,54,29,56103,85 on request
K1160.112X30stainless steel A270brightM1230187,54,29,56103,85 on request
K1160.112X35stainless steel A270brightM1235187,54,29,56103,85 on request
K1160.112X40stainless steel A270brightM1240187,54,29,56103,85 on request
K1160.112X45stainless steel A270brightM1245187,56,5156103,85 on request
K1160.112X50stainless steel A270brightM1250187,511,5206103,85 on request
K1160.112X60stainless steel A270brightM1260187,521,5306103,85 on request
K1160.112X70stainless steel A270brightM1270187,531,5406103,85 on request
K1160.604X10stainless steel A470brightM41072,81,43,5231,48 on request
K1160.604X12stainless steel A470brightM41272,81,43,5231,48 on request
K1160.604X16stainless steel A470brightM41672,81,43,5231,48 on request
K1160.604X20stainless steel A470brightM42072,82,56231,48 on request
K1160.604X25stainless steel A470brightM42572,87,511231,48 on request
K1160.605X10stainless steel A470brightM5108,53,51,84,22,541,88 on request
K1160.605X12stainless steel A470brightM5128,53,51,84,22,541,88 on request
K1160.605X16stainless steel A470brightM5168,53,51,84,22,541,88 on request
K1160.605X20stainless steel A470brightM5208,53,51,84,22,541,88 on request
K1160.605X25stainless steel A470brightM5258,53,5592,541,88 on request
K1160.605X30stainless steel A470brightM5308,53,510142,541,88 on request
K1160.606X10stainless steel A470brightM6101042,55,5352,38 on request
K1160.606X12stainless steel A470brightM6121042,55,5352,38 on request
K1160.606X16stainless steel A470brightM6161042,55,5352,38 on request
K1160.606X20stainless steel A470brightM6201042,55,5352,38 on request
K1160.606X25stainless steel A470brightM6251042,55,5352,38 on request
K1160.606X30stainless steel A470brightM630104712352,38 on request
K1160.606X35stainless steel A470brightM6351041217352,38 on request
K1160.606X40stainless steel A470brightM6401041722352,38 on request
K1160.606X45stainless steel A470brightM6451042227352,38 on request
K1160.606X50stainless steel A470brightM6501042732352,38 on request
K1160.606X60stainless steel A470brightM6601043742352,38 on request
K1160.608X10stainless steel A470brightM81013506,25462,88 on request
K1160.608X12stainless steel A470brightM8121353,27462,88 on request
K1160.608X16stainless steel A470brightM8161353,27462,88 on request
K1160.608X20stainless steel A470brightM8201353,27462,88 on request
K1160.608X25stainless steel A470brightM8251353,27462,88 on request
K1160.608X30stainless steel A470brightM8301353,27462,88 on request
K1160.608X35stainless steel A470brightM8351356,7513462,88 on request
K1160.608X40stainless steel A470brightM84013511,7518462,88 on request
K1160.608X45stainless steel A470brightM84513516,7523462,88 on request
K1160.608X50stainless steel A470brightM85013521,7528462,88 on request
K1160.608X60stainless steel A470brightM86013531,7538462,88 on request
K1160.608X70stainless steel A470brightM87013541,7548462,88 on request
K1160.610X16stainless steel A470brightM1016166,53,58583,35 on request
K1160.610X20stainless steel A470brightM1020166,53,58583,35 on request
K1160.610X25stainless steel A470brightM1025166,53,58583,35 on request
K1160.610X30stainless steel A470brightM1030166,53,58583,35 on request
K1160.610X35stainless steel A470brightM1035166,53,58583,35 on request
K1160.610X40stainless steel A470brightM1040166,56,514583,35 on request
K1160.610X45stainless steel A470brightM1045166,511,519583,35 on request
K1160.610X50stainless steel A470brightM1050166,516,524583,35 on request
K1160.610X60stainless steel A470brightM1060166,526,534583,35 on request
K1160.610X70stainless steel A470brightM1070166,536,544583,35 on request
K1160.612X20stainless steel A470brightM1220187,54,29,56103,85 on request
K1160.612X25stainless steel A470brightM1225187,54,29,56103,85 on request
K1160.612X30stainless steel A470brightM1230187,54,29,56103,85 on request
K1160.612X35stainless steel A470brightM1235187,54,29,56103,85 on request
K1160.612X40stainless steel A470brightM1240187,54,29,56103,85 on request
K1160.612X45stainless steel A470brightM1245187,56,5156103,85 on request
K1160.612X50stainless steel A470brightM1250187,511,5206103,85 on request
K1160.612X70stainless steel A470brightM1270187,531,5406103,85 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33