Product groups
Clamping levers, plastic, antibacterial with external thread, threaded insert stainless steel
K0270

Clamping levers, plastic, antibacterial with external thread,...

go back

Item description/product images

DescriptionMaterial:Handles slate grey reinforced plastic, toothed ring die-cast zinc.
Steel parts stainless steel 1.4305.
Version:Stainless steel bright.Note:Where L ≥ 60 mm the thread length is always 60 mm.
Application:The antibacterial KIPP MEDI grip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA).
The plastic used incorporates micro-silver particles with an antimicrobial effect to ensure effective results throughout the entire product life cycle.

Function:
The growth of harmful micro-organisms on the product surface is effectively disrupted by means of silver ions, and the existing germs on MEDI grip products are consistently reduced (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection through touching these products is significantly lower.
Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects.Applications:For installation on machines, equipment, plants and furnishings in areas with increased hygienic requirements (including hospitals, doctors' surgeries, rehabilitation centres and food production facilities), as well as for use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).Special features:
Stainless steel  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0270 Clamping levers, plastic, antibacterial with external thread, threaded insert stainless steel 209 kB
 Technical information MEDI grip 1,3 MB
 Certificate MEDIgrip 367 kB

Drawings

Clamping levers, plastic, antibacterial with external thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0270.12206144X20slate grey RAL 70152M613,51819,528,56,517,541,545,565759,52020 on request
K0270.12208144X20slate grey RAL 70152M813,51819,528,56,517,541,545,565759,52020 on request
K0270.12210144X20slate grey RAL 70152M1013,51819,528,56,517,541,545,565759,52020 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33