- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K0005
Cam levers internal and external thread, steel or stainless steel
- K0788
Cam levers internal and external thread, steel
- K0645
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0646
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K0006
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K0789
Cam levers adjustable, external thread, steel
- K0647
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0648
Cam levers adjustable, plastic handle, external thread, steel or stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0006Cam levers, aluminium, adjustable with external thread, plastic... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles cast aluminium EN AC-46200.
Thrust washer fibreglass reinforced plastic PA 66 GF 35-X.
Hinge pins 1.4305 stainless steel.
Screw and washer steel grade 5.8 or 1.4305 stainless steel.Version:Handles fine structured powder-coated, black or red RAL 3003. Thrust washer black. Hinge pin bright. Studs and washer blue passivated steel or bright stainless steel.Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew. Plastics are subject to creeping under load (retardation).Drawing reference:1) setscrew for fine ?adjustment of lever Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | L | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0006.9501103X10 | steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 | | | on request | | K0006.9501103X15 | steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 | | | on request | | K0006.9501103X30 | steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 | | | on request | | K0006.9501104X10 | steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 | | | on request | | K0006.9501104X15 | steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 | | | on request | | K0006.9501104X30 | steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 | | | on request | | K0006.0501104X15 | steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 | | | on request | | K0006.0501104X20 | steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 | | | on request | | K0006.0501104X30 | steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 | | | on request | | K0006.0501105X20 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 | | | on request | | K0006.0501105X30 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 | | | on request | | K0006.0501105X40 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 | | | on request | | K0006.0501105X50 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 | | | on request | | K0006.1501105X20 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 | | | on request | | K0006.1501105X30 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 | | | on request | | K0006.1501105X40 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 | | | on request | | K0006.1501105X50 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 | | | on request | | K0006.1501106X20 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 | | | on request | | K0006.1501106X30 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 | | | on request | | K0006.1501106X40 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 | | | on request | | K0006.1501106X50 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 | | | on request | | K0006.2501108X25 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 | | | on request | | K0006.2501108X30 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 | | | on request | | K0006.2501108X40 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 | | | on request | | K0006.2501108X50 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 | | | on request | | K0006.2501110X25 | steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 | | | on request | | K0006.2501110X30 | steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 | | | on request | | K0006.2501110X40 | steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 | | | on request | | K0006.2501110X50 | steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 | | | on request | | K0006.9511103X10 | stainless steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 | | | on request | | K0006.9511103X15 | stainless steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 | | | on request | | K0006.9511103X30 | stainless steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 | | | on request | | K0006.9511104X10 | stainless steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 | | | on request | | K0006.9511104X15 | stainless steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 | | | on request | | K0006.9511104X30 | stainless steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 | | | on request | | K0006.0511104X15 | stainless steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 | | | on request | | K0006.0511104X20 | stainless steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 | | | on request | | K0006.0511104X30 | stainless steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 | | | on request | | K0006.0511105X20 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 | | | on request | | K0006.0511105X30 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 | | | on request | | K0006.0511105X40 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 | | | on request | | K0006.0511105X50 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 | | | on request | | K0006.1511105X20 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 | | | on request | | K0006.1511105X30 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 | | | on request | | K0006.1511105X40 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 | | | on request | | K0006.1511105X50 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 | | | on request | | K0006.1511106X20 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 | | | on request | | K0006.1511106X30 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 | | | on request | | K0006.1511106X40 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 | | | on request | | K0006.1511106X50 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 | | | on request | | K0006.2511108X25 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 | | | on request | | K0006.2511108X30 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 | | | on request | | K0006.2511108X40 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 | | | on request | | K0006.2511108X50 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 | | | on request | | K0006.2511110X25 | stainless steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 | | | on request | | K0006.2511110X30 | stainless steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 | | | on request | | K0006.2511110X40 | stainless steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 | | | on request | | K0006.2511110X50 | stainless steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 | | | on request | | K0006.9501403X10 | steel | ruby red | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 | | | on request | | K0006.9501403X15 | steel | ruby red | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 | | | on request | | K0006.9501403X30 | steel | ruby red | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 | | | on request | | K0006.9501404X10 | steel | ruby red | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 | | | on request | | K0006.9501404X15 | steel | ruby red | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 | | | on request | | K0006.9501404X30 | steel | ruby red | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 | | | on request | | K0006.0501404X15 | steel | ruby red | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 | | | on request | | K0006.0501404X20 | steel | ruby red | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 | | | on request | | K0006.0501404X30 | steel | ruby red | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 | | | on request | | K0006.0501405X20 | steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 | | | on request | | K0006.0501405X30 | steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 | | | on request | | K0006.0501405X40 | steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 | | | on request | | K0006.0501405X50 | steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 | | | on request | | K0006.1501405X20 | steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 | | | on request | | K0006.1501405X30 | steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 | | | on request | | K0006.1501405X40 | steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 | | | on request | | K0006.1501405X50 | steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 | | | on request | | K0006.1501406X20 | steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 | | | on request | | K0006.1501406X30 | steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 | | | on request | | K0006.1501406X40 | steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 | | | on request | | K0006.1501406X50 | steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 | | | on request | | K0006.2501408X25 | steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 | | | on request | | K0006.2501408X30 | steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 | | | on request | | K0006.2501408X40 | steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 | | | on request | | K0006.2501408X50 | steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 | | | on request | | K0006.2501410X25 | steel | ruby red | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 | | | on request | | K0006.2501410X30 | steel | ruby red | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 | | | on request | | K0006.2501410X40 | steel | ruby red | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 | | | on request | | K0006.2501410X50 | steel | ruby red | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 | | | on request | | K0006.9511403X10 | stainless steel | ruby red | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 | | | on request | | K0006.9511403X15 | stainless steel | ruby red | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 | | | on request | | K0006.9511403X30 | stainless steel | ruby red | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 | | | on request | | K0006.9511404X10 | stainless steel | ruby red | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 | | | on request | | K0006.9511404X15 | stainless steel | ruby red | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 | | | on request | | K0006.9511404X30 | stainless steel | ruby red | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 | | | on request | | K0006.0511404X15 | stainless steel | ruby red | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 | | | on request | | K0006.0511404X20 | stainless steel | ruby red | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 | | | on request | | K0006.0511404X30 | stainless steel | ruby red | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 | | | on request | | K0006.0511405X20 | stainless steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 | | | on request | | K0006.0511405X30 | stainless steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 | | | on request | | K0006.0511405X40 | stainless steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 | | | on request | | K0006.0511405X50 | stainless steel | ruby red | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 | | | on request | | K0006.1511405X20 | stainless steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 | | | on request | | K0006.1511405X30 | stainless steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 | | | on request | | K0006.1511405X40 | stainless steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 | | | on request | | K0006.1511405X50 | stainless steel | ruby red | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 | | | on request | | K0006.1511406X20 | stainless steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 | | | on request | | K0006.1511406X30 | stainless steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 | | | on request | | K0006.1511406X40 | stainless steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 | | | on request | | K0006.1511406X50 | stainless steel | ruby red | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 | | | on request | | K0006.2511408X25 | stainless steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 | | | on request | | K0006.2511408X30 | stainless steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 | | | on request | | K0006.2511408X40 | stainless steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 | | | on request | | K0006.2511408X50 | stainless steel | ruby red | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 | | | on request | | K0006.2511410X25 | stainless steel | ruby red | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 | | | on request | | K0006.2511410X30 | stainless steel | ruby red | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 | | | on request | | K0006.2511410X40 | stainless steel | ruby red | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 | | | on request | | K0006.2511410X50 | stainless steel | ruby red | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|