Product groups
Clamping levers 2K with internal thread, threaded insert stainless steel
K0126

Clamping levers 2K with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:

Handle:
Hard component in glass-fibre-reinforced plastic with toothed wheel in die cast zinc.
Soft component: Thermoflex based on SEBS.
Steel parts:
Stainless steel, 1.4305.

Version:Steel parts bright.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.On request:Other female threads, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0126 Clamping levers 2K with internal thread, threaded insert stainless steel 207 kB

Drawings

Clamping levers 2K with internal thread, threaded insert stainless steel

Item selection/filter

Order No.Component
material
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0126.10401stainless steelM4910151624,54103033,540,148,110,116 on request
K0126.10501stainless steelM5910151624,54103033,540,148,110,116 on request
K0126.10601stainless steelM6910151624,54103033,540,148,110,116 on request
K0126.20601stainless steelM61213,517,51928,56,512,541,245,264,974,417,620 on request
K0126.20801stainless steelM81213,517,51928,56,512,541,245,264,974,417,620 on request
K0126.30801stainless steelM81416212237101751,656,180,291,220,722 on request
K0126.31001stainless steelM101416212237101751,656,180,291,220,722 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33