Product groups
Clamping levers 2K with external thread, threaded pin black oxidised steel
K0125

Clamping levers 2K with external thread, threaded pin black...

go back

Item description/product images

DescriptionMaterial:Handle:
Hard component fibreglass reinforced plastic with die-cast zinc toothed ring.
Soft component Thermoflex based on SEBS.
Steel parts:
grade 5.8.
Version:Steel parts black oxidised.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0125 Clamping levers 2K with external thread, threaded pin black oxidised steel 193 kB

Drawings

Clamping levers 2K with external thread, threaded pin black oxidised steel

Item selection/filter

Order No.XD

D1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0125.10501X10M510151624,54103033,540,148,110,11610 on request
K0125.10501X15M510151624,54103033,540,148,110,11615 on request
K0125.10501X20M510151624,54103033,540,148,110,11620 on request
K0125.10501X25M510151624,54103033,540,148,110,11625 on request
K0125.10501X30M510151624,54103033,540,148,110,11630 on request
K0125.10501X35M510151624,54103033,540,148,110,11635 on request
K0125.10501X40M510151624,54103033,540,148,110,11640 on request
K0125.10501X45M510151624,54103033,540,148,110,11645 on request
K0125.10501X50M510151624,54103033,540,148,110,11650 on request
K0125.10601X10M610151624,54103033,540,148,110,11610 on request
K0125.10601X15M610151624,54103033,540,148,110,11615 on request
K0125.10601X20M610151624,54103033,540,148,110,11620 on request
K0125.10601X25M610151624,54103033,540,148,110,11625 on request
K0125.10601X30M610151624,54103033,540,148,110,11630 on request
K0125.10601X35M610151624,54103033,540,148,110,11635 on request
K0125.10601X40M610151624,54103033,540,148,110,11640 on request
K0125.10601X45M610151624,54103033,540,148,110,11645 on request
K0125.10601X50M610151624,54103033,540,148,110,11650 on request
K0125.20601X15M613,517,51928,56,512,541,245,264,974,417,62015 on request
K0125.20601X20M613,517,51928,56,512,541,245,264,974,417,62020 on request
K0125.20601X25M613,517,51928,56,512,541,245,264,974,417,62025 on request
K0125.20601X30M613,517,51928,56,512,541,245,264,974,417,62030 on request
K0125.20601X35M613,517,51928,56,512,541,245,264,974,417,62035 on request
K0125.20601X40M613,517,51928,56,512,541,245,264,974,417,62040 on request
K0125.20601X45M613,517,51928,56,512,541,245,264,974,417,62045 on request
K0125.20601X50M613,517,51928,56,512,541,245,264,974,417,62050 on request
K0125.20601X55M613,517,51928,56,512,541,245,264,974,417,62055 on request
K0125.20601X60M613,517,51928,56,512,541,245,264,974,417,62060 on request
K0125.20801X15M813,517,51928,56,512,541,245,264,974,417,62015 on request
K0125.20801X20M813,517,51928,56,512,541,245,264,974,417,62020 on request
K0125.20801X25M813,517,51928,56,512,541,245,264,974,417,62025 on request
K0125.20801X30M813,517,51928,56,512,541,245,264,974,417,62030 on request
K0125.20801X35M813,517,51928,56,512,541,245,264,974,417,62035 on request
K0125.20801X40M813,517,51928,56,512,541,245,264,974,417,62040 on request
K0125.20801X45M813,517,51928,56,512,541,245,264,974,417,62045 on request
K0125.20801X50M813,517,51928,56,512,541,245,264,974,417,62050 on request
K0125.20801X55M813,517,51928,56,512,541,245,264,974,417,62055 on request
K0125.20801X60M813,517,51928,56,512,541,245,264,974,417,62060 on request
K0125.21001X15M1013,517,51928,56,512,541,245,264,974,417,62015 on request
K0125.21001X20M1013,517,51928,56,512,541,245,264,974,417,62020 on request
K0125.21001X25M1013,517,51928,56,512,541,245,264,974,417,62025 on request
K0125.21001X30M1013,517,51928,56,512,541,245,264,974,417,62030 on request
K0125.21001X35M1013,517,51928,56,512,541,245,264,974,417,62035 on request
K0125.21001X40M1013,517,51928,56,512,541,245,264,974,417,62040 on request
K0125.21001X45M1013,517,51928,56,512,541,245,264,974,417,62045 on request
K0125.21001X50M1013,517,51928,56,512,541,245,264,974,417,62050 on request
K0125.21001X55M1013,517,51928,56,512,541,245,264,974,417,62055 on request
K0125.21001X60M1013,517,51928,56,512,541,245,264,974,417,62060 on request
K0125.30801X15M816212237101751,656,180,291,220,72215 on request
K0125.30801X20M816212237101751,656,180,291,220,72220 on request
K0125.30801X25M816212237101751,656,180,291,220,72225 on request
K0125.30801X30M816212237101751,656,180,291,220,72230 on request
K0125.30801X35M816212237101751,656,180,291,220,72235 on request
K0125.30801X40M816212237101751,656,180,291,220,72240 on request
K0125.30801X45M816212237101751,656,180,291,220,72245 on request
K0125.30801X50M816212237101751,656,180,291,220,72250 on request
K0125.30801X55M816212237101751,656,180,291,220,72255 on request
K0125.30801X60M816212237101751,656,180,291,220,72260 on request
K0125.31001X15M1016212237101751,656,180,291,220,72215 on request
K0125.31001X20M1016212237101751,656,180,291,220,72220 on request
K0125.31001X25M1016212237101751,656,180,291,220,72225 on request
K0125.31001X30M1016212237101751,656,180,291,220,72230 on request
K0125.31001X35M1016212237101751,656,180,291,220,72235 on request
K0125.31001X40M1016212237101751,656,180,291,220,72240 on request
K0125.31001X45M1016212237101751,656,180,291,220,72245 on request
K0125.31001X50M1016212237101751,656,180,291,220,72250 on request
K0125.31001X55M1016212237101751,656,180,291,220,72255 on request
K0125.31001X60M1016212237101751,656,180,291,220,72260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33