Product groups

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Note:Suitable hinge pin, see B0430.Drawing reference:
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0396 Eye bolts DIN 444, Form B 181 kB
 Grades 39,9 kB

Drawings

Eye bolts DIN 444, Form B

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D1LD2D3BSRCADAcc.PriceOrder
K0396.0550steel8.8black oxidisedM5505121662,5 on request
K0396.0575steel8.8black oxidisedM5755121662,5 on request
K0396.0650steel8.8black oxidisedM6506141874 on request
K0396.0675steel8.8black oxidisedM6756141874 on request
K0396.0850steel8.8black oxidisedM8508182294 on request
K0396.0875steel8.8black oxidisedM8758182294 on request
K0396.1075steel8.8black oxidisedM1075102026124 on request
K0396.10100steel8.8black oxidisedM10100102026124 on request
K0396.1275steel8.8black oxidisedM1275122530146 on request
K0396.12100steel8.8black oxidisedM12100122530146 on request
K0396.12120steel8.8black oxidisedM12120122530146 on request
K0396.12130steel8.8black oxidisedM12130122536146 on request
K0396.1475steel8.8black oxidisedM1475142836166 on request
K0396.14130steel8.8black oxidisedM14130142836166 on request
K0396.16130steel8.8black oxidisedM16130163244176 on request
K0396.20140steel8.8black oxidisedM20140184052226 on request
K0396.10550stainless steel A2-brightM5505121662,5 on request
K0396.10650stainless steel A2-brightM6506141874 on request
K0396.10675stainless steel A2-brightM6756141874 on request
K0396.10850stainless steel A2-brightM8508182294 on request
K0396.10875stainless steel A2-brightM8758182294 on request
K0396.11075stainless steel A2-brightM1075102026124 on request
K0396.110100stainless steel A2-brightM10100102026124 on request
K0396.11275stainless steel A2-brightM1275122530146 on request
K0396.112100stainless steel A2-brightM12100122530146 on request
K0396.112120stainless steel A2-brightM12120122530146 on request
K0396.112130stainless steel A2-brightM12130122536146 on request
K0396.11475stainless steel A2-brightM1475142836166 on request
K0396.114130stainless steel A2-brightM14130142836166 on request
K0396.116130stainless steel A2-brightM16130163244176 on request
K0396.120140stainless steel A2-brightM20140184052226 on request

Information about this article

Eye bolts are fastening elements with hole in the head. The hole in the head is called an eye and gives the bolt its name. The DIN 444 eye bolt should not be confused with a »ring bolt, the eye bolt has a longer thread and the ring bolt a larger eyelet.

Applications for the two differ significantly. The eye bolt is mainly used for fastening objects such as wire cables, hooks, pins and shackles. A practical application example would be on a turnbuckle with locknut and a threaded rod.

These elements are used to tension and clamp cable or wire constructions. The high strength eye bolts allow them to be used to secure loads or to fixate a position. Eye bolts are often fastened with »wing nuts allowing the screw to be tightened and loosened quickly. Due to the wide range of applications, the DIN 444 eye bolt is an important structural element in machine construction. The relatively long thread enables easy mounting at the desired location.

KIPP eye bolts are available in steel or stainless steel versions in the online shop. »Hinge pins which are suitable for the DIN 444 eye bolt are also available.