- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.Version:drop forged.Note:For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle). The CE mark is impressed into the ring bolt. F2 permissible load under max. 45° per ring bolt.On request:Certificate of conformity. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Steel code | Surface finish body | D1 | L | D2 | D3 | D4 | E | H | K | M | F1 max. kN | F2 max. kN | CAD | Acc. | Price | Order |
---|
K0767.08 | steel | 1.1141 | bright | M8 | 13 | 20 | 36 | 20 | 6 | 36 | 8 | 10 | 1,4 | 0,95 | | | on request | | K0767.10 | steel | 1.1141 | bright | M10 | 17 | 25 | 45 | 25 | 8 | 45 | 10 | 12 | 2,3 | 1,7 | | | on request | | K0767.12 | steel | 1.1141 | bright | M12 | 20,5 | 30 | 54 | 30 | 10 | 53 | 12 | 14 | 3,4 | 2,4 | | | on request | | K0767.16 | steel | 1.1141 | bright | M16 | 27 | 35 | 63 | 35 | 12 | 62 | 14 | 16 | 7 | 5 | | | on request | | K0767.20 | steel | 1.1141 | bright | M20 | 30 | 40 | 72 | 40 | 14 | 71 | 16 | 19 | 12 | 8,3 | | | on request | | K0767.24 | steel | 1.1141 | bright | M24 | 36 | 50 | 90 | 50 | 18 | 90 | 20 | 24 | 18 | 12,7 | | | on request | | K0767.008 | steel | 1.1141 | galvanised | M8 | 13 | 20 | 36 | 20 | 6 | 36 | 8 | 10 | 1,4 | 0,95 | | | on request | | K0767.010 | steel | 1.1141 | galvanised | M10 | 17 | 25 | 45 | 25 | 8 | 45 | 10 | 12 | 2,3 | 1,7 | | | on request | | K0767.012 | steel | 1.1141 | galvanised | M12 | 20,5 | 30 | 54 | 30 | 10 | 53 | 12 | 14 | 3,4 | 2,4 | | | on request | | K0767.016 | steel | 1.1141 | galvanised | M16 | 27 | 35 | 63 | 35 | 12 | 62 | 14 | 16 | 7 | 5 | | | on request | | K0767.020 | steel | 1.1141 | galvanised | M20 | 30 | 40 | 72 | 40 | 14 | 71 | 16 | 19 | 12 | 8,3 | | | on request | | K0767.024 | steel | 1.1141 | galvanised | M24 | 36 | 50 | 90 | 50 | 18 | 90 | 20 | 24 | 18 | 12,7 | | | on request | | K0767.108 | stainless steel | 1.4301 | - | M8 | 13 | 20 | 36 | 20 | 6 | 36 | 8 | 10 | 1,4 | 0,95 | | | on request | | K0767.110 | stainless steel | 1.4301 | - | M10 | 17 | 25 | 45 | 25 | 8 | 45 | 10 | 12 | 2,3 | 1,7 | | | on request | | K0767.112 | stainless steel | 1.4301 | - | M12 | 20,5 | 30 | 54 | 30 | 10 | 53 | 12 | 14 | 3,4 | 2,4 | | | on request | | K0767.116 | stainless steel | 1.4301 | - | M16 | 27 | 35 | 63 | 35 | 12 | 62 | 14 | 16 | 7 | 5 | | | on request | | K0767.120 | stainless steel | 1.4301 | - | M20 | 30 | 40 | 72 | 40 | 14 | 71 | 16 | 19 | 12 | 8,3 | | | on request | | K0767.124 | stainless steel | 1.4301 | - | M24 | 36 | 50 | 90 | 50 | 18 | 90 | 20 | 24 | 18 | 12,7 | | | on request | | K0767.208 | stainless steel | 1.4401 | - | M8 | 13 | 20 | 36 | 20 | 6 | 36 | 8 | 10 | 1,4 | 0,95 | | | on request | | K0767.210 | stainless steel | 1.4401 | - | M10 | 17 | 25 | 45 | 25 | 8 | 45 | 10 | 12 | 2,3 | 1,7 | | | on request | | K0767.212 | stainless steel | 1.4401 | - | M12 | 20,5 | 30 | 54 | 30 | 10 | 53 | 12 | 14 | 3,4 | 2,4 | | | on request | | K0767.216 | stainless steel | 1.4401 | - | M16 | 27 | 35 | 63 | 35 | 12 | 62 | 14 | 16 | 7 | 5 | | | on request | | K0767.220 | stainless steel | 1.4401 | - | M20 | 30 | 40 | 72 | 40 | 14 | 71 | 16 | 19 | 12 | 8,3 | | | on request | | K0767.224 | stainless steel | 1.4401 | - | M24 | 36 | 50 | 90 | 50 | 18 | 90 | 20 | 24 | 18 | 12,7 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|