- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1317
Clamping levers with external thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1660
Clamping levers, plastic, with internal thread, threaded insert blue passivated steel
- K1660
Clamping levers, plastic, with external thread, threaded insert blue passivated steel
- K1597
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1597
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1598
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert stainless steel
- K1598
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert stainless steel
- K1700
Clamping levers plastic with internal thread, threaded insert black oxidised steel
- K1700
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1702
Clamping levers, plastic with internal thread, threaded insert blue passivated steel
- K1702
Clamping levers, plastic with external thread, threaded insert blue passivated steel
- K1701
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread and long collar, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread and push button, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread and push button, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread and push button, threaded insert stainless steel
- K1553
Clamping levers, plastic, with internal thread and safety function, threaded insert blue passivated steel
- K1553
Clamping levers, plastic, with external thread and safety function, threaded pin blue passivated steel
- K1873
Clamping levers, plastic with internal thread and safety function, thread insert stainless steel
- K1873
Clamping levers, plastic with external thread and safety function, thread insert stainless steel
- K1872
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K1872
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K1743
Clamping levers ECO, plastic with external thread, threaded pin stainless steel
- K1743
Clamping levers ECO, plastic with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel
- K1743
Clamping levers, plastic, visually detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, visually detectable with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic, antistatic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic, antistatic with external thread, threaded insert black oxidised steel
- K0270
Clamping levers, plastic, antibacterial with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic, antibacterial with external thread, threaded insert stainless steel
- K0125
Clamping levers 2K with internal thread, threaded insert black oxidised steel
- K0125
Clamping levers 2K with external thread, threaded pin black oxidised steel
- K0126
Clamping levers 2K with internal thread, threaded insert stainless steel
- K0126
Clamping levers 2K with external thread, threaded pin stainless steel
- K0252
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K0252
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with internal thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with external thread, threaded pin blue passivated steel
- K0982
Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel
- K0982
Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel
- K0780
Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel
- K0175
Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel
- K0116
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0116
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K0117
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0117
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K0120
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0120
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0121
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
- K0121
Clamping levers, stainless steel with external thread, threaded insert stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0122Clamping levers, die-cast zinc with external thread and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305. Version:Handle powder-coated. Steel parts black oxidised. Caps bright stainless steel.Note:Standard colours are: orange RAL 2004.
Where L is ≥ 60 mm the thread length is 60 mm.On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Main colour | X | L | D | D1 | D2 | B | A | A1 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
K0122.92062X15 | 2 | orange RAL 2004 | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X20 | 2 | orange RAL 2004 | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X25 | 2 | orange RAL 2004 | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X30 | 2 | orange RAL 2004 | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X35 | 2 | orange RAL 2004 | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X40 | 2 | orange RAL 2004 | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X45 | 2 | orange RAL 2004 | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X50 | 2 | orange RAL 2004 | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X55 | 2 | orange RAL 2004 | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92062X60 | 2 | orange RAL 2004 | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X15 | 2 | orange RAL 2004 | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X20 | 2 | orange RAL 2004 | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X25 | 2 | orange RAL 2004 | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X30 | 2 | orange RAL 2004 | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X35 | 2 | orange RAL 2004 | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X40 | 2 | orange RAL 2004 | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X45 | 2 | orange RAL 2004 | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X50 | 2 | orange RAL 2004 | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X55 | 2 | orange RAL 2004 | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92082X60 | 2 | orange RAL 2004 | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X15 | 2 | orange RAL 2004 | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X20 | 2 | orange RAL 2004 | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X25 | 2 | orange RAL 2004 | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X30 | 2 | orange RAL 2004 | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X35 | 2 | orange RAL 2004 | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X40 | 2 | orange RAL 2004 | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X45 | 2 | orange RAL 2004 | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X50 | 2 | orange RAL 2004 | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X55 | 2 | orange RAL 2004 | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.92102X60 | 2 | orange RAL 2004 | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 | | | on request | | K0122.93082X15 | 3 | orange RAL 2004 | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X20 | 3 | orange RAL 2004 | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X25 | 3 | orange RAL 2004 | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X30 | 3 | orange RAL 2004 | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X35 | 3 | orange RAL 2004 | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X40 | 3 | orange RAL 2004 | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X45 | 3 | orange RAL 2004 | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X50 | 3 | orange RAL 2004 | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X55 | 3 | orange RAL 2004 | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93082X60 | 3 | orange RAL 2004 | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X15 | 3 | orange RAL 2004 | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X20 | 3 | orange RAL 2004 | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X25 | 3 | orange RAL 2004 | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X30 | 3 | orange RAL 2004 | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X35 | 3 | orange RAL 2004 | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X40 | 3 | orange RAL 2004 | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X45 | 3 | orange RAL 2004 | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X50 | 3 | orange RAL 2004 | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X55 | 3 | orange RAL 2004 | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | | K0122.93102X60 | 3 | orange RAL 2004 | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|