- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0706Shoulder screws with hexagon head similar to DIN 609 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Grade 8.8, black oxidised. Shaft OD ground.Note:Shoulder screws are used if the screw connection is subjected to transverse forces or if workpieces must be positioned relative to each other.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D1 | D | E | K | L | Ls min. | Lg max. | SW | CAD | Acc. | Price | Order |
---|
K0706.09X25 | 9 | M8 | 14,38 | 5,3 | 25 | 8 | 11,6 | 13 | | | on request | | K0706.09X30 | 9 | M8 | 14,38 | 5,3 | 30 | 13 | 16,6 | 13 | | | on request | | K0706.09X35 | 9 | M8 | 14,38 | 5,3 | 35 | 18 | 21,6 | 13 | | | on request | | K0706.09X40 | 9 | M8 | 14,38 | 5,3 | 40 | 23 | 26,6 | 13 | | | on request | | K0706.09X45 | 9 | M8 | 14,38 | 5,3 | 45 | 28 | 31,6 | 13 | | | on request | | K0706.09X50 | 9 | M8 | 14,38 | 5,3 | 50 | 33 | 36,6 | 13 | | | on request | | K0706.09X60 | 9 | M8 | 14,38 | 5,3 | 60 | 41 | 44,6 | 13 | | | on request | | K0706.11X30 | 11 | M10 | 17,77 | 6,4 | 30 | 10 | 13,9 | 17 | | | on request | | K0706.11X35 | 11 | M10 | 17,77 | 6,4 | 35 | 15 | 18,9 | 17 | | | on request | | K0706.11X40 | 11 | M10 | 17,77 | 6,4 | 40 | 20 | 23,9 | 17 | | | on request | | K0706.11X45 | 11 | M10 | 17,77 | 6,4 | 45 | 25 | 28,9 | 17 | | | on request | | K0706.11X50 | 11 | M10 | 17,77 | 6,4 | 50 | 30 | 33,9 | 17 | | | on request | | K0706.11X60 | 11 | M10 | 17,77 | 6,4 | 60 | 38 | 41,9 | 17 | | | on request | | K0706.11X70 | 11 | M10 | 17,77 | 6,4 | 70 | 48 | 51,9 | 17 | | | on request | | K0706.11X80 | 11 | M10 | 17,77 | 6,4 | 80 | 58 | 61,9 | 17 | | | on request | | K0706.11X90 | 11 | M10 | 17,77 | 6,4 | 90 | 68 | 71,9 | 17 | | | on request | | K0706.11X100 | 11 | M10 | 17,77 | 6,4 | 100 | 78 | 81,9 | 17 | | | on request | | K0706.13X35 | 13 | M12 | 19,85 | 7,5 | 35 | 11,5 | 15,7 | 19 | | | on request | | K0706.13X40 | 13 | M12 | 19,85 | 7,5 | 40 | 16,5 | 20,7 | 19 | | | on request | | K0706.13X45 | 13 | M12 | 19,85 | 7,5 | 45 | 21,5 | 25,7 | 19 | | | on request | | K0706.13X50 | 13 | M12 | 19,85 | 7,5 | 50 | 26,5 | 30,7 | 19 | | | on request | | K0706.13X60 | 13 | M12 | 19,85 | 7,5 | 60 | 34,5 | 38,7 | 19 | | | on request | | K0706.13X70 | 13 | M12 | 19,85 | 7,5 | 70 | 44,5 | 48,7 | 19 | | | on request | | K0706.13X80 | 13 | M12 | 19,85 | 7,5 | 80 | 54,5 | 58,7 | 19 | | | on request | | K0706.13X90 | 13 | M12 | 19,85 | 7,5 | 90 | 64,5 | 68,7 | 19 | | | on request | | K0706.13X100 | 13 | M12 | 19,85 | 7,5 | 100 | 74,5 | 78,7 | 19 | | | on request | | K0706.17X40 | 17 | M16 | 26,17 | 10 | 40 | 11,5 | 16 | 24 | | | on request | | K0706.17X45 | 17 | M16 | 26,17 | 10 | 45 | 16,5 | 21 | 24 | | | on request | | K0706.17X50 | 17 | M16 | 26,17 | 10 | 50 | 21,5 | 26 | 24 | | | on request | | K0706.17X60 | 17 | M16 | 26,17 | 10 | 60 | 29,5 | 34 | 24 | | | on request | | K0706.17X70 | 17 | M16 | 26,17 | 10 | 70 | 39,5 | 44 | 24 | | | on request | | K0706.17X80 | 17 | M16 | 26,17 | 10 | 80 | 49,5 | 54 | 24 | | | on request | | K0706.17X90 | 17 | M16 | 26,17 | 10 | 90 | 59,5 | 64 | 24 | | | on request | | K0706.17X100 | 17 | M16 | 26,17 | 10 | 100 | 69,5 | 74 | 24 | | | on request | | K0706.21X50 | 21 | M20 | 32,95 | 12,5 | 50 | 17,5 | 22,7 | 30 | | | on request | | K0706.21X60 | 21 | M20 | 32,95 | 12,5 | 60 | 25,5 | 30,7 | 30 | | | on request | | K0706.21X70 | 21 | M20 | 32,95 | 12,5 | 70 | 35,5 | 40,7 | 30 | | | on request | | K0706.21X80 | 21 | M20 | 32,95 | 12,5 | 80 | 45,5 | 50,7 | 30 | | | on request | | K0706.21X90 | 21 | M20 | 32,95 | 12,5 | 90 | 55,5 | 60,7 | 30 | | | on request | | K0706.21X100 | 21 | M20 | 32,95 | 12,5 | 100 | 65,5 | 70,7 | 30 | | | on request | | K0706.21X120 | 21 | M20 | 32,95 | 12,5 | 120 | 85,5 | 90,7 | 30 | | | on request | | K0706.25X60 | 25 | M24 | 39,35 | 15 | 60 | 19 | 24,8 | 36 | | | on request | | K0706.25X70 | 25 | M24 | 39,35 | 15 | 70 | 29 | 34,8 | 36 | | | on request | | K0706.25X80 | 25 | M24 | 39,35 | 15 | 80 | 39 | 44,8 | 36 | | | on request | | K0706.25X90 | 25 | M24 | 39,35 | 15 | 90 | 49 | 54,8 | 36 | | | on request | | K0706.25X100 | 25 | M24 | 39,35 | 15 | 100 | 59 | 64,8 | 36 | | | on request | | K0706.25X120 | 25 | M24 | 39,35 | 15 | 120 | 79 | 84,8 | 36 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|