Product groups
Hexagon nuts height 1.5xD, DIN 6330 enhanced
K0702

Hexagon nuts height 1.5xD, DIN 6330 enhanced

go back

Item description/product images

DescriptionMaterial:Carbon steel or stainless steel A2.Version:Steel grade 10, bright (blackened).
Stainless steel A2-70, bright
Note:These hexagon nuts can be used with the conical seats K0729, Form D and G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0702 Hexagon nuts height 1.5xD, DIN 6330 enhanced 228 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Hexagon nuts height 1.5xD, DIN 6330 enhanced

Item selection/filter

Order No.

Main
material
DH = 1,5 x DD1SWERCADAcc.PriceOrder
K0702.05high carbon steelM57,56,5910,47 on request
K0702.06high carbon steelM6971011,59 on request
K0702.08high carbon steelM8129131511 on request
K0702.10high carbon steelM101511,51618,415 on request
K0702.101high carbon steelM101511,51719,615 on request
K0702.12high carbon steelM1218141820,717 on request
K0702.121high carbon steelM1218141921,917 on request
K0702.14high carbon steelM1421162225,420 on request
K0702.16high carbon steelM1624182427,722 on request
K0702.18high carbon steelM1827202731,224,5 on request
K0702.20high carbon steelM2030223034,627 on request
K0702.22high carbon steelM2233243236,929 on request
K0702.24high carbon steelM2436263641,632 on request
K0702.30high carbon steelM3045324653,141 on request
K0702.36high carbon steelM3654385563,550 on request
K0702.806stainless steel A2M6971011,59 on request
K0702.808stainless steel A2M8129131511 on request
K0702.810stainless steel A2M101511,51618,415 on request
K0702.811stainless steel A2M101511,51719,615 on request
K0702.812stainless steel A2M1218141820,717 on request
K0702.816stainless steel A2M1624182427,722 on request
K0702.820stainless steel A2M2030223034,627 on request