- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Forged and milled, rolled thread. M6-M12 tempered to 10.9, black. M14-M36 tempered to 8.8, black.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Slot width | D1 | L | A | B | E1/E2 | K | CAD | Acc. | Price | Order |
---|
K0698.0625 | 6 | M6 | 25 | 5,7 | 15 | 10 | 4 | | | on request | | K0698.0640 | 6 | M6 | 40 | 5,7 | 28 | 10 | 4 | | | on request | | K0698.0663 | 6 | M6 | 63 | 5,7 | 40 | 10 | 4 | | | on request | | K0698.0832 | 8 | M8 | 32 | 7,7 | 22 | 13 | 6 | | | on request | | K0698.0850 | 8 | M8 | 50 | 7,7 | 35 | 13 | 6 | | | on request | | K0698.0880 | 8 | M8 | 80 | 7,7 | 50 | 13 | 6 | | | on request | | K0698.1040 | 10 | M10 | 40 | 9,7 | 30 | 15 | 6 | | | on request | | K0698.1063 | 10 | M10 | 63 | 9,7 | 45 | 15 | 6 | | | on request | | K0698.10100 | 10 | M10 | 100 | 9,7 | 60 | 15 | 6 | | | on request | | K0698.1250 | 12 | M12 | 50 | 11,7 | 35 | 18 | 7 | | | on request | | K0698.1263 | 12 | M12 | 63 | 11,7 | 40 | 18 | 7 | | | on request | | K0698.1280 | 12 | M12 | 80 | 11,7 | 55 | 18 | 7 | | | on request | | K0698.12100 | 12 | M12 | 100 | 11,7 | 65 | 18 | 7 | | | on request | | K0698.12125 | 12 | M12 | 125 | 11,7 | 75 | 18 | 7 | | | on request | | K0698.12160 | 12 | M12 | 160 | 11,7 | 100 | 18 | 7 | | | on request | | K0698.12200 | 12 | M12 | 200 | 11,7 | 120 | 18 | 7 | | | on request | | K0698.1450 | 14 | M12 | 50 | 13,7 | 35 | 22 | 8 | | | on request | | K0698.1463 | 14 | M12 | 63 | 13,7 | 45 | 22 | 8 | | | on request | | K0698.1480 | 14 | M12 | 80 | 13,7 | 55 | 22 | 8 | | | on request | | K0698.14100 | 14 | M12 | 100 | 13,7 | 65 | 22 | 8 | | | on request | | K0698.14125 | 14 | M12 | 125 | 13,7 | 75 | 22 | 8 | | | on request | | K0698.14160 | 14 | M12 | 160 | 13,7 | 100 | 22 | 8 | | | on request | | K0698.14200 | 14 | M12 | 200 | 13,7 | 120 | 22 | 8 | | | on request | | K0698.16631 | 16 | M14 | 63 | 15,7 | 45 | 25 | 9 | | | on request | | K0698.16801 | 16 | M14 | 80 | 15,7 | 55 | 25 | 9 | | | on request | | K0698.161001 | 16 | M14 | 100 | 15,7 | 65 | 25 | 9 | | | on request | | K0698.161251 | 16 | M14 | 125 | 15,7 | 75 | 25 | 9 | | | on request | | K0698.161601 | 16 | M14 | 160 | 15,7 | 100 | 25 | 9 | | | on request | | K0698.162501 | 16 | M14 | 250 | 15,7 | 150 | 25 | 9 | | | on request | | K0698.1663 | 16 | M16 | 63 | 15,7 | 45 | 25 | 9 | | | on request | | K0698.1680 | 16 | M16 | 80 | 15,7 | 55 | 25 | 9 | | | on request | | K0698.16100 | 16 | M16 | 100 | 15,7 | 65 | 25 | 9 | | | on request | | K0698.16125 | 16 | M16 | 125 | 15,7 | 85 | 25 | 9 | | | on request | | K0698.16160 | 16 | M16 | 160 | 15,7 | 100 | 25 | 9 | | | on request | | K0698.16200 | 16 | M16 | 200 | 15,7 | 125 | 25 | 9 | | | on request | | K0698.16250 | 16 | M16 | 250 | 15,7 | 150 | 25 | 9 | | | on request | | K0698.1863 | 18 | M16 | 63 | 17,7 | 45 | 28 | 10 | | | on request | | K0698.1880 | 18 | M16 | 80 | 17,7 | 55 | 28 | 10 | | | on request | | K0698.18100 | 18 | M16 | 100 | 17,7 | 65 | 28 | 10 | | | on request | | K0698.18125 | 18 | M16 | 125 | 17,7 | 85 | 28 | 10 | | | on request | | K0698.18160 | 18 | M16 | 160 | 17,7 | 100 | 28 | 10 | | | on request | | K0698.18200 | 18 | M16 | 200 | 17,7 | 125 | 28 | 10 | | | on request | | K0698.18250 | 18 | M16 | 250 | 17,7 | 150 | 28 | 10 | | | on request | | K0698.2080 | 20 | M20 | 80 | 19,7 | 55 | 32 | 12 | | | on request | | K0698.20100 | 20 | M20 | 100 | 19,7 | 65 | 32 | 12 | | | on request | | K0698.20125 | 20 | M20 | 125 | 19,7 | 85 | 32 | 12 | | | on request | | K0698.20160 | 20 | M20 | 160 | 19,7 | 110 | 32 | 12 | | | on request | | K0698.20200 | 20 | M20 | 200 | 19,7 | 125 | 32 | 12 | | | on request | | K0698.20250 | 20 | M20 | 250 | 19,7 | 150 | 32 | 12 | | | on request | | K0698.20315 | 20 | M20 | 315 | 19,7 | 190 | 32 | 12 | | | on request | | K0698.2280 | 22 | M20 | 80 | 21,7 | 55 | 35 | 14 | | | on request | | K0698.22100 | 22 | M20 | 100 | 21,7 | 65 | 35 | 14 | | | on request | | K0698.22125 | 22 | M20 | 125 | 21,7 | 85 | 35 | 14 | | | on request | | K0698.22160 | 22 | M20 | 160 | 21,7 | 110 | 35 | 14 | | | on request | | K0698.22200 | 22 | M20 | 200 | 21,7 | 125 | 35 | 14 | | | on request | | K0698.22250 | 22 | M20 | 250 | 21,7 | 150 | 35 | 14 | | | on request | | K0698.22315 | 22 | M20 | 315 | 21,7 | 190 | 35 | 14 | | | on request | | K0698.24100 | 24 | M24 | 100 | 23,7 | 70 | 40 | 16 | | | on request | | K0698.24125 | 24 | M24 | 125 | 23,7 | 85 | 40 | 16 | | | on request | | K0698.24160 | 24 | M24 | 160 | 23,7 | 110 | 40 | 16 | | | on request | | K0698.24200 | 24 | M24 | 200 | 23,7 | 125 | 40 | 16 | | | on request | | K0698.24250 | 24 | M24 | 250 | 23,7 | 150 | 40 | 16 | | | on request | | K0698.24315 | 24 | M24 | 315 | 23,7 | 190 | 40 | 16 | | | on request | | K0698.24400 | 24 | M24 | 400 | 23,7 | 240 | 40 | 16 | | | on request | | K0698.28100 | 28 | M24 | 100 | 27,7 | 70 | 44 | 18 | | | on request | | K0698.28125 | 28 | M24 | 125 | 27,7 | 85 | 44 | 18 | | | on request | | K0698.28160 | 28 | M24 | 160 | 27,7 | 110 | 44 | 18 | | | on request | | K0698.28200 | 28 | M24 | 200 | 27,7 | 125 | 44 | 18 | | | on request | | K0698.28250 | 28 | M24 | 250 | 27,7 | 150 | 44 | 18 | | | on request | | K0698.28315 | 28 | M24 | 315 | 27,7 | 190 | 44 | 18 | | | on request | | K0698.28400 | 28 | M24 | 400 | 27,7 | 240 | 44 | 18 | | | on request | | K0698.36125 | 36 | M30 | 125 | 35,6 | 80 | 54 | 22 | | | on request | | K0698.36160 | 36 | M30 | 160 | 35,6 | 110 | 54 | 22 | | | on request | | K0698.36200 | 36 | M30 | 200 | 35,6 | 135 | 54 | 22 | | | on request | | K0698.36250 | 36 | M30 | 250 | 35,6 | 150 | 54 | 22 | | | on request | | K0698.36315 | 36 | M30 | 315 | 35,6 | 200 | 54 | 22 | | | on request | | K0698.36500 | 36 | M30 | 500 | 35,6 | 300 | 54 | 22 | | | on request | | K0698.42160 | 42 | M36 | 160 | 41,6 | 100 | 65 | 26 | | | on request | | K0698.42250 | 42 | M36 | 250 | 41,6 | 175 | 65 | 26 | | | on request | | K0698.42400 | 42 | M36 | 400 | 41,6 | 250 | 65 | 26 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|