Product groups
Spherical washersDIN 6319, edition 10/01
K0729

Spherical washers DIN 6319, edition 10/01

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Mild steel, Q&T steel or stainless steel.Version:Mild steel, case hardened, manganese-phosphated.
Tempered steel (HV 390 ±40), manganese-phosphated.
Stainless steel, bright.
Note:Conical seat Form G should be used over slots.Drawing reference:
Form C: spherical washer
Form D: conical seat
Form G: conical seat for slots
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0729 Spherical washersDIN 6319, edition 10/01 191 kB
 Overview of standards for fasteners 713 kB

Drawings (total overview)

Spherical washersDIN 6319, edition 10/01

Spherical washers, Form C DIN 6319, edition 10/01

More information

Drawings

Spherical washers, Form C DIN 6319, edition 10/01

Item selection/filter

Order No.Main
material
FormD1D2HH1R1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0729.105mild steelC5,2510,520,47,56,5 on request
K0729.106mild steelC6,4122,30,799 on request
K0729.108mild steelC8,4173,20,61217 on request
K0729.110mild steelC10,52140,81526 on request
K0729.112mild steelC13244,61,11738 on request
K0729.114mild steelC152851,22253 on request
K0729.116mild steelC17305,31,32273 on request
K0729.120mild steelC21366,3227117 on request
K0729.124mild steelC25448,22,432168 on request
K0729.130mild steelC315611,23,641269 on request
K0729.136mild steelC3768144,650394 on request
K0729.142mild steelC4378176,558542 on request
K0729.148mild steelC509221867714 on request
K0729.156mild steelC58103239,579960 on request
K0729.164mild steelC661202712931269 on request
K0729.0106stainless steelC6,4122,30,796 on request
K0729.0108stainless steelC8,4173,20,61212 on request
K0729.0110stainless steelC10,52140,81516 on request
K0729.0112stainless steelC13244,61,11724 on request
K0729.0116stainless steelC17305,31,32245 on request
K0729.0120stainless steelC21366,322771 on request
K0729.0124stainless steelC25448,22,432105 on request
K0729.0130stainless steelC315611,23,641191 on request
K0729.0136stainless steelC3768144,650- on request
K0729.0142stainless steelC4378176,558- on request
K0729.0148stainless steelC509221867- on request

Conical seats Form D DIN 6319, edition 10/01

More information

Drawings

Conical seats Form D DIN 6319, edition 10/01

Item selection/filter

Order No.Main
material
FormD1D2D5HH2Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0729.205mild steelD610,59,252,13,16,5 on request
K0729.206mild steelD7,112112,84,29 on request
K0729.208mild steelD9,61714,53,55,617 on request
K0729.210mild steelD122118,54,26,526 on request
K0729.212mild steelD14,224205838 on request
K0729.214mild steelD16,52824,85,68,553 on request
K0729.216mild steelD1930266,29,573 on request
K0729.220mild steelD23,236317,511,7117 on request
K0729.224mild steelD2844379,515,2168 on request
K0729.230mild steelD3556491219,2269 on request
K0729.236mild steelD4268601523,5394 on request
K0729.242mild steelD4978701829542 on request
K0729.248mild steelD5692822235,5714 on request
K0729.256mild steelD65103922539,7960 on request
K0729.264mild steelD751201103046,51269 on request
K0729.0206stainless steelD7,112112,84,26 on request
K0729.0208stainless steelD9,61714,53,55,612 on request
K0729.0210stainless steelD122118,54,26,516 on request
K0729.0212stainless steelD14,224205824 on request
K0729.0216stainless steelD1930266,29,545 on request
K0729.0220stainless steelD23,236317,511,771 on request
K0729.0224stainless steelD2844379,515,2105 on request
K0729.0230stainless steelD3556491219,2191 on request
K0729.0236stainless steelD4268601523,5- on request
K0729.0242stainless steelD4978701829- on request
K0729.0248stainless steelD5692822235,5- on request

Conical seats Form G, D4>D3, DIN 6319, edition 10/01

More information

Drawings

Conical seats Form G, D4>D3, DIN 6319, edition 10/01

Item selection/filter

Order No.Main
material
FormD1D2D5HH2Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0729.305high carbon steelG6159,252,53,56,5 on request
K0729.306high carbon steelG7,1171145,49 on request
K0729.308high carbon steelG9,62414,557,117 on request
K0729.310high carbon steelG123018,557,326 on request
K0729.312high carbon steelG14,236206938 on request
K0729.314high carbon steelG16,54024,869,553 on request
K0729.316high carbon steelG194426710,473 on request
K0729.320high carbon steelG23,25031812,2117 on request
K0729.324high carbon steelG2860371015,7168 on request
K0729.330high carbon steelG3568491219,7269 on request
K0729.336high carbon steelG4280601220,3394 on request
K0729.0306stainless steelG7,1171145,46 on request
K0729.0308stainless steelG9,62414,557,112 on request
K0729.0310stainless steelG123018,557,316 on request
K0729.0312stainless steelG14,236206924 on request
K0729.0316stainless steelG194426710,445 on request
K0729.0320stainless steelG23,25031812,271 on request
K0729.0324stainless steelG2860371015,7105 on request
K0729.0330stainless steelG3568491219,7191 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33