Product groups
Circlips for ball seatsDIN 71805
K0714

Circlips for ball seats DIN 71805

go back

Item description/product images

DescriptionMaterial:Spring steelVersion:Trivalent passivated.Note:For DIN 71805 ball seats.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0714 Circlips for ball seatsDIN 71805 94 kB

Drawings

Circlips for ball seatsDIN 71805

Item selection/filter

Order No.

D8YSuitable for
ball sockets with D1
CADAcc.PriceOrder
K0714.087128 on request
K0714.108,712,510 on request
K0714.131115,713 on request
K0714.16131916 on request
K0714.19202419 on request