Product groups
Tension levers flat, internal thread, stainless steel
K0129

Tension levers flat, internal thread, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Steel parts bright.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0129 Tension levers flat internal thread, stainless steel 226 kB

Drawings (total overview)

Tension levers flat, internal thread, stainless steel

Tension levers flat internal thread, stainless steel, 0°

More information

Drawings

Tension levers flat internal thread, stainless steel, 0°

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H3No. of
teeth
CADAcc.PriceOrder
K0129.1081M81810213,5332510192122326 on request
K0129.2101M10211311941301222213,52630 on request
K0129.2121M12211311941301222213,52630 on request
K0129.3161M162714823453714282173336 on request

Tension levers flat internal thread, stainless steel, 15°

More information

Drawings

Tension levers flat internal thread, stainless steel, 15°

Item selection/filter

Order No.FormXTA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0129.108215°M8181001513,533251019212232926 on request
K0129.210215°M1021127151941301222213,5263830 on request
K0129.212215°M1221127151941301222213,5263830 on request
K0129.316215°M1627145152345371428217334836 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33