Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Accessory:To:
K0910.3240 for K0910.105060 and K0910.106070,
K0910.4050 for K0910.108090 and K0910.110110
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0910 Clamping screws 172 kB

Drawings

Clamping screws

Item selection/filter

Order No.

ABCD

EFGHJCADAcc.PriceOrder
K0910.1050605M568171,2342,5 on request
K0910.1060705M678171,2342,5 on request
K0910.1080908M8912221,54,364 on request
K0910.1101108M101112221,54,364 on request