Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Tool steel.Version:Hardened and ground.Note:Rest pads Form A are supports for workpieces and fixtures.
Locating pins Form B are for positioning workpieces and fixture components in reamed holes.
The flattened Form C can be used to bridge tolerances in hole spacing or to secure the part to be positioned in one direction only.
Form A and B can also be used as hardened stops and as fixture feet.
For similar pins see K0352, K0353, K0354 and K0355.
Drawing reference:
Form A: Rest pad
Form B: Cylindrical locating pin
Form C: Flattened locating pin

For other dimensions see Form A.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0293 Locating pins and rest pads DIN 6321 272 kB

Drawings (total overview)

Locating pins and rest pads DIN 6321

Rest pads, Form A

More information

Drawings

Rest pads, Form A

Item selection/filter

Order No.FormVersion 1D1

D2HH1H2TCADAcc.PriceOrder
K0293.106Awithout centre bore64561,20,02 on request
K0293.110Awithout centre bore106691,60,02 on request
K0293.116Awithout centre bore16881220,04 on request
K0293.125Awithout centre bore251210182,50,04 on request

Cylindrical locating pins, Form B

More information

Drawings

Cylindrical locating pins, Form B

Item selection/filter

Order No.FormVersion 1D1D2HH1H2H3TCADAcc.PriceOrder
K0293.206Bshort64761,240,02 on request
K0293.208Bshort861091,660,02 on request
K0293.210Bshort1061091,660,02 on request
K0293.212Bshort1261091,660,02 on request
K0293.216Bshort1681312280,04 on request
K0293.220Bshort20121518290,04 on request
K0293.225Bshort251215182,590,04 on request
K0293.306Blong641261,240,02 on request
K0293.308Blong861691,660,02 on request
K0293.310Blong1061891,660,02 on request
K0293.312Blong1261891,660,02 on request
K0293.316Blong1682212280,04 on request
K0293.320Blong20122518290,04 on request
K0293.325Blong251225182,590,04 on request

Flattened locating pins, Form C

More information

Drawings

Flattened locating pins, Form C

Item selection/filter

Order No.FormVersion 1BD1D2HH1H2H3TCADAcc.PriceOrder
K0293.406Cshort164761,240,02 on request
K0293.408Cshort1,6861091,660,02 on request
K0293.410Cshort2,51061091,660,02 on request
K0293.412Cshort2,51261091,660,02 on request
K0293.416Cshort3,51681312280,04 on request
K0293.420Cshort520121518290,04 on request
K0293.425Cshort5251215182,590,04 on request
K0293.506Clong1641261,240,02 on request
K0293.508Clong1,6861691,660,02 on request
K0293.510Clong2,51061891,660,02 on request
K0293.512Clong2,51261891,660,02 on request
K0293.516Clong3,51682212280,04 on request
K0293.520Clong520122518290,04 on request
K0293.525Clong5251225182,590,04 on request