Product groups

Item description/product images

DescriptionMaterial:Clamping element steel or brass.Version:Steel hardened.Note:Also known as pitbull clamps.
Extremely space-saving design.
No protruding edges due to lateral clamping.
Positive down force.
Drawing reference:
1) workpiece
2) Fixture
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0030 Chock clamps 148 kB

Drawings

Chock clamps

Item selection/filter

Order No.

Version

Main
material
D

BB1HH1LClamping
travel
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0030.110with knife edgesteelM2,5X89,53,863,69,50,152,81,8 on request
K0030.113with knife edgesteelM4X1212,75,184,8130,46,65,6 on request
K0030.119with knife edgesteelM6X1619,057,611,57,2190,61622,5 on request
K0030.210with blunt edgesteelM2,5X89,53,863,69,50,152,81,8 on request
K0030.213with blunt edgesteelM4X1212,75,184,8130,46,65,6 on request
K0030.219with blunt edgesteelM6X1619,057,611,57,2190,61622,5 on request
K0030.310with blunt edgebrassM2,5X89,53,863,69,50,150,90,56 on request
K0030.313with blunt edgebrassM4X1212,75,184,8130,41,82,8 on request
K0030.319with blunt edgebrassM6X1619,057,611,57,2190,64,25,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33