- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1317
Clamping levers with external thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1660
Clamping levers, plastic, with internal thread, threaded insert blue passivated steel
- K1660
Clamping levers, plastic, with external thread, threaded insert blue passivated steel
- K1597
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1597
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1598
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert stainless steel
- K1598
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert stainless steel
- K1700
Clamping levers, plastic with internal thread, threaded insert black oxidised steel
- K1700
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1702
Clamping levers, plastic, with internal thread, threaded insert blue passivated steel
- K1702
Clamping levers, plastic, with external thread, threaded insert blue passivated steel
- K1701
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread and long collar, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread and push button, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread and push button, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread and push button, threaded insert stainless steel
- K1553
Clamping levers, plastic, with internal thread and safety function, threaded insert blue passivated steel
- K1553
Clamping levers, plastic, with external thread and safety function, threaded pin blue passivated steel
- K1873
Clamping levers, plastic with internal thread and safety function, thread insert stainless steel
- K1873
Clamping levers, plastic with external thread and safety function, thread insert stainless steel
- K1872
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K1872
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K1743
Clamping levers ECO, plastic with external thread, threaded pin stainless steel
- K1743
Clamping levers ECO, plastic with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel
- K1743
Clamping levers, plastic, visually detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, visually detectable with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic, antistatic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic, antistatic with external thread, threaded insert black oxidised steel
- K0270
Clamping levers, plastic, antibacterial with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic, antibacterial with external thread, threaded insert stainless steel
- K0125
Clamping levers 2K with internal thread, threaded insert black oxidised steel
- K0125
Clamping levers 2K with external thread, threaded pin black oxidised steel
- K0126
Clamping levers 2K with internal thread, threaded insert stainless steel
- K0126
Clamping levers 2K with external thread, threaded pin stainless steel
- K0252
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K0252
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with internal thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with external thread, threaded pin blue passivated steel
- K0982
Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel
- K0982
Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel
- K0780
Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel
- K0175
Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel
- K0116
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0116
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K0117
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0117
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K0120
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0120
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0121
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
- K0121
Clamping levers, stainless steel with external thread, threaded insert stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0270Clamping levers, plastic with internal thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.Version:Steel parts bright.Note:Δ Add the desired grip colour here.On request:Other threads and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Main material | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
K0270.1041 | black grey RAL 7021 | plastic | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.1042 | orange RAL 2004 | plastic | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10416 | colza yellow RAL 1021 | plastic | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10484 | traffic red RAL 3020 | plastic | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10486 | signal green RAL 6032 | plastic | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10487 | traffic blue RAL 5017 | plastic | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10488 | light grey RAL 7035 | plastic | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.1051 | black grey RAL 7021 | plastic | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.1052 | orange RAL 2004 | plastic | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10516 | colza yellow RAL 1021 | plastic | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10584 | traffic red RAL 3020 | plastic | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10586 | signal green RAL 6032 | plastic | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10587 | traffic blue RAL 5017 | plastic | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10588 | light grey RAL 7035 | plastic | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.1061 | black grey RAL 7021 | plastic | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.1062 | orange RAL 2004 | plastic | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10616 | colza yellow RAL 1021 | plastic | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10684 | traffic red RAL 3020 | plastic | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10686 | signal green RAL 6032 | plastic | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10687 | traffic blue RAL 5017 | plastic | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.10688 | light grey RAL 7035 | plastic | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 | | | on request | | K0270.2061 | black grey RAL 7021 | plastic | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.2062 | orange RAL 2004 | plastic | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20616 | colza yellow RAL 1021 | plastic | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20684 | traffic red RAL 3020 | plastic | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20686 | signal green RAL 6032 | plastic | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20687 | traffic blue RAL 5017 | plastic | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20688 | light grey RAL 7035 | plastic | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.2081 | black grey RAL 7021 | plastic | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.2082 | orange RAL 2004 | plastic | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20816 | colza yellow RAL 1021 | plastic | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20884 | traffic red RAL 3020 | plastic | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20886 | signal green RAL 6032 | plastic | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20887 | traffic blue RAL 5017 | plastic | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.20888 | light grey RAL 7035 | plastic | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 | | | on request | | K0270.3081 | black grey RAL 7021 | plastic | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.3082 | orange RAL 2004 | plastic | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.30816 | colza yellow RAL 1021 | plastic | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.30884 | traffic red RAL 3020 | plastic | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.30886 | signal green RAL 6032 | plastic | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.30887 | traffic blue RAL 5017 | plastic | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.30888 | light grey RAL 7035 | plastic | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.3101 | black grey RAL 7021 | plastic | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.3102 | orange RAL 2004 | plastic | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.31016 | colza yellow RAL 1021 | plastic | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.31084 | traffic red RAL 3020 | plastic | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.31086 | signal green RAL 6032 | plastic | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.31087 | traffic blue RAL 5017 | plastic | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.31088 | light grey RAL 7035 | plastic | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 | | | on request | | K0270.4101 | black grey RAL 7021 | plastic | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.4102 | orange RAL 2004 | plastic | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41016 | colza yellow RAL 1021 | plastic | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41084 | traffic red RAL 3020 | plastic | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41086 | signal green RAL 6032 | plastic | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41087 | traffic blue RAL 5017 | plastic | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41088 | light grey RAL 7035 | plastic | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.4121 | black grey RAL 7021 | plastic | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.4122 | orange RAL 2004 | plastic | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41216 | colza yellow RAL 1021 | plastic | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41284 | traffic red RAL 3020 | plastic | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41286 | signal green RAL 6032 | plastic | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41287 | traffic blue RAL 5017 | plastic | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.41288 | light grey RAL 7035 | plastic | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 | | | on request | | K0270.5121 | black grey RAL 7021 | plastic | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.5122 | orange RAL 2004 | plastic | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51216 | colza yellow RAL 1021 | plastic | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51284 | traffic red RAL 3020 | plastic | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51286 | signal green RAL 6032 | plastic | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51287 | traffic blue RAL 5017 | plastic | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51288 | light grey RAL 7035 | plastic | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.5161 | black grey RAL 7021 | plastic | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.5162 | orange RAL 2004 | plastic | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51616 | colza yellow RAL 1021 | plastic | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51684 | traffic red RAL 3020 | plastic | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51686 | signal green RAL 6032 | plastic | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51687 | traffic blue RAL 5017 | plastic | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | | K0270.51688 | light grey RAL 7035 | plastic | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|