Product groups
Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1316

Clamping levers with internal thread and collar for Hygienic...

go back

Item description/product images

DescriptionMaterial:

Metal parts stainless steel 1.4404.
Shaft seal 70 EPDM 295.

Version:High-gloss polished.Note:

Clamping lever designed for the hygienic sector. The completely closed grip part and the shaft seal prevent contamination of the lever internal workings. Additionally, the screw insert has a conical collar so that the fastening point can be hygienically sealed with the Hygienic USIT® sealing and shim washer.

Due to the extremely high surface finish quality of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface. The highly polished surfaces enable easy cleaning.

At rest, the lever is freely rotatable. Unintended opening of the lever is excluded. The toothing is protected against high wear for mounting on vibrating elements.

On request:Other thread depths and inch threads.Accessory:

Hygienic USIT® sealing and shim washer K1491.

Special features:
 RoHS

Drawings

Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.

XTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1316.106M61014,22121,736,78,82750,647,647,458,211,816 on request
K1316.206M61014,22122,145,710,736,864,161,166,577,51316 on request
K1316.208M814182122,145,710,736,864,161,166,577,51316 on request
K1316.308M8121823,624,954,712,1447773,581,59414,220 on request
K1316.310M101522,323,624,954,712,1447773,581,59414,220 on request
K1316.312M121926,623,624,954,712,1447773,581,59414,220 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33