- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1159Socket head screws full thread, DIN 912 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (blackened) or electro zinc-plated. Stainless steel A2-70, bright Stainless steel A4-70, brightSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | Surface finish body | D | L | DK | K | SW | CAD | Acc. | Price | Order |
---|
K1159.05X40 | steel | 8.8 | bright (black) | M5 | 40 | 8,5 | 5 | 4 | | | on request | | K1159.05X50 | steel | 8.8 | bright (black) | M5 | 50 | 8,5 | 5 | 4 | | | on request | | K1159.05X60 | steel | 8.8 | bright (black) | M5 | 60 | 8,5 | 5 | 4 | | | on request | | K1159.05X80 | steel | 8.8 | bright (black) | M5 | 80 | 8,5 | 5 | 4 | | | on request | | K1159.06X40 | steel | 8.8 | bright (black) | M6 | 40 | 10 | 6 | 5 | | | on request | | K1159.06X50 | steel | 8.8 | bright (black) | M6 | 50 | 10 | 6 | 5 | | | on request | | K1159.06X60 | steel | 8.8 | bright (black) | M6 | 60 | 10 | 6 | 5 | | | on request | | K1159.06X70 | steel | 8.8 | bright (black) | M6 | 70 | 10 | 6 | 5 | | | on request | | K1159.06X90 | steel | 8.8 | bright (black) | M6 | 90 | 10 | 6 | 5 | | | on request | | K1159.06X100 | steel | 8.8 | bright (black) | M6 | 100 | 10 | 6 | 5 | | | on request | | K1159.08X50 | steel | 8.8 | bright (black) | M8 | 50 | 13 | 8 | 6 | | | on request | | K1159.08X60 | steel | 8.8 | bright (black) | M8 | 60 | 13 | 8 | 6 | | | on request | | K1159.08X70 | steel | 8.8 | bright (black) | M8 | 70 | 13 | 8 | 6 | | | on request | | K1159.08X80 | steel | 8.8 | bright (black) | M8 | 80 | 13 | 8 | 6 | | | on request | | K1159.08X90 | steel | 8.8 | bright (black) | M8 | 90 | 13 | 8 | 6 | | | on request | | K1159.10X50 | steel | 8.8 | bright (black) | M10 | 50 | 16 | 10 | 8 | | | on request | | K1159.10X60 | steel | 8.8 | bright (black) | M10 | 60 | 16 | 10 | 8 | | | on request | | K1159.10X70 | steel | 8.8 | bright (black) | M10 | 70 | 16 | 10 | 8 | | | on request | | K1159.10X80 | steel | 8.8 | bright (black) | M10 | 80 | 16 | 10 | 8 | | | on request | | K1159.10X90 | steel | 8.8 | bright (black) | M10 | 90 | 16 | 10 | 8 | | | on request | | K1159.10X100 | steel | 8.8 | bright (black) | M10 | 100 | 16 | 10 | 8 | | | on request | | K1159.12X80 | steel | 8.8 | bright (black) | M12 | 80 | 18 | 12 | 10 | | | on request | | K1159.12X90 | steel | 8.8 | bright (black) | M12 | 90 | 18 | 12 | 10 | | | on request | | K1159.12X100 | steel | 8.8 | bright (black) | M12 | 100 | 18 | 12 | 10 | | | on request | | K1159.405X40 | steel | 8.8 | galvanised | M5 | 40 | 8,5 | 5 | 4 | | | on request | | K1159.405X70 | steel | 8.8 | galvanised | M5 | 70 | 8,5 | 5 | 4 | | | on request | | K1159.405X80 | steel | 8.8 | galvanised | M5 | 80 | 8,5 | 5 | 4 | | | on request | | K1159.406X40 | steel | 8.8 | galvanised | M6 | 40 | 10 | 6 | 5 | | | on request | | K1159.406X50 | steel | 8.8 | galvanised | M6 | 50 | 10 | 6 | 5 | | | on request | | K1159.406X60 | steel | 8.8 | galvanised | M6 | 60 | 10 | 6 | 5 | | | on request | | K1159.406X70 | steel | 8.8 | galvanised | M6 | 70 | 10 | 6 | 5 | | | on request | | K1159.406X80 | steel | 8.8 | galvanised | M6 | 80 | 10 | 6 | 5 | | | on request | | K1159.406X90 | steel | 8.8 | galvanised | M6 | 90 | 10 | 6 | 5 | | | on request | | K1159.406X100 | steel | 8.8 | galvanised | M6 | 100 | 10 | 6 | 5 | | | on request | | K1159.408X50 | steel | 8.8 | galvanised | M8 | 50 | 13 | 8 | 6 | | | on request | | K1159.408X60 | steel | 8.8 | galvanised | M8 | 60 | 13 | 8 | 6 | | | on request | | K1159.408X70 | steel | 8.8 | galvanised | M8 | 70 | 13 | 8 | 6 | | | on request | | K1159.408X80 | steel | 8.8 | galvanised | M8 | 80 | 13 | 8 | 6 | | | on request | | K1159.408X90 | steel | 8.8 | galvanised | M8 | 90 | 13 | 8 | 6 | | | on request | | K1159.408X100 | steel | 8.8 | galvanised | M8 | 100 | 13 | 8 | 6 | | | on request | | K1159.410X50 | steel | 8.8 | galvanised | M10 | 50 | 16 | 10 | 8 | | | on request | | K1159.410X60 | steel | 8.8 | galvanised | M10 | 60 | 16 | 10 | 8 | | | on request | | K1159.410X70 | steel | 8.8 | galvanised | M10 | 70 | 16 | 10 | 8 | | | on request | | K1159.410X80 | steel | 8.8 | galvanised | M10 | 80 | 16 | 10 | 8 | | | on request | | K1159.410X90 | steel | 8.8 | galvanised | M10 | 90 | 16 | 10 | 8 | | | on request | | K1159.410X100 | steel | 8.8 | galvanised | M10 | 100 | 16 | 10 | 8 | | | on request | | K1159.412X70 | steel | 8.8 | galvanised | M12 | 70 | 18 | 12 | 10 | | | on request | | K1159.412X80 | steel | 8.8 | galvanised | M12 | 80 | 18 | 12 | 10 | | | on request | | K1159.412X90 | steel | 8.8 | galvanised | M12 | 90 | 18 | 12 | 10 | | | on request | | K1159.412X100 | steel | 8.8 | galvanised | M12 | 100 | 18 | 12 | 10 | | | on request | | K1159.105X40 | stainless steel A2 | 70 | bright | M5 | 40 | 8,5 | 5 | 4 | | | on request | | K1159.105X70 | stainless steel A2 | 70 | bright | M5 | 70 | 8,5 | 5 | 4 | | | on request | | K1159.106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 10 | 6 | 5 | | | on request | | K1159.106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 10 | 6 | 5 | | | on request | | K1159.106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 10 | 6 | 5 | | | on request | | K1159.106X70 | stainless steel A2 | 70 | bright | M6 | 70 | 10 | 6 | 5 | | | on request | | K1159.106X80 | stainless steel A2 | 70 | bright | M6 | 80 | 10 | 6 | 5 | | | on request | | K1159.106X90 | stainless steel A2 | 70 | bright | M6 | 90 | 10 | 6 | 5 | | | on request | | K1159.106X100 | stainless steel A2 | 70 | bright | M6 | 100 | 10 | 6 | 5 | | | on request | | K1159.108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 13 | 8 | 6 | | | on request | | K1159.108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 13 | 8 | 6 | | | on request | | K1159.108X70 | stainless steel A2 | 70 | bright | M8 | 70 | 13 | 8 | 6 | | | on request | | K1159.108X80 | stainless steel A2 | 70 | bright | M8 | 80 | 13 | 8 | 6 | | | on request | | K1159.108X90 | stainless steel A2 | 70 | bright | M8 | 90 | 13 | 8 | 6 | | | on request | | K1159.108X100 | stainless steel A2 | 70 | bright | M8 | 100 | 13 | 8 | 6 | | | on request | | K1159.110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 16 | 10 | 8 | | | on request | | K1159.110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 16 | 10 | 8 | | | on request | | K1159.110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 16 | 10 | 8 | | | on request | | K1159.110X80 | stainless steel A2 | 70 | bright | M10 | 80 | 16 | 10 | 8 | | | on request | | K1159.110X90 | stainless steel A2 | 70 | bright | M10 | 90 | 16 | 10 | 8 | | | on request | | K1159.110X100 | stainless steel A2 | 70 | bright | M10 | 100 | 16 | 10 | 8 | | | on request | | K1159.112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 18 | 12 | 10 | | | on request | | K1159.112X80 | stainless steel A2 | 70 | bright | M12 | 80 | 18 | 12 | 10 | | | on request | | K1159.112X90 | stainless steel A2 | 70 | bright | M12 | 90 | 18 | 12 | 10 | | | on request | | K1159.112X100 | stainless steel A2 | 70 | bright | M12 | 100 | 18 | 12 | 10 | | | on request | | K1159.605X40 | stainless steel A4 | 70 | bright | M5 | 40 | 8,5 | 5 | 4 | | | on request | | K1159.605X70 | stainless steel A4 | 70 | bright | M5 | 70 | 8,5 | 5 | 4 | | | on request | | K1159.605X80 | stainless steel A4 | 70 | bright | M5 | 80 | 8,5 | 5 | 4 | | | on request | | K1159.606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 10 | 6 | 5 | | | on request | | K1159.606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 10 | 6 | 5 | | | on request | | K1159.606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 10 | 6 | 5 | | | on request | | K1159.606X70 | stainless steel A4 | 70 | bright | M6 | 70 | 10 | 6 | 5 | | | on request | | K1159.606X80 | stainless steel A4 | 70 | bright | M6 | 80 | 10 | 6 | 5 | | | on request | | K1159.606X90 | stainless steel A4 | 70 | bright | M6 | 90 | 10 | 6 | 5 | | | on request | | K1159.606X100 | stainless steel A4 | 70 | bright | M6 | 100 | 10 | 6 | 5 | | | on request | | K1159.608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 13 | 8 | 6 | | | on request | | K1159.608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 13 | 8 | 6 | | | on request | | K1159.608X70 | stainless steel A4 | 70 | bright | M8 | 70 | 13 | 8 | 6 | | | on request | | K1159.608X80 | stainless steel A4 | 70 | bright | M8 | 80 | 13 | 8 | 6 | | | on request | | K1159.608X90 | stainless steel A4 | 70 | bright | M8 | 90 | 13 | 8 | 6 | | | on request | | K1159.608X100 | stainless steel A4 | 70 | bright | M8 | 100 | 13 | 8 | 6 | | | on request | | K1159.610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 16 | 10 | 8 | | | on request | | K1159.610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 16 | 10 | 8 | | | on request | | K1159.610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 16 | 10 | 8 | | | on request | | K1159.610X80 | stainless steel A4 | 70 | bright | M10 | 80 | 16 | 10 | 8 | | | on request | | K1159.610X90 | stainless steel A4 | 70 | bright | M10 | 90 | 16 | 10 | 8 | | | on request | | K1159.610X100 | stainless steel A4 | 70 | bright | M10 | 100 | 16 | 10 | 8 | | | on request | | K1159.612X80 | stainless steel A4 | 70 | bright | M12 | 80 | 18 | 12 | 10 | | | on request | | K1159.612X100 | stainless steel A4 | 70 | bright | M12 | 100 | 18 | 12 | 10 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|