- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1147Hexagon nuts with polyamide thread lock high type, DIN 982... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel electro zinc-plated. Stainless steel A2, bright. Stainless steel A4, bright.Note:When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.
The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.
Due to the plastic deformation of the thread lock, this hex nut may only be used once.
The maximum nut height H max. is shown in the table.
M4 as per DIN EN ISO 7040. Temperature range:-50°C to +120°C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | D | E | H | M | SW | DIN | CAD | Acc. | Price | Order |
---|
K1147.204 | steel | 6-8 | M4 | 7,66 | 6 | 2,9 | 7 | DIN 982 | | | on request | | K1147.205 | steel | 8 | M5 | 8,79 | 6,3 | 4,4 | 8 | DIN 982 | | | on request | | K1147.206 | steel | 8 | M6 | 11,05 | 8 | 4,9 | 10 | DIN 982 | | | on request | | K1147.208 | steel | 8 | M8 | 14,38 | 9,5 | 6,44 | 13 | DIN 982 | | | on request | | K1147.210 | steel | 8 | M10 | 18,9 | 11,5 | 8,04 | 17 | DIN 982 | | | on request | | K1147.212 | steel | 8 | M12 | 21,1 | 14 | 10,37 | 19 | DIN 982 | | | on request | | K1147.214 | steel | 8 | M14 | 23,9 | 16 | 12,1 | 22 | DIN 982 | | | on request | | K1147.216 | steel | 8 | M16 | 26,76 | 18 | 14,1 | 24 | DIN 982 | | | on request | | K1147.220 | steel | 8 | M20 | 32,95 | 22 | 16,9 | 30 | DIN 982 | | | on request | | K1147.224 | steel | 8 | M24 | 39,55 | 28 | 20,2 | 36 | DIN 982 | | | on request | | K1147.310 | steel | 10 | M10 | 18,9 | 11,5 | 8,04 | 17 | DIN 982 | | | on request | | K1147.312 | steel | 10 | M12 | 21,1 | 14 | 10,37 | 19 | DIN 982 | | | on request | | K1147.316 | steel | 10 | M16 | 26,76 | 18 | 14,1 | 24 | DIN 982 | | | on request | | K1147.320 | steel | 10 | M20 | 32,95 | 22 | 16,9 | 30 | DIN 982 | | | on request | | K1147.324 | steel | 10 | M24 | 39,55 | 28 | 20,2 | 36 | DIN 982 | | | on request | | K1147.105 | stainless steel A2 | - | M5 | 8,79 | 6,3 | 4,4 | 8 | similar to DIN 982 | | | on request | | K1147.106 | stainless steel A2 | - | M6 | 11,05 | 8 | 4,9 | 10 | similar to DIN 982 | | | on request | | K1147.108 | stainless steel A2 | - | M8 | 14,38 | 9,5 | 6,44 | 13 | similar to DIN 982 | | | on request | | K1147.110 | stainless steel A2 | - | M10 | 18,9 | 11,5 | 8,04 | 17 | similar to DIN 982 | | | on request | | K1147.112 | stainless steel A2 | - | M12 | 21,1 | 14 | 10,37 | 19 | similar to DIN 982 | | | on request | | K1147.116 | stainless steel A2 | - | M16 | 26,76 | 18 | 14,1 | 24 | similar to DIN 982 | | | on request | | K1147.120 | stainless steel A2 | - | M20 | 32,95 | 22 | 16,9 | 30 | similar to DIN 982 | | | on request | | K1147.605 | stainless steel A4 | - | M5 | 8,79 | 6,3 | 4,4 | 8 | similar to DIN 982 | | | on request | | K1147.606 | stainless steel A4 | - | M6 | 11,05 | 8 | 4,9 | 10 | similar to DIN 982 | | | on request | | K1147.608 | stainless steel A4 | - | M8 | 14,38 | 9,5 | 6,44 | 13 | similar to DIN 982 | | | on request | | K1147.610 | stainless steel A4 | - | M10 | 18,9 | 11,5 | 8,04 | 17 | similar to DIN 982 | | | on request | | K1147.612 | stainless steel A4 | - | M12 | 21,1 | 14 | 10,37 | 19 | similar to DIN 982 | | | on request | | K1147.616 | stainless steel A4 | - | M16 | 26,76 | 18 | 14,1 | 24 | similar to DIN 982 | | | on request | | K1147.620 | stainless steel A4 | - | M20 | 32,95 | 22 | 16,9 | 30 | similar to DIN 982 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|