- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1145_STHexagon nuts DIN 934, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel grade 8, bright or electro zinc-plated. Steel grade 10, bright or electro zinc-plated. Steel grade 12, bright.Note:The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower). The maximum nut height H max. is shown in the table.On request:DIN ISO 272 spanner sizes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | Surface finish body | Grade | D | E | H | SW | DIN | CAD | Acc. | Price | Order |
---|
K1145.03 | steel | bright (black) | 8 | M3 | 6,01 | 2,4 | 5,5 | DIN 934 | | | on request | | K1145.04 | steel | bright (black) | 8 | M4 | 7,66 | 3,2 | 7 | DIN 934 | | | on request | | K1145.05 | steel | bright (black) | 8 | M5 | 8,79 | 4 | 8 | DIN 934 | | | on request | | K1145.06 | steel | bright (black) | 8 | M6 | 11,05 | 5 | 10 | DIN 934 | | | on request | | K1145.08 | steel | bright (black) | 8 | M8 | 14,38 | 6,5 | 13 | DIN 934 | | | on request | | K1145.10 | steel | bright (black) | 8 | M10 | 18,9 | 8 | 17 | DIN 934 | | | on request | | K1145.12 | steel | bright (black) | 8 | M12 | 21,1 | 10 | 19 | DIN 934 | | | on request | | K1145.14 | steel | bright (black) | 8 | M14 | 23,9 | 11 | 22 | DIN 934 | | | on request | | K1145.16 | steel | bright (black) | 8 | M16 | 26,76 | 13 | 24 | DIN 934 | | | on request | | K1145.20 | steel | bright (black) | 8 | M20 | 32,95 | 16 | 30 | DIN 934 | | | on request | | K1145.22 | steel | bright (black) | 8 | M22 | 35 | 18 | 32 | DIN 934 | | | on request | | K1145.24 | steel | bright (black) | 8 | M24 | 39,6 | 19 | 36 | DIN 934 | | | on request | | K1145.27 | steel | bright (black) | 8 | M27 | 45,2 | 22 | 41 | DIN 934 | | | on request | | K1145.30 | steel | bright (black) | 8 | M30 | 50,9 | 24 | 46 | DIN 934 | | | on request | | K1145.33 | steel | bright (black) | 8 | M33 | 55,4 | 26 | 50 | DIN 934 | | | on request | | K1145.36 | steel | bright (black) | 8 | M36 | 60,8 | 29 | 55 | DIN 934 | | | on request | | K1145.203 | steel | galvanised | 8 | M3 | 6,01 | 2,4 | 5,5 | DIN 934 | | | on request | | K1145.204 | steel | galvanised | 8 | M4 | 7,66 | 3,2 | 7 | DIN 934 | | | on request | | K1145.205 | steel | galvanised | 8 | M5 | 8,79 | 4 | 8 | DIN 934 | | | on request | | K1145.206 | steel | galvanised | 8 | M6 | 11,05 | 5 | 10 | DIN 934 | | | on request | | K1145.208 | steel | galvanised | 8 | M8 | 14,38 | 6,5 | 13 | DIN 934 | | | on request | | K1145.210 | steel | galvanised | 8 | M10 | 18,9 | 8 | 17 | DIN 934 | | | on request | | K1145.212 | steel | galvanised | 8 | M12 | 21,1 | 10 | 19 | DIN 934 | | | on request | | K1145.214 | steel | galvanised | 8 | M14 | 23,9 | 11 | 22 | DIN 934 | | | on request | | K1145.216 | steel | galvanised | 8 | M16 | 26,76 | 13 | 24 | DIN 934 | | | on request | | K1145.220 | steel | galvanised | 8 | M20 | 32,95 | 16 | 30 | DIN 934 | | | on request | | K1145.222 | steel | galvanised | 8 | M22 | 35 | 18 | 32 | DIN 934 | | | on request | | K1145.224 | steel | galvanised | 8 | M24 | 39,6 | 19 | 36 | DIN 934 | | | on request | | K1145.227 | steel | galvanised | 8 | M27 | 45,2 | 22 | 41 | DIN 934 | | | on request | | K1145.230 | steel | galvanised | 8 | M30 | 50,9 | 24 | 46 | DIN 934 | | | on request | | K1145.233 | steel | galvanised | 8 | M33 | 55,4 | 26 | 50 | DIN 934 | | | on request | | K1145.236 | steel | galvanised | 8 | M36 | 60,8 | 29 | 55 | DIN 934 | | | on request | | K1145.403 | steel | bright (black) | 10 | M3 | 6,01 | 2,4 | 5,5 | DIN 934 | | | on request | | K1145.404 | steel | bright (black) | 10 | M4 | 7,66 | 3,2 | 7 | DIN 934 | | | on request | | K1145.405 | steel | bright (black) | 10 | M5 | 8,79 | 4 | 8 | DIN 934 | | | on request | | K1145.406 | steel | bright (black) | 10 | M6 | 11,05 | 5 | 10 | DIN 934 | | | on request | | K1145.408 | steel | bright (black) | 10 | M8 | 14,38 | 6,5 | 13 | DIN 934 | | | on request | | K1145.410 | steel | bright (black) | 10 | M10 | 18,9 | 8 | 17 | DIN 934 | | | on request | | K1145.412 | steel | bright (black) | 10 | M12 | 21,1 | 10 | 19 | DIN 934 | | | on request | | K1145.414 | steel | bright (black) | 10 | M14 | 23,9 | 11 | 22 | DIN 934 | | | on request | | K1145.416 | steel | bright (black) | 10 | M16 | 26,76 | 13 | 24 | DIN 934 | | | on request | | K1145.420 | steel | bright (black) | 10 | M20 | 32,95 | 16 | 30 | DIN 934 | | | on request | | K1145.422 | steel | bright (black) | 10 | M22 | 35 | 18 | 32 | DIN 934 | | | on request | | K1145.424 | steel | bright (black) | 10 | M24 | 39,6 | 19 | 36 | DIN 934 | | | on request | | K1145.427 | steel | bright (black) | 10 | M27 | 45,2 | 22 | 41 | DIN 934 | | | on request | | K1145.430 | steel | bright (black) | 10 | M30 | 50,9 | 24 | 46 | DIN 934 | | | on request | | K1145.433 | steel | bright (black) | 10 | M33 | 55,4 | 26 | 50 | DIN 934 | | | on request | | K1145.436 | steel | bright (black) | 10 | M36 | 60,8 | 29 | 55 | DIN 934 | | | on request | | K1145.304 | steel | galvanised | 10 | M4 | 7,66 | 3,2 | 7 | DIN 934 | | | on request | | K1145.305 | steel | galvanised | 10 | M5 | 8,79 | 4 | 8 | DIN 934 | | | on request | | K1145.306 | steel | galvanised | 10 | M6 | 11,05 | 5 | 10 | DIN 934 | | | on request | | K1145.308 | steel | galvanised | 10 | M8 | 14,38 | 6,5 | 13 | DIN 934 | | | on request | | K1145.310 | steel | galvanised | 10 | M10 | 18,9 | 8 | 17 | DIN 934 | | | on request | | K1145.312 | steel | galvanised | 10 | M12 | 21,1 | 10 | 19 | DIN 934 | | | on request | | K1145.314 | steel | galvanised | 10 | M14 | 23,9 | 11 | 22 | DIN 934 | | | on request | | K1145.316 | steel | galvanised | 10 | M16 | 26,76 | 13 | 24 | DIN 934 | | | on request | | K1145.320 | steel | galvanised | 10 | M20 | 32,95 | 16 | 30 | DIN 934 | | | on request | | K1145.322 | steel | galvanised | 10 | M22 | 35 | 18 | 32 | DIN 934 | | | on request | | K1145.324 | steel | galvanised | 10 | M24 | 39,6 | 19 | 36 | DIN 934 | | | on request | | K1145.327 | steel | galvanised | 10 | M27 | 45,2 | 22 | 41 | DIN 934 | | | on request | | K1145.330 | steel | galvanised | 10 | M30 | 50,9 | 24 | 46 | DIN 934 | | | on request | | K1145.333 | steel | galvanised | 10 | M33 | 55,4 | 26 | 50 | DIN 934 | | | on request | | K1145.336 | steel | galvanised | 10 | M36 | 60,8 | 29 | 55 | DIN 934 | | | on request | | K1145.506 | steel | bright (black) | 12 | M6 | 11,05 | 5 | 10 | DIN 934 | | | on request | | K1145.508 | steel | bright (black) | 12 | M8 | 14,38 | 6,5 | 13 | DIN 934 | | | on request | | K1145.510 | steel | bright (black) | 12 | M10 | 18,9 | 8 | 17 | DIN 934 | | | on request | | K1145.512 | steel | bright (black) | 12 | M12 | 21,1 | 10 | 19 | DIN 934 | | | on request | | K1145.516 | steel | bright (black) | 12 | M16 | 26,76 | 13 | 24 | DIN 934 | | | on request | | K1145.520 | steel | bright (black) | 12 | M20 | 32,95 | 16 | 30 | DIN 934 | | | on request | | K1145.524 | steel | bright (black) | 12 | M24 | 39,6 | 19 | 36 | DIN 934 | | | on request | | K1145.527 | steel | bright (black) | 12 | M27 | 45,2 | 22 | 41 | DIN 934 | | | on request | | K1145.530 | steel | bright (black) | 12 | M30 | 50,9 | 24 | 46 | DIN 934 | | | on request | | K1145.536 | steel | bright (black) | 12 | M36 | 60,8 | 29 | 55 | DIN 934 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|