Product groups
Snap-in pins for clevis joints DIN 71752
K1139

Snap-in pins for clevis joints DIN 71752

go back

Item description/product images

DescriptionMaterial:Pin, steel.
Spring, tempered leaf spring steel.
Version:Electro zinc-plated.Note:For DIN 71752 clevis.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1139 Snap-in pins for clevis joints DIN 71752 147 kB

Drawings

Snap-in pins for clevis joints DIN 71752

Item selection/filter

Order No.D1

GL1L2CADAcc.PriceOrder
K1139.04084818,515 on request
K1139.05105102319 on request
K1139.06126122823 on request
K1139.08168163730 on request
K1139.08328325246 on request
K1139.102010204638 on request
K1139.104010406658 on request
K1139.122412245345 on request
K1139.124812487869 on request
K1139.142814286252 on request
K1139.163216327362 on request