Product groups
Grease nipples conical head DIN 71412, Form A, straight
K1132_A

Grease nipples conical head DIN 71412, Form A, straight

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1132_A Grease nipples conical head DIN 71412, Form A, straight 151 kB

Drawings

Grease nipples conical head DIN 71412, Form A, straight

Item selection/filter

Order No.FormForm definitionMain
material
DL1L
max.
SWCADAcc.PriceOrder
K1132.1106100Astraight with hexagon socketsteelM6X16167 on request
K1132.1108100Astraight with hexagon socketsteelM8X16169 on request
K1132.1108125Astraight with hexagon socketsteelM8X1,256169 on request
K1132.1110100Astraight with hexagon socketsteelM10X161611 on request
K1132.1110150Astraight with hexagon socketsteelM10X1,561611 on request
K1132.1118Astraight with hexagon socketsteelR1/861611 on request
K1132.1114Astraight with hexagon socketsteelR1/461614 on request
K1132.2106100Astraight with hexagon socketstainless steelM6X16167 on request
K1132.2108100Astraight with hexagon socketstainless steelM8X16169 on request
K1132.2108125Astraight with hexagon socketstainless steelM8X1,256169 on request
K1132.2110100Astraight with hexagon socketstainless steelM10X161611 on request
K1132.2110150Astraight with hexagon socketstainless steelM10X1,561611 on request
K1132.2118Astraight with hexagon socketstainless steelR1/861611 on request
K1132.2114Astraight with hexagon socketstainless steelR1/461614 on request