- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2133
Swing clamps mini with locking function
- K2054
Swing clamps, heavy duty, automation compatible
- K2053
Swing clamps, heavy duty, extended clamping travel, automation compatible
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamp pneumatic screw-on with flange
- K1858
Link clamp, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamp
- K1227
Floating clamp with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0925Swing clamps, mini, with cam lever |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:hardened and tempered and black oxidised or nickel-plated.Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.
* Admissible hand force for the handle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Surface finish body | A | B | C | D | E | G | H | I | J | K | L | M | N | O | P | Q | R | CAD | Acc. | Price | Order |
---|
K0925.0100 | left | black oxidised | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | | | on request | | K0925.01001 | left | nickel-plated | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | | | on request | | K0925.0150 | left | black oxidised | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | | | on request | | K0925.01501 | left | nickel-plated | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | | | on request | | K0925.0200 | left | black oxidised | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | | | on request | | K0925.02001 | left | nickel-plated | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | | | on request | | K0925.0300 | left | black oxidised | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | | | on request | | K0925.03001 | left | nickel-plated | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | | | on request | | K0925.1100 | right | black oxidised | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | | | on request | | K0925.11001 | right | nickel-plated | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | | | on request | | K0925.1150 | right | black oxidised | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | | | on request | | K0925.11501 | right | nickel-plated | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | | | on request | | K0925.1200 | right | black oxidised | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | | | on request | | K0925.12001 | right | nickel-plated | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | | | on request | | K0925.1300 | right | black oxidised | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | | | on request | | K0925.13001 | right | nickel-plated | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | | | on request | |
Order No. | Version 1 | Surface finish body | S | T | U | V | X min. | X max. | Y min. | Y max. | F N | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0925.0100 | left | black oxidised | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100* | | | on request | | K0925.01001 | left | nickel-plated | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100 | | | on request | | K0925.0150 | left | black oxidised | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150* | | | on request | | K0925.01501 | left | nickel-plated | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150 | | | on request | | K0925.0200 | left | black oxidised | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200* | | | on request | | K0925.02001 | left | nickel-plated | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200 | | | on request | | K0925.0300 | left | black oxidised | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300* | | | on request | | K0925.03001 | left | nickel-plated | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300 | | | on request | | K0925.1100 | right | black oxidised | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100* | | | on request | | K0925.11001 | right | nickel-plated | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100 | | | on request | | K0925.1150 | right | black oxidised | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150* | | | on request | | K0925.11501 | right | nickel-plated | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150 | | | on request | | K0925.1200 | right | black oxidised | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200* | | | on request | | K0925.12001 | right | nickel-plated | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200 | | | on request | | K0925.1300 | right | black oxidised | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300* | | | on request | | K0925.13001 | right | nickel-plated | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|