Product groups

Item description/product images

DescriptionMaterial:Housing, clamping ring and handles, carbon steel.
Grip thermoset PF 31.
Version:Housing and clamping ring hardened and black oxidised.
Handles black oxidised.
Grip black.
Note:When clamping with a high force clamping pin the recommended workpiece tolerances must be maintained. The grip lever must lay between the recommended clamping position and end point for safe clamping.

* Max. workpiece thickness, see clamping pin K0911 (dimension C).
** Admissible hand force for the handle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0911 Pull clamps (high force) 167 kB
 How to locate workpiece 67,8 kB
 Performance Curves 114 kB

Drawings

Pull clamps (high force)

Item selection/filter

Order No.

ABCD

EFGHJKLClamping
force
N
Recommended
workpiece thickness
tolerance
Hand
force
FH N
Holding
force
N
CADAcc.PriceOrder
K0911.5065015065281236M8x1426210401606000±0,5*600**8000  on request
K0911.6380016380341645M10x18282,512501808000±0,8*600**14000  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33