- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0893_IGCentring clamps with internal threads |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body steel. Bushes carbon steel.Version:Black oxidised.Note:These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm. Centring clamps with internal threads fit on M6 grid systems (see illustration).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Thread type | D | D1 | L2 | D min. | D2 | D3 | H min.
| H max.
| L min. | SW | SW1 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0893.0615 | internal thread | 15 | M6 | 4 | 12 | 12 | 11,4 | 22 | 27,5 | 4,8 | 9 | 2,5 | 1,5 | 2,2 | | | on request | | K0893.0619 | internal thread | 19 | M6 | 4 | 15 | 12 | 14 | 24,5 | 32 | 4,8 | 12 | 4 | 2,5 | 6 | | | on request | | K0893.0624 | internal thread | 24 | M6 | 4 | 19 | 12 | 17,8 | 26 | 35 | 4,5 | 15 | 5 | 4 | 10 | | | on request | | K0893.0630 | internal thread | 30 | M6 | 4 | 24 | 12 | 23 | 32 | 44,5 | 7 | 19 | 5 | 4,5 | 10 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|