Product groups

Item description/product images

DescriptionMaterial:Body steel.
Jaw mild steel.
Centring bush with collar carbon steel.
Version:Black oxidised.
Jaw plates case-hardened.
Note:These flat design side clamps are ideal for machining low profile workpieces. The hardened jaws also provide positive down force.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0890 Side clamps 246 kB

Drawings

Side clamps

Item selection/filter

Order No.

ABD

D1D2EE1HH1H2KK1LL1L2WXYZZ1F=Retaining
force N
CADAcc.PriceOrder
K0890.006802412,2166,52,50,62125,5925,5244,52,513,574,511533000 on request
K0890.0101203918,22410,54134402040,52,565,5421,51061584,516000 on request
K0890.0161866026,2351771,551592260,541056,535,51692414931000 on request