- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0869_STSocket head screws, DIN EN ISO 4762 enhanced, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black) or electro zinc-plated. Steel grade 12.9, bright (black).Note:M18 as per DIN 912.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | Surface finish body | D | L | Ls min. | Lg max. | DK | K | SW | CAD | Acc. | Price | Order |
---|
K0869.04X10 | steel | 8.8 | bright (black) | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.04X12 | steel | 8.8 | bright (black) | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.04X16 | steel | 8.8 | bright (black) | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.04X18 | steel | 8.8 | bright (black) | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.04X20 | steel | 8.8 | bright (black) | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.04X25 | steel | 8.8 | bright (black) | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.05X10 | steel | 8.8 | bright (black) | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.05X12 | steel | 8.8 | bright (black) | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.05X16 | steel | 8.8 | bright (black) | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.05X18 | steel | 8.8 | bright (black) | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.05X20 | steel | 8.8 | bright (black) | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.05X25 | steel | 8.8 | bright (black) | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.05X30 | steel | 8.8 | bright (black) | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | on request | | K0869.05X40 | steel | 8.8 | bright (black) | M5 | 40 | 9 | 13 | 8,5 | 5 | 4 | | | on request | | K0869.06X10 | steel | 8.8 | bright (black) | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.06X12 | steel | 8.8 | bright (black) | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.06X16 | steel | 8.8 | bright (black) | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.06X18 | steel | 8.8 | bright (black) | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.06X20 | steel | 8.8 | bright (black) | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.06X25 | steel | 8.8 | bright (black) | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.06X30 | steel | 8.8 | bright (black) | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.06X35 | steel | 8.8 | bright (black) | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | on request | | K0869.06X40 | steel | 8.8 | bright (black) | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | on request | | K0869.06X45 | steel | 8.8 | bright (black) | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | on request | | K0869.06X50 | steel | 8.8 | bright (black) | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | on request | | K0869.06X55 | steel | 8.8 | bright (black) | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | on request | | K0869.06X60 | steel | 8.8 | bright (black) | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | on request | | K0869.08X16 | steel | 8.8 | bright (black) | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.08X18 | steel | 8.8 | bright (black) | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.08X20 | steel | 8.8 | bright (black) | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.08X25 | steel | 8.8 | bright (black) | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.08X30 | steel | 8.8 | bright (black) | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.08X35 | steel | 8.8 | bright (black) | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.08X40 | steel | 8.8 | bright (black) | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | on request | | K0869.08X45 | steel | 8.8 | bright (black) | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | on request | | K0869.08X50 | steel | 8.8 | bright (black) | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | on request | | K0869.08X60 | steel | 8.8 | bright (black) | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | on request | | K0869.08X70 | steel | 8.8 | bright (black) | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | on request | | K0869.08X80 | steel | 8.8 | bright (black) | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | on request | | K0869.10X16 | steel | 8.8 | bright (black) | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.10X18 | steel | 8.8 | bright (black) | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.10X20 | steel | 8.8 | bright (black) | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.10X25 | steel | 8.8 | bright (black) | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.10X30 | steel | 8.8 | bright (black) | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.10X35 | steel | 8.8 | bright (black) | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.10X40 | steel | 8.8 | bright (black) | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.10X45 | steel | 8.8 | bright (black) | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | on request | | K0869.10X50 | steel | 8.8 | bright (black) | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | on request | | K0869.10X60 | steel | 8.8 | bright (black) | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | on request | | K0869.10X70 | steel | 8.8 | bright (black) | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | on request | | K0869.10X80 | steel | 8.8 | bright (black) | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | on request | | K0869.10X90 | steel | 8.8 | bright (black) | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | on request | | K0869.10X100 | steel | 8.8 | bright (black) | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | on request | | K0869.12X20 | steel | 8.8 | bright (black) | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.12X25 | steel | 8.8 | bright (black) | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.12X30 | steel | 8.8 | bright (black) | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.12X35 | steel | 8.8 | bright (black) | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.12X40 | steel | 8.8 | bright (black) | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.12X45 | steel | 8.8 | bright (black) | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.12X50 | steel | 8.8 | bright (black) | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.12X60 | steel | 8.8 | bright (black) | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | on request | | K0869.12X70 | steel | 8.8 | bright (black) | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | on request | | K0869.12X80 | steel | 8.8 | bright (black) | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | on request | | K0869.12X90 | steel | 8.8 | bright (black) | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | on request | | K0869.12X100 | steel | 8.8 | bright (black) | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | on request | | K0869.12X110 | steel | 8.8 | bright (black) | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | on request | | K0869.12X120 | steel | 8.8 | bright (black) | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | on request | | K0869.14X50 | steel | 8.8 | bright (black) | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | on request | | K0869.14X80 | steel | 8.8 | bright (black) | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | on request | | K0869.14X120 | steel | 8.8 | bright (black) | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | on request | | K0869.16X30 | steel | 8.8 | bright (black) | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.16X35 | steel | 8.8 | bright (black) | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.16X40 | steel | 8.8 | bright (black) | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.16X45 | steel | 8.8 | bright (black) | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.16X50 | steel | 8.8 | bright (black) | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.16X60 | steel | 8.8 | bright (black) | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.16X70 | steel | 8.8 | bright (black) | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | on request | | K0869.16X80 | steel | 8.8 | bright (black) | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | on request | | K0869.16X90 | steel | 8.8 | bright (black) | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | on request | | K0869.16X100 | steel | 8.8 | bright (black) | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | on request | | K0869.16X110 | steel | 8.8 | bright (black) | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | on request | | K0869.16X120 | steel | 8.8 | bright (black) | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | on request | | K0869.20X40 | steel | 8.8 | bright (black) | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.20X45 | steel | 8.8 | bright (black) | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.20X50 | steel | 8.8 | bright (black) | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.20X60 | steel | 8.8 | bright (black) | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.20X70 | steel | 8.8 | bright (black) | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.20X80 | steel | 8.8 | bright (black) | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | on request | | K0869.20X90 | steel | 8.8 | bright (black) | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | on request | | K0869.20X100 | steel | 8.8 | bright (black) | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | on request | | K0869.20X110 | steel | 8.8 | bright (black) | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | on request | | K0869.20X120 | steel | 8.8 | bright (black) | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | on request | | K0869.404X10 | steel | 8.8 | galvanised | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.404X12 | steel | 8.8 | galvanised | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.404X16 | steel | 8.8 | galvanised | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.404X18 | steel | 8.8 | galvanised | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.404X20 | steel | 8.8 | galvanised | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.404X25 | steel | 8.8 | galvanised | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.405X10 | steel | 8.8 | galvanised | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.405X12 | steel | 8.8 | galvanised | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.405X16 | steel | 8.8 | galvanised | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.405X18 | steel | 8.8 | galvanised | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.405X20 | steel | 8.8 | galvanised | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.405X25 | steel | 8.8 | galvanised | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.405X30 | steel | 8.8 | galvanised | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | on request | | K0869.405X40 | steel | 8.8 | galvanised | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 | | | on request | | K0869.406X10 | steel | 8.8 | galvanised | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.406X12 | steel | 8.8 | galvanised | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.406X16 | steel | 8.8 | galvanised | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.406X18 | steel | 8.8 | galvanised | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.406X20 | steel | 8.8 | galvanised | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.406X25 | steel | 8.8 | galvanised | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.406X30 | steel | 8.8 | galvanised | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.406X35 | steel | 8.8 | galvanised | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | on request | | K0869.406X40 | steel | 8.8 | galvanised | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | on request | | K0869.406X45 | steel | 8.8 | galvanised | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | on request | | K0869.406X50 | steel | 8.8 | galvanised | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | on request | | K0869.406X55 | steel | 8.8 | galvanised | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | on request | | K0869.406X60 | steel | 8.8 | galvanised | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | on request | | K0869.408X16 | steel | 8.8 | galvanised | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.408X18 | steel | 8.8 | galvanised | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.408X20 | steel | 8.8 | galvanised | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.408X25 | steel | 8.8 | galvanised | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.408X30 | steel | 8.8 | galvanised | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.408X35 | steel | 8.8 | galvanised | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.408X40 | steel | 8.8 | galvanised | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | on request | | K0869.408X45 | steel | 8.8 | galvanised | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | on request | | K0869.408X50 | steel | 8.8 | galvanised | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | on request | | K0869.408X60 | steel | 8.8 | galvanised | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | on request | | K0869.408X70 | steel | 8.8 | galvanised | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | on request | | K0869.408X80 | steel | 8.8 | galvanised | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | on request | | K0869.410X16 | steel | 8.8 | galvanised | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.410X18 | steel | 8.8 | galvanised | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.410X20 | steel | 8.8 | galvanised | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.410X25 | steel | 8.8 | galvanised | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.410X30 | steel | 8.8 | galvanised | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.410X35 | steel | 8.8 | galvanised | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.410X40 | steel | 8.8 | galvanised | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.410X45 | steel | 8.8 | galvanised | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | on request | | K0869.410X50 | steel | 8.8 | galvanised | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | on request | | K0869.410X60 | steel | 8.8 | galvanised | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | on request | | K0869.410X70 | steel | 8.8 | galvanised | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | on request | | K0869.410X80 | steel | 8.8 | galvanised | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | on request | | K0869.410X90 | steel | 8.8 | galvanised | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | on request | | K0869.410X100 | steel | 8.8 | galvanised | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | on request | | K0869.412X20 | steel | 8.8 | galvanised | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.412X25 | steel | 8.8 | galvanised | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.412X30 | steel | 8.8 | galvanised | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.412X35 | steel | 8.8 | galvanised | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.412X40 | steel | 8.8 | galvanised | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.412X45 | steel | 8.8 | galvanised | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.412X50 | steel | 8.8 | galvanised | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.412X60 | steel | 8.8 | galvanised | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | on request | | K0869.412X70 | steel | 8.8 | galvanised | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | on request | | K0869.412X80 | steel | 8.8 | galvanised | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | on request | | K0869.412X90 | steel | 8.8 | galvanised | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | on request | | K0869.412X100 | steel | 8.8 | galvanised | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | on request | | K0869.412X110 | steel | 8.8 | galvanised | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | on request | | K0869.412X120 | steel | 8.8 | galvanised | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | on request | | K0869.414X50 | steel | 8.8 | galvanised | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | on request | | K0869.414X80 | steel | 8.8 | galvanised | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | on request | | K0869.414X120 | steel | 8.8 | galvanised | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | on request | | K0869.416X30 | steel | 8.8 | galvanised | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.416X35 | steel | 8.8 | galvanised | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.416X40 | steel | 8.8 | galvanised | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.416X45 | steel | 8.8 | galvanised | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.416X50 | steel | 8.8 | galvanised | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.416X60 | steel | 8.8 | galvanised | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.416X70 | steel | 8.8 | galvanised | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | on request | | K0869.416X80 | steel | 8.8 | galvanised | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | on request | | K0869.416X90 | steel | 8.8 | galvanised | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | on request | | K0869.416X100 | steel | 8.8 | galvanised | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | on request | | K0869.416X110 | steel | 8.8 | galvanised | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | on request | | K0869.416X120 | steel | 8.8 | galvanised | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | on request | | K0869.420X40 | steel | 8.8 | galvanised | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.420X45 | steel | 8.8 | galvanised | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.420X50 | steel | 8.8 | galvanised | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.420X60 | steel | 8.8 | galvanised | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.420X70 | steel | 8.8 | galvanised | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.420X80 | steel | 8.8 | galvanised | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | on request | | K0869.420X90 | steel | 8.8 | galvanised | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | on request | | K0869.420X100 | steel | 8.8 | galvanised | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | on request | | K0869.420X110 | steel | 8.8 | galvanised | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | on request | | K0869.420X120 | steel | 8.8 | galvanised | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | on request | | K0869.304X10 | steel | 10.9 | bright (black) | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.304X12 | steel | 10.9 | bright (black) | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.304X16 | steel | 10.9 | bright (black) | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.304X18 | steel | 10.9 | bright (black) | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.304X20 | steel | 10.9 | bright (black) | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.304X25 | steel | 10.9 | bright (black) | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.305X10 | steel | 10.9 | bright (black) | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.305X12 | steel | 10.9 | bright (black) | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.305X16 | steel | 10.9 | bright (black) | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.305X18 | steel | 10.9 | bright (black) | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.305X20 | steel | 10.9 | bright (black) | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.305X25 | steel | 10.9 | bright (black) | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.305X30 | steel | 10.9 | bright (black) | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | on request | | K0869.305X40 | steel | 10.9 | bright (black) | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 | | | on request | | K0869.306X10 | steel | 10.9 | bright (black) | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.306X12 | steel | 10.9 | bright (black) | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.306X16 | steel | 10.9 | bright (black) | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.306X18 | steel | 10.9 | bright (black) | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.306X20 | steel | 10.9 | bright (black) | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.306X25 | steel | 10.9 | bright (black) | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.306X30 | steel | 10.9 | bright (black) | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.306X35 | steel | 10.9 | bright (black) | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | on request | | K0869.306X40 | steel | 10.9 | bright (black) | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | on request | | K0869.306X55 | steel | 10.9 | bright (black) | M6 | 55 | 16 | 21 | 10 | 6 | 5 | | | on request | | K0869.306X45 | steel | 10.9 | bright (black) | M6 | 45 | 21 | 26 | 10 | 6 | 5 | | | on request | | K0869.306X50 | steel | 10.9 | bright (black) | M6 | 50 | 26 | 31 | 10 | 6 | 5 | | | on request | | K0869.306X60 | steel | 10.9 | bright (black) | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | on request | | K0869.308X16 | steel | 10.9 | bright (black) | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.308X18 | steel | 10.9 | bright (black) | M8 | 18 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.308X20 | steel | 10.9 | bright (black) | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.308X25 | steel | 10.9 | bright (black) | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.308X30 | steel | 10.9 | bright (black) | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.308X35 | steel | 10.9 | bright (black) | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.308X40 | steel | 10.9 | bright (black) | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | on request | | K0869.308X45 | steel | 10.9 | bright (black) | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | on request | | K0869.308X50 | steel | 10.9 | bright (black) | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | on request | | K0869.308X60 | steel | 10.9 | bright (black) | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | on request | | K0869.308X70 | steel | 10.9 | bright (black) | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | on request | | K0869.308X80 | steel | 10.9 | bright (black) | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | on request | | K0869.310X16 | steel | 10.9 | bright (black) | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.310X18 | steel | 10.9 | bright (black) | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.310X20 | steel | 10.9 | bright (black) | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.310X25 | steel | 10.9 | bright (black) | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.310X30 | steel | 10.9 | bright (black) | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.310X35 | steel | 10.9 | bright (black) | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.310X40 | steel | 10.9 | bright (black) | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.310X45 | steel | 10.9 | bright (black) | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | on request | | K0869.310X50 | steel | 10.9 | bright (black) | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | on request | | K0869.310X60 | steel | 10.9 | bright (black) | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | on request | | K0869.310X70 | steel | 10.9 | bright (black) | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | on request | | K0869.310X80 | steel | 10.9 | bright (black) | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | on request | | K0869.310X90 | steel | 10.9 | bright (black) | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | on request | | K0869.310X100 | steel | 10.9 | bright (black) | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | on request | | K0869.312X20 | steel | 10.9 | bright (black) | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.312X25 | steel | 10.9 | bright (black) | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.312X30 | steel | 10.9 | bright (black) | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.312X35 | steel | 10.9 | bright (black) | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.312X40 | steel | 10.9 | bright (black) | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.312X45 | steel | 10.9 | bright (black) | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.312X50 | steel | 10.9 | bright (black) | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.312X60 | steel | 10.9 | bright (black) | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | on request | | K0869.312X70 | steel | 10.9 | bright (black) | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | on request | | K0869.312X80 | steel | 10.9 | bright (black) | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | on request | | K0869.312X90 | steel | 10.9 | bright (black) | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | on request | | K0869.312X100 | steel | 10.9 | bright (black) | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | on request | | K0869.312X110 | steel | 10.9 | bright (black) | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | on request | | K0869.312X120 | steel | 10.9 | bright (black) | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | on request | | K0869.314X50 | steel | 10.9 | bright (black) | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | on request | | K0869.314X80 | steel | 10.9 | bright (black) | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | on request | | K0869.314X120 | steel | 10.9 | bright (black) | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | on request | | K0869.316X30 | steel | 10.9 | bright (black) | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.316X35 | steel | 10.9 | bright (black) | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.316X40 | steel | 10.9 | bright (black) | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.316X45 | steel | 10.9 | bright (black) | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.316X50 | steel | 10.9 | bright (black) | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.316X60 | steel | 10.9 | bright (black) | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.316X70 | steel | 10.9 | bright (black) | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | on request | | K0869.316X80 | steel | 10.9 | bright (black) | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | on request | | K0869.316X90 | steel | 10.9 | bright (black) | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | on request | | K0869.316X100 | steel | 10.9 | bright (black) | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | on request | | K0869.316X110 | steel | 10.9 | bright (black) | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | on request | | K0869.316X120 | steel | 10.9 | bright (black) | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | on request | | K0869.320X40 | steel | 10.9 | bright (black) | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.320X45 | steel | 10.9 | bright (black) | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.320X50 | steel | 10.9 | bright (black) | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.320X60 | steel | 10.9 | bright (black) | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.320X70 | steel | 10.9 | bright (black) | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.320X80 | steel | 10.9 | bright (black) | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | on request | | K0869.320X90 | steel | 10.9 | bright (black) | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | on request | | K0869.320X100 | steel | 10.9 | bright (black) | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | on request | | K0869.320X110 | steel | 10.9 | bright (black) | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | on request | | K0869.320X120 | steel | 10.9 | bright (black) | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | on request | | K0869.504X10 | steel | 10.9 | galvanised | M4 | 10 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.504X12 | steel | 10.9 | galvanised | M4 | 12 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.504X16 | steel | 10.9 | galvanised | M4 | 16 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.504X18 | steel | 10.9 | galvanised | M4 | 18 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.504X20 | steel | 10.9 | galvanised | M4 | 20 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.504X25 | steel | 10.9 | galvanised | M4 | 25 | 0 | 2,1 | 7 | 4 | 3 | | | on request | | K0869.505X10 | steel | 10.9 | galvanised | M5 | 10 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.505X12 | steel | 10.9 | galvanised | M5 | 12 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.505X16 | steel | 10.9 | galvanised | M5 | 16 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.505X18 | steel | 10.9 | galvanised | M5 | 18 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.505X20 | steel | 10.9 | galvanised | M5 | 20 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.505X25 | steel | 10.9 | galvanised | M5 | 25 | 0 | 2,4 | 8,5 | 5 | 4 | | | on request | | K0869.505X30 | steel | 10.9 | galvanised | M5 | 30 | 4 | 8 | 8,5 | 5 | 4 | | | on request | | K0869.505X40 | steel | 10.9 | galvanised | M5 | 40 | 14 | 18 | 8,5 | 5 | 4 | | | on request | | K0869.506X10 | steel | 10.9 | galvanised | M6 | 10 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.506X12 | steel | 10.9 | galvanised | M6 | 12 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.506X16 | steel | 10.9 | galvanised | M6 | 16 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.506X18 | steel | 10.9 | galvanised | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.506X20 | steel | 10.9 | galvanised | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.506X25 | steel | 10.9 | galvanised | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.506X30 | steel | 10.9 | galvanised | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.506X35 | steel | 10.9 | galvanised | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | on request | | K0869.506X40 | steel | 10.9 | galvanised | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | on request | | K0869.506X45 | steel | 10.9 | galvanised | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | on request | | K0869.506X50 | steel | 10.9 | galvanised | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | on request | | K0869.506X55 | steel | 10.9 | galvanised | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | on request | | K0869.506X60 | steel | 10.9 | galvanised | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | on request | | K0869.508X16 | steel | 10.9 | galvanised | M8 | 16 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.508X20 | steel | 10.9 | galvanised | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.508X25 | steel | 10.9 | galvanised | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.508X30 | steel | 10.9 | galvanised | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.508X35 | steel | 10.9 | galvanised | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.508X40 | steel | 10.9 | galvanised | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | on request | | K0869.508X45 | steel | 10.9 | galvanised | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | on request | | K0869.508X50 | steel | 10.9 | galvanised | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | on request | | K0869.508X60 | steel | 10.9 | galvanised | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | on request | | K0869.508X70 | steel | 10.9 | galvanised | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | on request | | K0869.508X80 | steel | 10.9 | galvanised | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | on request | | K0869.510X16 | steel | 10.9 | galvanised | M10 | 16 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.510X18 | steel | 10.9 | galvanised | M10 | 18 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.510X20 | steel | 10.9 | galvanised | M10 | 20 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.510X25 | steel | 10.9 | galvanised | M10 | 25 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.510X30 | steel | 10.9 | galvanised | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.510X35 | steel | 10.9 | galvanised | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.510X40 | steel | 10.9 | galvanised | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.510X45 | steel | 10.9 | galvanised | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | on request | | K0869.510X50 | steel | 10.9 | galvanised | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | on request | | K0869.510X60 | steel | 10.9 | galvanised | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | on request | | K0869.510X70 | steel | 10.9 | galvanised | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | on request | | K0869.510X80 | steel | 10.9 | galvanised | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | on request | | K0869.510X90 | steel | 10.9 | galvanised | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | on request | | K0869.510X100 | steel | 10.9 | galvanised | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | on request | | K0869.512X20 | steel | 10.9 | galvanised | M12 | 20 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.512X25 | steel | 10.9 | galvanised | M12 | 25 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.512X30 | steel | 10.9 | galvanised | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.512X35 | steel | 10.9 | galvanised | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.512X40 | steel | 10.9 | galvanised | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.512X45 | steel | 10.9 | galvanised | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.512X50 | steel | 10.9 | galvanised | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.512X60 | steel | 10.9 | galvanised | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | on request | | K0869.512X70 | steel | 10.9 | galvanised | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | on request | | K0869.512X80 | steel | 10.9 | galvanised | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | on request | | K0869.512X90 | steel | 10.9 | galvanised | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | on request | | K0869.512X100 | steel | 10.9 | galvanised | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | on request | | K0869.512X110 | steel | 10.9 | galvanised | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | on request | | K0869.512X120 | steel | 10.9 | galvanised | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | on request | | K0869.514X50 | steel | 10.9 | galvanised | M14 | 50 | 0 | 6 | 21 | 14 | 12 | | | on request | | K0869.514X80 | steel | 10.9 | galvanised | M14 | 80 | 30 | 40 | 21 | 14 | 12 | | | on request | | K0869.514X120 | steel | 10.9 | galvanised | M14 | 120 | 70 | 80 | 21 | 14 | 12 | | | on request | | K0869.516X30 | steel | 10.9 | galvanised | M16 | 30 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.516X35 | steel | 10.9 | galvanised | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.516X40 | steel | 10.9 | galvanised | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.516X45 | steel | 10.9 | galvanised | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.516X50 | steel | 10.9 | galvanised | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.516X60 | steel | 10.9 | galvanised | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.516X70 | steel | 10.9 | galvanised | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | on request | | K0869.516X80 | steel | 10.9 | galvanised | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | on request | | K0869.516X90 | steel | 10.9 | galvanised | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | on request | | K0869.516X100 | steel | 10.9 | galvanised | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | on request | | K0869.516X110 | steel | 10.9 | galvanised | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | on request | | K0869.516X120 | steel | 10.9 | galvanised | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | on request | | K0869.520X40 | steel | 10.9 | galvanised | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.520X45 | steel | 10.9 | galvanised | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.520X50 | steel | 10.9 | galvanised | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.520X60 | steel | 10.9 | galvanised | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.520X70 | steel | 10.9 | galvanised | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.520X80 | steel | 10.9 | galvanised | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | on request | | K0869.520X90 | steel | 10.9 | galvanised | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | on request | | K0869.520X100 | steel | 10.9 | galvanised | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | on request | | K0869.520X110 | steel | 10.9 | galvanised | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | on request | | K0869.520X120 | steel | 10.9 | galvanised | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | on request | | K0869.206X18 | steel | 12.9 | bright (black) | M6 | 18 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.206X20 | steel | 12.9 | bright (black) | M6 | 20 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.206X25 | steel | 12.9 | bright (black) | M6 | 25 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.206X30 | steel | 12.9 | bright (black) | M6 | 30 | 0 | 3 | 10 | 6 | 5 | | | on request | | K0869.206X35 | steel | 12.9 | bright (black) | M6 | 35 | 6 | 11 | 10 | 6 | 5 | | | on request | | K0869.206X40 | steel | 12.9 | bright (black) | M6 | 40 | 11 | 16 | 10 | 6 | 5 | | | on request | | K0869.206X45 | steel | 12.9 | bright (black) | M6 | 45 | 16 | 21 | 10 | 6 | 5 | | | on request | | K0869.206X50 | steel | 12.9 | bright (black) | M6 | 50 | 21 | 26 | 10 | 6 | 5 | | | on request | | K0869.206X55 | steel | 12.9 | bright (black) | M6 | 55 | 26 | 31 | 10 | 6 | 5 | | | on request | | K0869.206X60 | steel | 12.9 | bright (black) | M6 | 60 | 31 | 36 | 10 | 6 | 5 | | | on request | | K0869.206X65 | steel | 12.9 | bright (black) | M6 | 65 | 36 | 41 | 10 | 6 | 5 | | | on request | | K0869.206X70 | steel | 12.9 | bright (black) | M6 | 70 | 41 | 46 | 10 | 6 | 5 | | | on request | | K0869.206X80 | steel | 12.9 | bright (black) | M6 | 80 | 51 | 56 | 10 | 6 | 5 | | | on request | | K0869.206X90 | steel | 12.9 | bright (black) | M6 | 90 | 61 | 66 | 10 | 6 | 5 | | | on request | | K0869.206X100 | steel | 12.9 | bright (black) | M6 | 100 | 71 | 76 | 10 | 6 | 5 | | | on request | | K0869.208X20 | steel | 12.9 | bright (black) | M8 | 20 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.208X25 | steel | 12.9 | bright (black) | M8 | 25 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.208X30 | steel | 12.9 | bright (black) | M8 | 30 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.208X35 | steel | 12.9 | bright (black) | M8 | 35 | 0 | 3,75 | 13 | 8 | 6 | | | on request | | K0869.208X40 | steel | 12.9 | bright (black) | M8 | 40 | 5,75 | 12 | 13 | 8 | 6 | | | on request | | K0869.208X45 | steel | 12.9 | bright (black) | M8 | 45 | 10,75 | 17 | 13 | 8 | 6 | | | on request | | K0869.208X50 | steel | 12.9 | bright (black) | M8 | 50 | 15,75 | 22 | 13 | 8 | 6 | | | on request | | K0869.208X55 | steel | 12.9 | bright (black) | M8 | 55 | 20,75 | 27 | 13 | 8 | 6 | | | on request | | K0869.208X60 | steel | 12.9 | bright (black) | M8 | 60 | 25,75 | 32 | 13 | 8 | 6 | | | on request | | K0869.208X65 | steel | 12.9 | bright (black) | M8 | 65 | 30,75 | 37 | 13 | 8 | 6 | | | on request | | K0869.208X70 | steel | 12.9 | bright (black) | M8 | 70 | 35,75 | 42 | 13 | 8 | 6 | | | on request | | K0869.208X80 | steel | 12.9 | bright (black) | M8 | 80 | 45,75 | 52 | 13 | 8 | 6 | | | on request | | K0869.208X90 | steel | 12.9 | bright (black) | M8 | 90 | 55,75 | 62 | 13 | 8 | 6 | | | on request | | K0869.208X100 | steel | 12.9 | bright (black) | M8 | 100 | 65,75 | 72 | 13 | 8 | 6 | | | on request | | K0869.208X120 | steel | 12.9 | bright (black) | M8 | 120 | 85,75 | 92 | 13 | 8 | 6 | | | on request | | K0869.210X30 | steel | 12.9 | bright (black) | M10 | 30 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.210X35 | steel | 12.9 | bright (black) | M10 | 35 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.210X40 | steel | 12.9 | bright (black) | M10 | 40 | 0 | 4,5 | 16 | 10 | 8 | | | on request | | K0869.210X45 | steel | 12.9 | bright (black) | M10 | 45 | 5,5 | 13 | 16 | 10 | 8 | | | on request | | K0869.210X50 | steel | 12.9 | bright (black) | M10 | 50 | 10,5 | 18 | 16 | 10 | 8 | | | on request | | K0869.210X55 | steel | 12.9 | bright (black) | M10 | 55 | 15,5 | 23 | 16 | 10 | 8 | | | on request | | K0869.210X60 | steel | 12.9 | bright (black) | M10 | 60 | 20,5 | 28 | 16 | 10 | 8 | | | on request | | K0869.210X65 | steel | 12.9 | bright (black) | M10 | 65 | 25,5 | 33 | 16 | 10 | 8 | | | on request | | K0869.210X70 | steel | 12.9 | bright (black) | M10 | 70 | 30,5 | 38 | 16 | 10 | 8 | | | on request | | K0869.210X75 | steel | 12.9 | bright (black) | M10 | 75 | 35,5 | 43 | 16 | 10 | 8 | | | on request | | K0869.210X80 | steel | 12.9 | bright (black) | M10 | 80 | 40,5 | 48 | 16 | 10 | 8 | | | on request | | K0869.210X90 | steel | 12.9 | bright (black) | M10 | 90 | 50,5 | 58 | 16 | 10 | 8 | | | on request | | K0869.210X100 | steel | 12.9 | bright (black) | M10 | 100 | 60,5 | 68 | 16 | 10 | 8 | | | on request | | K0869.210X110 | steel | 12.9 | bright (black) | M10 | 110 | 70,5 | 78 | 16 | 10 | 8 | | | on request | | K0869.210X120 | steel | 12.9 | bright (black) | M10 | 120 | 80,5 | 88 | 16 | 10 | 8 | | | on request | | K0869.210X130 | steel | 12.9 | bright (black) | M10 | 130 | 90,5 | 98 | 16 | 10 | 8 | | | on request | | K0869.210X140 | steel | 12.9 | bright (black) | M10 | 140 | 100,5 | 108 | 16 | 10 | 8 | | | on request | | K0869.212X30 | steel | 12.9 | bright (black) | M12 | 30 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.212X35 | steel | 12.9 | bright (black) | M12 | 35 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.212X40 | steel | 12.9 | bright (black) | M12 | 40 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.212X45 | steel | 12.9 | bright (black) | M12 | 45 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.212X50 | steel | 12.9 | bright (black) | M12 | 50 | 0 | 5,25 | 18 | 12 | 10 | | | on request | | K0869.212X55 | steel | 12.9 | bright (black) | M12 | 55 | 10,25 | 19 | 18 | 12 | 10 | | | on request | | K0869.212X60 | steel | 12.9 | bright (black) | M12 | 60 | 15,25 | 24 | 18 | 12 | 10 | | | on request | | K0869.212X65 | steel | 12.9 | bright (black) | M12 | 65 | 20,25 | 29 | 18 | 12 | 10 | | | on request | | K0869.212X70 | steel | 12.9 | bright (black) | M12 | 70 | 25,25 | 34 | 18 | 12 | 10 | | | on request | | K0869.212X75 | steel | 12.9 | bright (black) | M12 | 75 | 30,25 | 39 | 18 | 12 | 10 | | | on request | | K0869.212X80 | steel | 12.9 | bright (black) | M12 | 80 | 35,25 | 44 | 18 | 12 | 10 | | | on request | | K0869.212X90 | steel | 12.9 | bright (black) | M12 | 90 | 45,25 | 54 | 18 | 12 | 10 | | | on request | | K0869.212X100 | steel | 12.9 | bright (black) | M12 | 100 | 55,25 | 64 | 18 | 12 | 10 | | | on request | | K0869.212X110 | steel | 12.9 | bright (black) | M12 | 110 | 65,25 | 74 | 18 | 12 | 10 | | | on request | | K0869.212X120 | steel | 12.9 | bright (black) | M12 | 120 | 75,25 | 84 | 18 | 12 | 10 | | | on request | | K0869.212X130 | steel | 12.9 | bright (black) | M12 | 130 | 85,25 | 94 | 18 | 12 | 10 | | | on request | | K0869.212X140 | steel | 12.9 | bright (black) | M12 | 140 | 95,25 | 104 | 18 | 12 | 10 | | | on request | | K0869.216X35 | steel | 12.9 | bright (black) | M16 | 35 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.216X40 | steel | 12.9 | bright (black) | M16 | 40 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.216X45 | steel | 12.9 | bright (black) | M16 | 45 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.216X50 | steel | 12.9 | bright (black) | M16 | 50 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.216X55 | steel | 12.9 | bright (black) | M16 | 55 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.216X60 | steel | 12.9 | bright (black) | M16 | 60 | 0 | 6 | 24 | 16 | 14 | | | on request | | K0869.216X65 | steel | 12.9 | bright (black) | M16 | 65 | 11 | 21 | 24 | 16 | 14 | | | on request | | K0869.216X70 | steel | 12.9 | bright (black) | M16 | 70 | 16 | 26 | 24 | 16 | 14 | | | on request | | K0869.216X75 | steel | 12.9 | bright (black) | M16 | 75 | 21 | 31 | 24 | 16 | 14 | | | on request | | K0869.216X80 | steel | 12.9 | bright (black) | M16 | 80 | 26 | 36 | 24 | 16 | 14 | | | on request | | K0869.216X90 | steel | 12.9 | bright (black) | M16 | 90 | 36 | 46 | 24 | 16 | 14 | | | on request | | K0869.216X100 | steel | 12.9 | bright (black) | M16 | 100 | 46 | 56 | 24 | 16 | 14 | | | on request | | K0869.216X110 | steel | 12.9 | bright (black) | M16 | 110 | 56 | 66 | 24 | 16 | 14 | | | on request | | K0869.216X120 | steel | 12.9 | bright (black) | M16 | 120 | 66 | 76 | 24 | 16 | 14 | | | on request | | K0869.216X130 | steel | 12.9 | bright (black) | M16 | 130 | 76 | 86 | 24 | 16 | 14 | | | on request | | K0869.216X140 | steel | 12.9 | bright (black) | M16 | 140 | 86 | 96 | 24 | 16 | 14 | | | on request | | K0869.216X150 | steel | 12.9 | bright (black) | M16 | 150 | 96 | 106 | 24 | 16 | 14 | | | on request | | K0869.216X160 | steel | 12.9 | bright (black) | M16 | 160 | 106 | 116 | 24 | 16 | 14 | | | on request | | K0869.216X170 | steel | 12.9 | bright (black) | M16 | 170 | 116 | 126 | 24 | 16 | 14 | | | on request | | K0869.216X180 | steel | 12.9 | bright (black) | M16 | 180 | 126 | 136 | 24 | 16 | 14 | | | on request | | K0869.216X200 | steel | 12.9 | bright (black) | M16 | 200 | 146 | 156 | 24 | 16 | 14 | | | on request | | K0869.218X35 | steel | 12.9 | bright (black) | M18 | 35 | 0 | 7,5 | 27 | 18 | 14 | | | on request | | K0869.218X40 | steel | 12.9 | bright (black) | M18 | 40 | 0 | 7,5 | 27 | 18 | 14 | | | on request | | K0869.218X45 | steel | 12.9 | bright (black) | M18 | 45 | 0 | 7,5 | 27 | 18 | 14 | | | on request | | K0869.218X50 | steel | 12.9 | bright (black) | M18 | 50 | 0 | 7,5 | 27 | 18 | 14 | | | on request | | K0869.218X55 | steel | 12.9 | bright (black) | M18 | 55 | 0 | 7,5 | 27 | 18 | 14 | | | on request | | K0869.218X60 | steel | 12.9 | bright (black) | M18 | 60 | 0 | 7,5 | 27 | 18 | 14 | | | on request | | K0869.218X65 | steel | 12.9 | bright (black) | M18 | 65 | 0 | 7,5 | 27 | 18 | 14 | | | on request | | K0869.218X70 | steel | 12.9 | bright (black) | M18 | 70 | 9,5 | 22 | 27 | 18 | 14 | | | on request | | K0869.218X75 | steel | 12.9 | bright (black) | M18 | 75 | 14,5 | 27 | 27 | 18 | 14 | | | on request | | K0869.218X80 | steel | 12.9 | bright (black) | M18 | 80 | 19,5 | 32 | 27 | 18 | 14 | | | on request | | K0869.218X90 | steel | 12.9 | bright (black) | M18 | 90 | 29,5 | 42 | 27 | 18 | 14 | | | on request | | K0869.218X100 | steel | 12.9 | bright (black) | M18 | 100 | 39,5 | 52 | 27 | 18 | 14 | | | on request | | K0869.218X110 | steel | 12.9 | bright (black) | M18 | 110 | 49,5 | 62 | 27 | 18 | 14 | | | on request | | K0869.218X120 | steel | 12.9 | bright (black) | M18 | 120 | 59,5 | 72 | 27 | 18 | 14 | | | on request | | K0869.218X130 | steel | 12.9 | bright (black) | M18 | 130 | 69,5 | 82 | 27 | 18 | 14 | | | on request | | K0869.218X140 | steel | 12.9 | bright (black) | M18 | 140 | 79,5 | 92 | 27 | 18 | 14 | | | on request | | K0869.218X150 | steel | 12.9 | bright (black) | M18 | 150 | 89,5 | 102 | 27 | 18 | 14 | | | on request | | K0869.218X160 | steel | 12.9 | bright (black) | M18 | 160 | 99,5 | 112 | 27 | 18 | 14 | | | on request | | K0869.218X170 | steel | 12.9 | bright (black) | M18 | 170 | 109,5 | 122 | 27 | 18 | 14 | | | on request | | K0869.218X180 | steel | 12.9 | bright (black) | M18 | 180 | 119,5 | 132 | 27 | 18 | 14 | | | on request | | K0869.218X200 | steel | 12.9 | bright (black) | M18 | 200 | 139,5 | 152 | 27 | 18 | 14 | | | on request | | K0869.220X40 | steel | 12.9 | bright (black) | M20 | 40 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.220X45 | steel | 12.9 | bright (black) | M20 | 45 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.220X50 | steel | 12.9 | bright (black) | M20 | 50 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.220X55 | steel | 12.9 | bright (black) | M20 | 55 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.220X60 | steel | 12.9 | bright (black) | M20 | 60 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.220X65 | steel | 12.9 | bright (black) | M20 | 65 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.220X70 | steel | 12.9 | bright (black) | M20 | 70 | 0 | 7,5 | 30 | 20 | 17 | | | on request | | K0869.220X75 | steel | 12.9 | bright (black) | M20 | 75 | 10,5 | 23 | 30 | 20 | 17 | | | on request | | K0869.220X80 | steel | 12.9 | bright (black) | M20 | 80 | 15,5 | 28 | 30 | 20 | 17 | | | on request | | K0869.220X90 | steel | 12.9 | bright (black) | M20 | 90 | 25,5 | 38 | 30 | 20 | 17 | | | on request | | K0869.220X100 | steel | 12.9 | bright (black) | M20 | 100 | 35,5 | 48 | 30 | 20 | 17 | | | on request | | K0869.220X110 | steel | 12.9 | bright (black) | M20 | 110 | 45,5 | 58 | 30 | 20 | 17 | | | on request | | K0869.220X120 | steel | 12.9 | bright (black) | M20 | 120 | 55,5 | 68 | 30 | 20 | 17 | | | on request | | K0869.220X130 | steel | 12.9 | bright (black) | M20 | 130 | 65,5 | 78 | 30 | 20 | 17 | | | on request | | K0869.220X140 | steel | 12.9 | bright (black) | M20 | 140 | 75,5 | 88 | 30 | 20 | 17 | | | on request | | K0869.220X150 | steel | 12.9 | bright (black) | M20 | 150 | 85,5 | 98 | 30 | 20 | 17 | | | on request | | K0869.220X160 | steel | 12.9 | bright (black) | M20 | 160 | 95,5 | 108 | 30 | 20 | 17 | | | on request | | K0869.220X170 | steel | 12.9 | bright (black) | M20 | 170 | 105,5 | 118 | 30 | 20 | 17 | | | on request | | K0869.220X180 | steel | 12.9 | bright (black) | M20 | 180 | 115,5 | 128 | 30 | 20 | 17 | | | on request | | K0869.220X200 | steel | 12.9 | bright (black) | M20 | 200 | 135,5 | 148 | 30 | 20 | 17 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|