Product groups

Item description/product images

DescriptionMaterial:Body ductile iron (SG iron).
Jaw hardened carbon steel.
Note:The workpiece is clamped between side clamps and the side stops, simultaneously producing a positive down force.
Side clamps and stops are secured with DIN 912 cylinder screws. A secure clamping is ensured when side clamps and side stops are used together.

Form B:
2 conical seats and 2 spherical washers for M12 and M16 are supplied.
On request:Painted black.
Jaw bright.
Drawing reference:
1) spherical washer set for M12 and M16
2) workpiece
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0831_B Side clamps, Form B 202 kB

Drawings

Side clamps, Form B

Item selection/filter

Order No.

FormF
kN
F1
kN
Tightening
torque
Nm
CADAcc.PriceOrder
K0831.03B582,4150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33