Product groups

Item description/product images

DescriptionMaterial:1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.Version:drop forged.Note:For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle).
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
On request:Certificate of conformity.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0768 Ring nuts DIN 582 274 kB
 Overview of standards for fasteners 713 kB

Drawings

Ring nuts DIN 582

Item selection/filter

Order No.Main
material
Surface finish
body
Steel
code
D1D2D3D4EHKMF1 max.
kN
F2 max.
kN
CADAcc.PriceOrder
K0768.08steelbright1.1141M82036208,5368101,40,95 on request
K0768.10steelbright1.1141M10254525104510122,31,7 on request
K0768.12steelbright1.1141M12305430115312143,42,4 on request
K0768.16steelbright1.1141M163563351362141675 on request
K0768.20steelbright1.1141M2040724016711619128,3 on request
K0768.24steelbright1.1141M24509050209020241812,7 on request
K0768.008steelgalvanised1.1141M82036208,5368101,40,95 on request
K0768.010steelgalvanised1.1141M10254525104510122,31,7 on request
K0768.012steelgalvanised1.1141M12305430115312143,42,4 on request
K0768.016steelgalvanised1.1141M163563351362141675 on request
K0768.020steelgalvanised1.1141M2040724016711619128,3 on request
K0768.024steelgalvanised1.1141M24509050209020241812,7 on request
K0768.108stainless steel-1.4301M82036208,5368101,40,95 on request
K0768.110stainless steel-1.4301M10254525104510122,31,7 on request
K0768.112stainless steel-1.4301M12305430115312143,42,4 on request
K0768.116stainless steel-1.4301M163563351362141675 on request
K0768.120stainless steel-1.4301M2040724016711619128,3 on request
K0768.124stainless steel-1.4301M24509050209020241812,7 on request
K0768.208stainless steel-1.4401M82036208,5368101,40,95 on request
K0768.210stainless steel-1.4401M10254525104510122,31,7 on request
K0768.212stainless steel-1.4401M12305430115312143,42,4 on request
K0768.216stainless steel-1.4401M163563351362141675 on request
K0768.220stainless steel-1.4401M2040724016711619128,3 on request
K0768.224stainless steel-1.4401M24509050209020241812,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33