Product groups
Clamping levers, steel with external thread, satin finish
K0752_SE

Clamping levers, steel with external thread, satin finish

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0752_SE Clamping levers, steel with external thread, satin finish 231 kB

Drawings

Clamping levers, steel with external thread, satin finish

Item selection/filter

Order No.SizeMain
colour
Surface finish
body
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0752.1051X101jet black RAL 9005satin finishM5101013147404724,5414,5313416 on request
K0752.1051X151jet black RAL 9005satin finishM5151013147404724,5414,5313416 on request
K0752.1051X201jet black RAL 9005satin finishM5201013147404724,5414,5313416 on request
K0752.1051X251jet black RAL 9005satin finishM5251013147404724,5414,5313416 on request
K0752.1051X301jet black RAL 9005satin finishM5301013147404724,5414,5313416 on request
K0752.1051X351jet black RAL 9005satin finishM5351013147404724,5414,5313416 on request
K0752.1051X401jet black RAL 9005satin finishM5401013147404724,5414,5313416 on request
K0752.1051X451jet black RAL 9005satin finishM5451013147404724,5414,5313416 on request
K0752.1051X501jet black RAL 9005satin finishM5501013147404724,5414,5313416 on request
K0752.1061X101jet black RAL 9005satin finishM6101013147404724,5414,5313416 on request
K0752.1061X151jet black RAL 9005satin finishM6151013147404724,5414,5313416 on request
K0752.1061X201jet black RAL 9005satin finishM6201013147404724,5414,5313416 on request
K0752.1061X251jet black RAL 9005satin finishM6251013147404724,5414,5313416 on request
K0752.1061X301jet black RAL 9005satin finishM6301013147404724,5414,5313416 on request
K0752.1061X351jet black RAL 9005satin finishM6351013147404724,5414,5313416 on request
K0752.1061X401jet black RAL 9005satin finishM6401013147404724,5414,5313416 on request
K0752.1061X451jet black RAL 9005satin finishM6451013147404724,5414,5313416 on request
K0752.1061X501jet black RAL 9005satin finishM6501013147404724,5414,5313416 on request
K0752.2061X152jet black RAL 9005satin finishM61513,518,519106574,528,56,517,542,545,520 on request
K0752.2061X202jet black RAL 9005satin finishM62013,518,519106574,528,56,517,542,545,520 on request
K0752.2061X252jet black RAL 9005satin finishM62513,518,519106574,528,56,517,542,545,520 on request
K0752.2061X302jet black RAL 9005satin finishM63013,518,519106574,528,56,517,542,545,520 on request
K0752.2061X352jet black RAL 9005satin finishM63513,518,519106574,528,56,517,542,545,520 on request
K0752.2061X402jet black RAL 9005satin finishM64013,518,519106574,528,56,517,542,545,520 on request
K0752.2061X452jet black RAL 9005satin finishM64513,518,519106574,528,56,517,542,545,520 on request
K0752.2061X502jet black RAL 9005satin finishM65013,518,519106574,528,56,517,542,545,520 on request
K0752.2061X552jet black RAL 9005satin finishM65513,518,519106574,528,56,517,542,545,520 on request
K0752.2061X602jet black RAL 9005satin finishM66013,518,519106574,528,56,517,542,545,520 on request
K0752.2081X152jet black RAL 9005satin finishM81513,518,519106574,528,56,517,542,545,520 on request
K0752.2081X202jet black RAL 9005satin finishM82013,518,519106574,528,56,517,542,545,520 on request
K0752.2081X252jet black RAL 9005satin finishM82513,518,519106574,528,56,517,542,545,520 on request
K0752.2081X302jet black RAL 9005satin finishM83013,518,519106574,528,56,517,542,545,520 on request
K0752.2081X352jet black RAL 9005satin finishM83513,518,519106574,528,56,517,542,545,520 on request
K0752.2081X402jet black RAL 9005satin finishM84013,518,519106574,528,56,517,542,545,520 on request
K0752.2081X452jet black RAL 9005satin finishM84513,518,519106574,528,56,517,542,545,520 on request
K0752.2081X502jet black RAL 9005satin finishM85013,518,519106574,528,56,517,542,545,520 on request
K0752.2081X552jet black RAL 9005satin finishM85513,518,519106574,528,56,517,542,545,520 on request
K0752.2081X602jet black RAL 9005satin finishM86013,518,519106574,528,56,517,542,545,520 on request
K0752.2101X152jet black RAL 9005satin finishM101513,518,519106574,528,56,517,542,545,520 on request
K0752.2101X202jet black RAL 9005satin finishM102013,518,519106574,528,56,517,542,545,520 on request
K0752.2101X252jet black RAL 9005satin finishM102513,518,519106574,528,56,517,542,545,520 on request
K0752.2101X302jet black RAL 9005satin finishM103013,518,519106574,528,56,517,542,545,520 on request
K0752.2101X352jet black RAL 9005satin finishM103513,518,519106574,528,56,517,542,545,520 on request
K0752.2101X402jet black RAL 9005satin finishM104013,518,519106574,528,56,517,542,545,520 on request
K0752.2101X452jet black RAL 9005satin finishM104513,518,519106574,528,56,517,542,545,520 on request
K0752.2101X502jet black RAL 9005satin finishM105013,518,519106574,528,56,517,542,545,520 on request
K0752.2101X552jet black RAL 9005satin finishM105513,518,519106574,528,56,517,542,545,520 on request
K0752.2101X602jet black RAL 9005satin finishM106013,518,519106574,528,56,517,542,545,520 on request
K0752.3081X153jet black RAL 9005satin finishM81516212211809137102454,558,522 on request
K0752.3081X203jet black RAL 9005satin finishM82016212211809137102454,558,522 on request
K0752.3081X253jet black RAL 9005satin finishM82516212211809137102454,558,522 on request
K0752.3081X303jet black RAL 9005satin finishM83016212211809137102454,558,522 on request
K0752.3081X353jet black RAL 9005satin finishM83516212211809137102454,558,522 on request
K0752.3081X403jet black RAL 9005satin finishM84016212211809137102454,558,522 on request
K0752.3081X453jet black RAL 9005satin finishM84516212211809137102454,558,522 on request
K0752.3081X503jet black RAL 9005satin finishM85016212211809137102454,558,522 on request
K0752.3081X553jet black RAL 9005satin finishM85516212211809137102454,558,522 on request
K0752.3081X603jet black RAL 9005satin finishM86016212211809137102454,558,522 on request
K0752.3101X153jet black RAL 9005satin finishM101516212211809137102454,558,522 on request
K0752.3101X203jet black RAL 9005satin finishM102016212211809137102454,558,522 on request
K0752.3101X253jet black RAL 9005satin finishM102516212211809137102454,558,522 on request
K0752.3101X303jet black RAL 9005satin finishM103016212211809137102454,558,522 on request
K0752.3101X353jet black RAL 9005satin finishM103516212211809137102454,558,522 on request
K0752.3101X403jet black RAL 9005satin finishM104016212211809137102454,558,522 on request
K0752.3101X453jet black RAL 9005satin finishM104516212211809137102454,558,522 on request
K0752.3101X503jet black RAL 9005satin finishM105016212211809137102454,558,522 on request
K0752.3101X553jet black RAL 9005satin finishM105516212211809137102454,558,522 on request
K0752.3101X603jet black RAL 9005satin finishM106016212211809137102454,558,522 on request
K0752.4101X204jet black RAL 9005satin finishM1020192727,513951094310276367,524 on request
K0752.4101X254jet black RAL 9005satin finishM1025192727,513951094310276367,524 on request
K0752.4101X304jet black RAL 9005satin finishM1030192727,513951094310276367,524 on request
K0752.4101X354jet black RAL 9005satin finishM1035192727,513951094310276367,524 on request
K0752.4101X404jet black RAL 9005satin finishM1040192727,513951094310276367,524 on request
K0752.4101X454jet black RAL 9005satin finishM1045192727,513951094310276367,524 on request
K0752.4101X504jet black RAL 9005satin finishM1050192727,513951094310276367,524 on request
K0752.4101X554jet black RAL 9005satin finishM1055192727,513951094310276367,524 on request
K0752.4101X604jet black RAL 9005satin finishM1060192727,513951094310276367,524 on request
K0752.4101X704jet black RAL 9005satin finishM1070192727,513951094310276367,524 on request
K0752.4101X804jet black RAL 9005satin finishM1080192727,513951094310276367,524 on request
K0752.4101X904jet black RAL 9005satin finishM1090192727,513951094310276367,524 on request
K0752.4121X204jet black RAL 9005satin finishM1220192727,513951094310276367,524 on request
K0752.4121X254jet black RAL 9005satin finishM1225192727,513951094310276367,524 on request
K0752.4121X304jet black RAL 9005satin finishM1230192727,513951094310276367,524 on request
K0752.4121X354jet black RAL 9005satin finishM1235192727,513951094310276367,524 on request
K0752.4121X404jet black RAL 9005satin finishM1240192727,513951094310276367,524 on request
K0752.4121X454jet black RAL 9005satin finishM1245192727,513951094310276367,524 on request
K0752.4121X504jet black RAL 9005satin finishM1250192727,513951094310276367,524 on request
K0752.4121X554jet black RAL 9005satin finishM1255192727,513951094310276367,524 on request
K0752.4121X604jet black RAL 9005satin finishM1260192727,513951094310276367,524 on request
K0752.4121X704jet black RAL 9005satin finishM1270192727,513951094310276367,524 on request
K0752.4121X804jet black RAL 9005satin finishM1280192727,513951094310276367,524 on request
K0752.4121X904jet black RAL 9005satin finishM1290192727,513951094310276367,524 on request
K0752.5121X255jet black RAL 9005satin finishM122523313215110126491231,57377,526 on request
K0752.5121X305jet black RAL 9005satin finishM123023313215110126491231,57377,526 on request
K0752.5121X355jet black RAL 9005satin finishM123523313215110126491231,57377,526 on request
K0752.5121X405jet black RAL 9005satin finishM124023313215110126491231,57377,526 on request
K0752.5121X455jet black RAL 9005satin finishM124523313215110126491231,57377,526 on request
K0752.5121X505jet black RAL 9005satin finishM125023313215110126491231,57377,526 on request
K0752.5121X555jet black RAL 9005satin finishM125523313215110126491231,57377,526 on request
K0752.5121X605jet black RAL 9005satin finishM126023313215110126491231,57377,526 on request
K0752.5121X705jet black RAL 9005satin finishM127023313215110126491231,57377,526 on request
K0752.5121X805jet black RAL 9005satin finishM128023313215110126491231,57377,526 on request
K0752.5121X905jet black RAL 9005satin finishM129023313215110126491231,57377,526 on request
K0752.5161X255jet black RAL 9005satin finishM162523313215110126491231,57377,526 on request
K0752.5161X305jet black RAL 9005satin finishM163023313215110126491231,57377,526 on request
K0752.5161X355jet black RAL 9005satin finishM163523313215110126491231,57377,526 on request
K0752.5161X405jet black RAL 9005satin finishM164023313215110126491231,57377,526 on request
K0752.5161X455jet black RAL 9005satin finishM164523313215110126491231,57377,526 on request
K0752.5161X505jet black RAL 9005satin finishM165023313215110126491231,57377,526 on request
K0752.5161X555jet black RAL 9005satin finishM165523313215110126491231,57377,526 on request
K0752.5161X605jet black RAL 9005satin finishM166023313215110126491231,57377,526 on request
K0752.5161X705jet black RAL 9005satin finishM167023313215110126491231,57377,526 on request
K0752.5161X805jet black RAL 9005satin finishM168023313215110126491231,57377,526 on request
K0752.5161X905jet black RAL 9005satin finishM169023313215110126491231,57377,526 on request

Information about this article

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33