Product groups
Clamping levers, steel with internal thread, satin finish
K0752_SE

Clamping levers, steel with internal thread, satin finish

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0752_SE Clamping levers, steel with internal thread, satin finish 210 kB

Drawings

Clamping levers, steel with internal thread, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0752.1041jet black RAL 9005satin finish1M4910131424,5414,531344047716 on request
K0752.1051jet black RAL 9005satin finish1M5910131424,5414,531344047716 on request
K0752.1061jet black RAL 9005satin finish1M6910131424,5414,531344047716 on request
K0752.2061jet black RAL 9005satin finish2M61213,518,51928,56,517,542,545,56574,51020 on request
K0752.2081jet black RAL 9005satin finish2M81213,518,51928,56,517,542,545,56574,51020 on request
K0752.3081jet black RAL 9005satin finish3M81416212237102454,558,580911122 on request
K0752.3101jet black RAL 9005satin finish3M101416212237102454,558,580911122 on request
K0752.4101jet black RAL 9005satin finish4M1017192727,54310276367,5951091324 on request
K0752.4121jet black RAL 9005satin finish4M1217192727,54310276367,5951091324 on request
K0752.5121jet black RAL 9005satin finish5M1223233132491231,57377,51101261526 on request
K0752.5161jet black RAL 9005satin finish5M1623233132491231,57377,51101261526 on request

Information about this article

Description of clamping lever with internal thread:
The adjustable grip is made from unalloyed C15 steel (grade 5.8). The highly robust steel grips easily stand up to higher forces during opening and closing. The handy grip on the clamping lever is matt powder-coated and available as standard in red or black. The matt coating ensures effective light absorption without glare. The following clamping lever thread sizes are available ex stock and can be conveniently ordered online:

- M5
- M6
- M8
- M10
- M12
- M16

Clamping levers with external thread are easy to install.
Simply screw them into a part that has a corresponding internal thread. Lifting the handle unlocks it from the toothing, allowing it to be moved into the desired tightening position. The handle will automatically lock back into place when released.

Using clamping levers with external thread:
Clamping levers are predominantly used as an operating part in industrial applications such as machines or industrial plants. However, they can also be found in all other areas where a clamping operation is required i.e. entertainment and lighting technology, logistics systems, and sporting equipment.

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33