Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Drawing reference:
1) cross knurl
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0730 C-washersDIN 6372 enhanced 196 kB
 Overview of standards for fasteners 713 kB

Drawings

C-washersDIN 6372 enhanced

Item selection/filter

Order No.

BD2D3HLCADAcc.PriceOrder
K0730.055,25171250,75 on request
K0730.066,4221660,8 on request
K0730.088,4282171 on request
K0730.1010,5342581,2 on request
K0730.1213403091,8 on request
K0730.1414,54833121,8 on request
K0730.16175637121,8 on request
K0730.20216445142 on request
K0730.24257552162 on request
K0730.30319065182 on request
K0730.363710075202,5 on request