Product groups
Ball seats for angle joints DIN 71805, Form A
K0712_A

Ball seats for angle joints DIN 71805, Form A

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.Note:The ball sockets are spare parts for DIN 71802 ball joints. See circlips for ball seats for suitable retaining rings for Form B.On request:Stainless steel ball seats.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0712_A Ball seats for angle joints DIN 71805, Form A 119 kB

Drawings

Ball seats for angle joints DIN 71805, Form A

Item selection/filter

Order No.

FormD1D2D3AECADAcc.PriceOrder
K0712.0805A8M582210,2 on request
K0712.1006A10M6102511,5 on request
K0712.1308A13M8133014 on request
K0712.1610A16M10163515,5 on request
K0712.1612A16M12163515,5 on request
K0712.1914A19M14x1,5224521,5 on request
K0712.1916A19M16224521,5 on request