- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0705Shoulder screws similar to ISO 7379 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel A2.Version:Grade 12.9. Shaft OD ground and bright. Bright stainless steel or tempered steel.Note:Hexagon socket head shoulder screws are precision construction elements for many applications. As they can simplify complicated constructions, they are frequently chosen as the most cost-effective solution. Shoulder screws provide the decisive rationalising effect required today. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | D | D2 | B | K | SW | L1 | CAD | Acc. | Price | Order |
---|
K0705.04X04 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 4 | | | on request | | K0705.04X05 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 5 | | | on request | | K0705.04X06 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 6 | | | on request | | K0705.04X08 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 8 | | | on request | | K0705.04X10 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 10 | | | on request | | K0705.04X12 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 12 | | | on request | | K0705.04X16 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 16 | | | on request | | K0705.04X20 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 20 | | | on request | | K0705.04X25 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 25 | | | on request | | K0705.04X30 | steel | 4 | M3 | 7 | 7 | 3 | 2 | 30 | | | on request | | K0705.05X05 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 5 | | | on request | | K0705.05X06 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 6 | | | on request | | K0705.05X12 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 12 | | | on request | | K0705.05X16 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 16 | | | on request | | K0705.05X20 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 20 | | | on request | | K0705.05X25 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 25 | | | on request | | K0705.05X08 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 8 | | | on request | | K0705.05X10 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 10 | | | on request | | K0705.05X30 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 30 | | | on request | | K0705.05X40 | steel | 5 | M4 | 9 | 8 | 4 | 2,5 | 40 | | | on request | | K0705.06X10 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 10 | | | on request | | K0705.06X12 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 12 | | | on request | | K0705.06X16 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 16 | | | on request | | K0705.06X20 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 20 | | | on request | | K0705.06X25 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 25 | | | on request | | K0705.06X30 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 30 | | | on request | | K0705.06X35 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 35 | | | on request | | K0705.06X40 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 40 | | | on request | | K0705.06X45 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 45 | | | on request | | K0705.06X50 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 50 | | | on request | | K0705.06X55 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 55 | | | on request | | K0705.06X60 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 60 | | | on request | | K0705.06X65 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 65 | | | on request | | K0705.06X70 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 70 | | | on request | | K0705.06X80 | steel | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 80 | | | on request | | K0705.08X16 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 16 | | | on request | | K0705.08X20 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 20 | | | on request | | K0705.08X25 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 25 | | | on request | | K0705.08X30 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 30 | | | on request | | K0705.08X40 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 40 | | | on request | | K0705.08X45 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 45 | | | on request | | K0705.08X50 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 50 | | | on request | | K0705.08X55 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 55 | | | on request | | K0705.08X60 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 60 | | | on request | | K0705.08X65 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 65 | | | on request | | K0705.08X70 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 70 | | | on request | | K0705.08X80 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 80 | | | on request | | K0705.08X90 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 90 | | | on request | | K0705.08X100 | steel | 8 | M6 | 13 | 11 | 5,5 | 4 | 100 | | | on request | | K0705.10X16 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 16 | | | on request | | K0705.10X20 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 20 | | | on request | | K0705.10X25 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 25 | | | on request | | K0705.10X30 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 30 | | | on request | | K0705.10X35 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 35 | | | on request | | K0705.10X40 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 40 | | | on request | | K0705.10X45 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 45 | | | on request | | K0705.10X50 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 50 | | | on request | | K0705.10X55 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 55 | | | on request | | K0705.10X60 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 60 | | | on request | | K0705.10X65 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 65 | | | on request | | K0705.10X70 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 70 | | | on request | | K0705.10X80 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 80 | | | on request | | K0705.10X90 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 90 | | | on request | | K0705.10X100 | steel | 10 | M8 | 16 | 13 | 7 | 5 | 100 | | | on request | | K0705.12X100 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 100 | | | on request | | K0705.12X16 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 16 | | | on request | | K0705.12X20 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 20 | | | on request | | K0705.12X25 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 25 | | | on request | | K0705.12X30 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 30 | | | on request | | K0705.12X35 | steel | 12 | M10 | 18 | 16 | 8 | 6 | 35 | | | on request | | K0705.12X40 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 40 | | | on request | | K0705.12X45 | steel | 12 | M10 | 18 | 16 | 8 | 6 | 45 | | | on request | | K0705.12X50 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 50 | | | on request | | K0705.12X55 | steel | 12 | M10 | 18 | 16 | 8 | 6 | 55 | | | on request | | K0705.12X60 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 60 | | | on request | | K0705.12X65 | steel | 12 | M10 | 18 | 16 | 8 | 6 | 65 | | | on request | | K0705.12X70 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 70 | | | on request | | K0705.12X80 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 80 | | | on request | | K0705.12X90 | steel | 12 | M10 | 18 | 16 | 9 | 6 | 90 | | | on request | | K0705.16X100 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 100 | | | on request | | K0705.16X120 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 120 | | | on request | | K0705.16X25 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 25 | | | on request | | K0705.16X30 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 30 | | | on request | | K0705.16X35 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 35 | | | on request | | K0705.16X40 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 40 | | | on request | | K0705.16X45 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 45 | | | on request | | K0705.16X50 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 50 | | | on request | | K0705.16X55 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 55 | | | on request | | K0705.16X60 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 60 | | | on request | | K0705.16X65 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 65 | | | on request | | K0705.16X70 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 70 | | | on request | | K0705.16X80 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 80 | | | on request | | K0705.16X90 | steel | 16 | M12 | 24 | 18 | 11 | 8 | 90 | | | on request | | K0705.20X30 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 30 | | | on request | | K0705.20X35 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 35 | | | on request | | K0705.20X40 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 40 | | | on request | | K0705.20X45 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 45 | | | on request | | K0705.20X50 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 50 | | | on request | | K0705.20X55 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 55 | | | on request | | K0705.20X60 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 60 | | | on request | | K0705.20X65 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 65 | | | on request | | K0705.20X70 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 70 | | | on request | | K0705.20X80 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 80 | | | on request | | K0705.20X90 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 90 | | | on request | | K0705.20X100 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 100 | | | on request | | K0705.20X120 | steel | 20 | M16 | 30 | 22 | 14 | 10 | 120 | | | on request | | K0705.24X50 | steel | 24 | M20 | 36 | 27 | 16 | 12 | 50 | | | on request | | K0705.24X55 | steel | 24 | M20 | 36 | 27 | 16 | 12 | 55 | | | on request | | K0705.24X60 | steel | 24 | M20 | 36 | 27 | 16 | 12 | 60 | | | on request | | K0705.24X65 | steel | 24 | M20 | 36 | 27 | 16 | 12 | 65 | | | on request | | K0705.24X70 | steel | 24 | M20 | 36 | 27 | 16 | 12 | 70 | | | on request | | K0705.24X80 | steel | 24 | M20 | 36 | 27 | 16 | 12 | 80 | | | on request | | K0705.24X90 | steel | 24 | M20 | 36 | 27 | 16 | 12 | 90 | | | on request | | K0705.24X100 | steel | 24 | M20 | 36 | 27 | 16 | 12 | 100 | | | on request | | K0705.104X04 | stainless steel A2 | 4 | M3 | 7 | 7 | 3 | 2 | 4 | | | on request | | K0705.104X05 | stainless steel A2 | 4 | M3 | 7 | 7 | 3 | 2 | 5 | | | on request | | K0705.104X06 | stainless steel A2 | 4 | M3 | 7 | 7 | 3 | 2 | 6 | | | on request | | K0705.104X08 | stainless steel A2 | 4 | M3 | 7 | 7 | 3 | 2 | 8 | | | on request | | K0705.104X10 | stainless steel A2 | 4 | M3 | 7 | 7 | 3 | 2 | 10 | | | on request | | K0705.104X12 | stainless steel A2 | 4 | M3 | 7 | 7 | 3 | 2 | 12 | | | on request | | K0705.104X16 | stainless steel A2 | 4 | M3 | 7 | 7 | 3 | 2 | 16 | | | on request | | K0705.104X20 | stainless steel A2 | 4 | M3 | 7 | 7 | 3 | 2 | 20 | | | on request | | K0705.105X05 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 5 | | | on request | | K0705.105X06 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 6 | | | on request | | K0705.105X08 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 8 | | | on request | | K0705.105X10 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 10 | | | on request | | K0705.105X12 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 12 | | | on request | | K0705.105X16 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 16 | | | on request | | K0705.105X20 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 20 | | | on request | | K0705.105X25 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 25 | | | on request | | K0705.105X30 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 30 | | | on request | | K0705.105X40 | stainless steel A2 | 5 | M4 | 9 | 8 | 4 | 2,5 | 40 | | | on request | | K0705.106X10 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 10 | | | on request | | K0705.106X12 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 12 | | | on request | | K0705.106X16 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 16 | | | on request | | K0705.106X20 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 20 | | | on request | | K0705.106X25 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 25 | | | on request | | K0705.106X30 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 30 | | | on request | | K0705.106X40 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 40 | | | on request | | K0705.106X50 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 50 | | | on request | | K0705.106X60 | stainless steel A2 | 6 | M5 | 10 | 9,5 | 4,5 | 3 | 60 | | | on request | | K0705.108X16 | stainless steel A2 | 8 | M6 | 13 | 11 | 5,5 | 4 | 16 | | | on request | | K0705.108X20 | stainless steel A2 | 8 | M6 | 13 | 11 | 5,5 | 4 | 20 | | | on request | | K0705.108X25 | stainless steel A2 | 8 | M6 | 13 | 11 | 5,5 | 4 | 25 | | | on request | | K0705.108X30 | stainless steel A2 | 8 | M6 | 13 | 11 | 5,5 | 4 | 30 | | | on request | | K0705.108X40 | stainless steel A2 | 8 | M6 | 13 | 11 | 5,5 | 4 | 40 | | | on request | | K0705.108X50 | stainless steel A2 | 8 | M6 | 13 | 11 | 5,5 | 4 | 50 | | | on request | | K0705.108X60 | stainless steel A2 | 8 | M6 | 13 | 11 | 5,5 | 4 | 60 | | | on request | | K0705.110X16 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 16 | | | on request | | K0705.110X20 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 20 | | | on request | | K0705.110X25 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 25 | | | on request | | K0705.110X30 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 30 | | | on request | | K0705.110X40 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 40 | | | on request | | K0705.110X50 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 50 | | | on request | | K0705.110X60 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 60 | | | on request | | K0705.110X70 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 70 | | | on request | | K0705.110X80 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 80 | | | on request | | K0705.110X90 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 90 | | | on request | | K0705.110X100 | stainless steel A2 | 10 | M8 | 16 | 13 | 7 | 5 | 100 | | | on request | | K0705.112X16 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 16 | | | on request | | K0705.112X20 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 20 | | | on request | | K0705.112X25 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 25 | | | on request | | K0705.112X30 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 30 | | | on request | | K0705.112X40 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 40 | | | on request | | K0705.112X50 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 50 | | | on request | | K0705.112X60 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 60 | | | on request | | K0705.112X70 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 70 | | | on request | | K0705.112X80 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 80 | | | on request | | K0705.112X90 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 90 | | | on request | | K0705.112X100 | stainless steel A2 | 12 | M10 | 18 | 16 | 9 | 6 | 100 | | | on request | | K0705.116X30 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 30 | | | on request | | K0705.116X40 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 40 | | | on request | | K0705.116X50 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 50 | | | on request | | K0705.116X60 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 60 | | | on request | | K0705.116X70 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 70 | | | on request | | K0705.116X80 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 80 | | | on request | | K0705.116X90 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 90 | | | on request | | K0705.116X100 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 100 | | | on request | | K0705.116X120 | stainless steel A2 | 16 | M12 | 24 | 18 | 11 | 8 | 120 | | | on request | | K0705.120X30 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 30 | | | on request | | K0705.120X40 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 40 | | | on request | | K0705.120X50 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 50 | | | on request | | K0705.120X60 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 60 | | | on request | | K0705.120X70 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 70 | | | on request | | K0705.120X80 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 80 | | | on request | | K0705.120X90 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 90 | | | on request | | K0705.120X100 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 100 | | | on request | | K0705.120X120 | stainless steel A2 | 20 | M16 | 30 | 22 | 14 | 10 | 120 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|