Product groups

Item description/product images

DescriptionMaterial:Carbon steel 1.0760.Version:Nitrided and black oxidised.Note:K0703.14 is not standard. Suitable shoulder screws see K0704.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0703 C-washers captiveDIN 6371 166 kB
 Overview of standards for fasteners 713 kB

Drawings

C-washers captiveDIN 6371

Item selection/filter

Order No.BD1

D2D3FHL1L2L3L4CADAcc.PriceOrder
K0703.067,5938639,819,6112919 on request
K0703.089,5943839,821,61432,521 on request
K0703.1011,59481039,823,61736,523 on request
K0703.1213,5116112311,829,6224529 on request
K0703.1415,5116514311,831,6234931 on request
K0703.1617,5116816311,833,6255033 on request
K0703.2021,5117420411,836,6285536 on request