Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Forged and milled, rolled thread, tempered to 12.9, black.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0699 T-slot bolts DIN 787, 12.9 103 kB
 Grades 39,9 kB
 Screw surface finishes 121 kB

Drawings

T-slot bolts DIN 787, 12.9

Item selection/filter

Order No.Slot
width
D1

LABE1/E2KCADAcc.PriceOrder
K0699.1125012M125011,735187 on request
K0699.1128012M128011,755187 on request
K0699.11210012M1210011,765187 on request
K0699.11212512M1212511,775187 on request
K0699.11216012M1216011,7100187 on request
K0699.11220012M1220011,7120187 on request
K0699.1145014M125013,735228 on request
K0699.1148014M128013,755228 on request
K0699.11410014M1210013,765228 on request
K0699.11412514M1212513,775228 on request
K0699.11416014M1216013,7100228 on request
K0699.11420014M1220013,7120228 on request
K0699.1166316M166315,745259 on request
K0699.11610016M1610015,765259 on request
K0699.11612516M1612515,785259 on request
K0699.11616016M1616015,7100259 on request
K0699.11625016M1625015,7150259 on request
K0699.1186318M166317,7452810 on request
K0699.11810018M1610017,7652810 on request
K0699.11812518M1612517,7852810 on request
K0699.11816018M1616017,71002810 on request
K0699.11825018M1625017,71502810 on request
K0699.1208020M208019,7553212 on request
K0699.12012520M2012519,7853212 on request
K0699.12020020M2020019,71253212 on request
K0699.12031520M2031519,71903212 on request
K0699.1228022M208021,7553514 on request
K0699.12212522M2012521,7853514 on request
K0699.12220022M2020021,71253514 on request
K0699.12231522M2031521,71903514 on request
K0699.12410024M2410023,7704016 on request
K0699.12416024M2416023,71104016 on request
K0699.12425024M2425023,71504016 on request
K0699.12440024M2440023,72404016 on request
K0699.12810028M2410027,7704418 on request
K0699.12816028M2416027,71104418 on request
K0699.12825028M2425027,71504418 on request
K0699.12840028M2440027,72404418 on request