Product groups

Item description/product images

DescriptionMaterial:Stainless steel 1.4301 or aluminium.Version:Polished.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0650_C Ball knobs DIN 319 Form C 146 kB

Drawings

Ball knobs DIN 319 Form C

Item selection/filter

Order No.FormForm definitionMain
material
Steel
code
DD1

D6HTCADAcc.PriceOrder
K0650.116044Cwith internal threadstainless steel1.4301M4168157,2 on request
K0650.120054Cwith internal threadstainless steel1.4301M52012189,1 on request
K0650.125064Cwith internal threadstainless steel1.4301M6251522,511 on request
K0650.132084Cwith internal threadstainless steel1.4301M832182914,5 on request
K0650.140104Cwith internal threadstainless steel1.4301M1040223718 on request
K0650.150124Cwith internal threadstainless steel1.4301M1250284621 on request
K0650.116042Cwith internal threadaluminium-M4168157,2 on request
K0650.120052Cwith internal threadaluminium-M52012189,1 on request
K0650.125062Cwith internal threadaluminium-M6251522,511 on request
K0650.132082Cwith internal threadaluminium-M832182914,5 on request
K0650.140102Cwith internal threadaluminium-M1040223718 on request
K0650.150122Cwith internal threadaluminium-M1250284621 on request

Other items in this category